LTE TDD
For Waveform Playback (ARB) capability.
This topic describes the settings of the UL-SCH node.
Sets the state of UL-SCH.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the selected channel.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:POWer <rel_ampl> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:POWer? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:POW 10dB :RAD:LTET:WAV:CCAR:ULIN:ULSC:POW? |
Notes |
Unit in GUI: dB |
State Saved |
Yes |
Preset |
0 dB |
Range |
-60 dB to 20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the state of scrambling for the physical channel on or off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:SCR 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:SCR? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Enter the Radio Network Temporary Identifier (RNTI) for transport block 1 (codeword 0).
See 3GPP TS 36.211 and 36.321, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE] <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:RNTI 5 :RAD:LTET:WAV:CCAR:ULIN:ULSC:RNTI? |
Notes |
Range: 0 to 65535 (0x0000 to 0xFFFF) |
State Saved |
Yes |
Preset |
1 |
Min |
0 |
Max |
65535 |
Initial S/W Revision |
A.14.00 |
Sets the Radio Network Temporary Identifier (RNTI) for transport block 2 (codeword 1).
This parameter is available only when Number of Codewords is 2.
Otherwise, disable and read-only.
See 3GPP TS 36.211 5.3.1 and 36.321 7.1, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RNTI:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RNTI:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:RNTI:TWO 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:RNTI:TWO? |
Notes |
Range: 0 to 65535 (0x0000 to 0xFFFF) |
State Saved |
Yes |
Preset |
1 |
Min |
0 |
Max |
65535 |
Initial S/W Revision |
A.14.00 |
Displays the transmission mode for the corresponding PUSCH transmission.
It depends on Total Number of Antennas.
Transmission Mode 1 is used for single antenna transmission and Transmission Mode 2 is used for multi antenna transmission.
1 : Single Antenna Port (Port 10)
2 : Single Antenna Port (Port 10) / Closed Loop Spatial Multiplexing
See 3GPP TS 36.211 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TMODe? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TMOD? |
Notes |
Query only |
State Saved |
|
Preset |
|
Range |
TM1 | TM2 |
Initial S/W Revision |
A.14.00 |
Sets the resource allocation type 3 state on or off for the channel.
When this parameter is changed to on, System Bandwidth is set to 10 MHz or 20 MHz, and Cyclic Prefix is set to Normal, automatically.
When Transmission BW is changed to a value other than 10 MHz or 20 MHz, or Cyclic Prefix is changed to Extended, this parameter is automatically set to off.
This parameter does not affect the parameter setting on the FRC Wizard window.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:RATY:THR ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:RATY:THR? |
State Saved |
|
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets Delta SS. This value is used to calculate the sequence-shift pattern (see 3GPP TS36.211).
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:DSS 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:DSS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
29 |
Initial S/W Revision |
A.14.00 |
Sets the hopping type. (See 3GPP TS 36.211)
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing OFF|GROup|SEQuence [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP SEQ :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP? |
State Saved |
Yes |
Preset |
OFF |
Range |
Off | Group Hopping | Sequence Hopping |
Initial S/W Revision |
A.14.00 |
Sets the PUSCH Hopping Mode in case of DCI Format 0. Otherwise, it is inactive.
See 3GPP TS 36.211, 36.212 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE OFF|INTer|INTRa [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:MODE INT :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:MODE? |
Dependencies |
DCI Format |
State Saved |
Yes |
Preset |
|
Range |
Off, Inter-Subframe, Intra and Inter-Subframe Off, Inter-subframe, Intra and inter-subframe (for DCI Format 0) Off (for DCI Format 4) |
Initial S/W Revision |
A.14.00 |
Sets the Hopping Type. Refer to the 3GPP technical standards for more information.
Type 1 +1/4 and Type 1 -1/4 are only available when the number of system resource blocks is greater than 50.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:TYPE T1PQ|T1MQ|T1PH|T2 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:TYPE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:TYPE T1MQ :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:TYPE? |
State Saved |
Yes |
Preset |
T1PH |
Range |
Type1 +1/4 | Type1 -1/4 | Type1 +1/2 | Type2 |
Initial S/W Revision |
A.14.00 |
Sets a value for Hopping Offset (N_HO_RB) when the Hopping Mode is turned on.
Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.
If impossible resource mapping is set, warning message is shown after generation.
If warning message is shown, change Hopping Offset (N_HO_RB) or Hopping Subbands (Nsb) or RB Size of RB Offset parameters.
Calculated Value: N_HO_RB should be satisfied N_sb_RB = Floor((N_UL_RB - N_HO_RB - N_HO_RB mod 2)/Nsb).
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS 10 :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
98 or Calculated Value |
Initial S/W Revision |
A.14.00 |
Sets a value for Number of Sub-bands (Nsb) when the Hopping Mode is turned on.
Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.
If impossible resource mapping is set, warning message is shown after generation.
If warning message is shown, change Hopping Offset (N_HO_RB) or Hopping Subbands (Nsb) or RB Size of RB Offset parameters.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:SBAN:COUN 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:SBAN:COUN? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
4 |
Initial S/W Revision |
A.14.00 |
Sets the state of the capacity of supporting 64QAM state on or off for the UL-SCH. This parameter determines if 64QAM support is available for Modulation Coding Scheme (MCS) indexes equal to or greater than 21. For MCS indexes less than 21 this parameter has no effect.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:QAM:SIX ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:PUSC:QAM:SIX? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the number of layers for the corresponding PUSCH transmission.
The number of layers is less than or equal to the number of antennas.
When the Total Number of Antennas is changed, this parameter is set to default correspond to number of antennas.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:LAY:COUN 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:LAY:COUN? |
Dependencies |
Total Number of Antennas |
State Saved |
Yes |
Preset |
1 (1 Antenna case) 2 (2 Antennas case) 4 (4 Antennas case) |
Min |
1 |
Max |
1 (1 Antenna case) 2 (2 Antennas case) 4 (4 Antennas case) |
Initial S/W Revision |
A.14.00 |
Sets the number of codewords for the corresponding PUSCH transmission.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:CWOR:COUN 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:CWOR:COUN? |
Notes |
Range: 1 | 2 1 (1 Antenna case) 1 (2 Antennas, 1 Layer case) 2 (2 Antennas, 2 Layers case) 1 (4 Antennas, 1 Layer case) 1 | 2 (4 Antennas, 2 Layers case) 2 (4 Antennas, 3 Layers case) 2 (4 Antennas, 4 Layers case) |
Dependencies |
Total Number of Antennas, Number of Layers |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
2 |
Initial S/W Revision |
A.14.00 |
Sets the codebook index for the corresponding PUSCH transmission.
In case of DCI Format 0, N/A is displayed.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CINDex <integer>|NA [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CINDex? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:CIND 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:CIND? |
Dependencies |
Total Number of Antennas Number of Layers, DCI Format |
State Saved |
Yes |
Preset |
NA |
Min |
0 |
Notes |
Range: N/A | 0 to 23 N/A (DCI Format 0 case) 0 to 5 (2 Antennas, 1 Layer case) 0 (2 Antennas, 2 Layers case) 0 to 23 (4 Antennas, 1 Layer case) 0 to 15 (4 Antennas, 2 Layers case) 0 to 11 (4 Antennas, 3 Layers case) 0 (4 Antennas, 4 Layers case) |
Initial S/W Revision |
A.14.00 |
Sets the DCI Format for the corresponding PUSCH transmission.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat F0|F4 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DCI:FORM F4 :RAD:LTET:WAV:CCAR:ULIN:ULSC:DCI:FORM? |
Dependencies |
Total Number of Antennas, Number of Layers, Number of Codewords |
State Saved |
Yes |
Preset |
F0 |
Range |
Format 0 | Format 4 Format 0 (1 Antenna case) Format 0 | Format 4 (2 Antennas, 1 Layer, 1 Codeword case) Format 0 | Format 4 (4 Antennas, 1 Layer, 1 Codeword case) Format 4 (otherwise) |
Initial S/W Revision |
A.14.00 |
Sets the Activate-DMRS-with OCC parameter on or off for the corresponding PUSCH transmission.
See 3GPP TS 36.211 and 36.331, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:ADOC 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:ADOC? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the PUSCH Transmission Setting Mode.
In the case of MCS, the modulation type, TBS index and transport block size (in UL-SCH Tx sequence window) are automatically selected by the MCS index.
Otherwise, manual selection is available to the modulation type, TBS index and transport block size in UL-SCH Tx sequence window.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TSMode MCS|MANual [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TSMode? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TSM MCS :RAD:LTET:WAV:CCAR:ULIN:ULSC:TSM? |
State Saved |
Yes |
Preset |
MCS |
Range |
MCS | Manual |
Initial S/W Revision |
A.14.00 |
Sets the coding state on or off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:COD ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:COD? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets Data(1) in the transport block 1 (codeword 0).
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE] PN9|PN15|PN23|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA PN15 :RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9 PN15 | PN23 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when the Data (1) is User Defined Bits.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:USER "00001111" :RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:USER? |
Notes |
This setting is shown with the combined entry with Data(1). |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Sets Data in the transport block 2 (codeword 1).
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA:TWO PN9|PN15|PN23|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:TWO PN15 :RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:TWO? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9 | PN15 | PN23 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when the data is set to User Defined Bits.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA2:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA2:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA2:USER "11110000" :RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA2:USER? |
Notes |
This setting is shown with the combined entry with Data(2). |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
Sets the data reset method for UL-SCH.
None: the transport data is continuously repeated seed data which is specified by Data parameter. The transport data is not reset till end of waveform.
Every Subframe: the transport data is reset at the start of each subframe.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA:RESet NONE|ESFRame [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:DATA:RESet? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:RES ESFR :RAD:LTET:WAV:CCAR:ULIN:ULSC:DATA:RES? |
State Saved |
Yes |
Preset |
NONE |
Range |
None | Every Subframe |
Initial S/W Revision |
A.14.00 |
Sets the state of PUSCH Resource Block Size Restriction on or off.
If it is on, PUSCH Resource Block Size is restricted equal to (2^(a*2)) * (2^(b*3)) * (2^(c*5)) or less than RB UL max. (a, b, c is non-negative integer).
Otherwise, it is just equal or less than RB UL max. (RB UL max is system RB size)
This resource restriction is according to the 3GPP standard specification.
See 3GPP TS 36.211 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:RBS:REST 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:RBS:REST? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
The value you enter sets the number of available hybrid automatic repeat request (HARQ) processes and defines the interval (number of subframes) between retransmissions.
In the current Signal Studio it only supports one HARQ process.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:PROCesses <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:PROCesses? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:PROC 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:PROC? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
8 |
Initial S/W Revision |
A.14.00 |
Sets the RV Index Configuration for the selected DL-SCH channel.
In Auto mode, the RV Index for PUSCH's will be defined by RV Index Sequence. PUSCH will use the first element in RV Index Sequence by default and the index will increase when Retransmission state is on.
In Manual mode, RV Index will be set manually in UL-SCH TX Sequence Dialog and independent with each Retransmission.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:RVINdex:AUTO[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:RVINdex:AUTO[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:RVIN:AUTO ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:RVIN:AUTO? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Enter the numbers of individual RV Index Sequence for Auto RV index configuration mode, separated by commas (for example, 1,2,3).
Used when RV Index Auto Configuration is Off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:RVINdex:SEQuence <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:HARQ:RVINdex:SEQuence? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:RVI:SEQ "0,2,1,3" :RAD:LTET:WAV:CCAR:ULIN:ULSC:HARQ:RVI:SEQ? |
State Saved |
Yes |
Preset |
"0,2,3,1" |
Range |
Length of sequence: 1 to 16 Range of each value: 0 to 3 |
Initial S/W Revision |
A.14.00 |
Set the length of transmission configuration. The definition of transmission configuration of SCH and UCI will be repeated by end of waveform generation length.
If the Dynamic Uplink Downlink Configuration State is set to On, this parameter is set to same value as the Dynamic Uplink Downlink Configuration Length and read-only.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX:LENGth <time> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX:LENGth? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX:LENG 20 ms :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX:LENG? |
Notes |
Unit in GUI: s |
State Saved |
Yes |
Preset |
10 ms |
Min |
10 ms |
Max |
Waveform Generation Length, Max 160 ms |
Initial S/W Revision |
A.14.00 |
Indicates the number of enabled transmissions.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX:ENABled:COUNt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX:ENAB:COUN? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
This section describes the sequence settings of transmission configuration.
Setting groups of Transmission Config:
Seq 1
Seq 2
…
Seq N
The following settings of the transmission configuration should be set to each subframe configured from the frame length.
These settings of Sequence x can be set only when Sequence x is Uplink subframe allocation type.
The setting dialog of transmission configuration is popped up.
The settings of transmission configuration are shown when the subframe allocation type is Uplink.
Describes the settings of Sequence x, denoting x with the sequence number started from 1.
Notes for SCPI:
SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.
Indicates Frame index, Subframe index and Subframe allocation type.
SCPI Command |
N/A |
Notes |
GUI only, Read only |
State Saved |
No |
Preset |
"0/0 (Downlink)" |
Initial S/W Revision |
A.14.00 |
Sets the transmission state in the current subframe.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3 ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3? |
State Saved |
Yes |
Preset |
ON |
Initial S/W Revision |
A.14.00 |
Sets the uplink resource allocation type. In the case DCI Format 0 and Hopping Mode is not off, Type 0 is only available with read only.
Type 0: A set of contiguously allocated virtual resource block which indicated by a starting resource block (Virtual Resource Block Offset) and length (Virtual Resource Block Size).
Type 1: Two sets of resource blocks with each set including one or more consecutive resource block groups of size P same as downlink RBG size for uplink system bandwidth.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe T0|T1|T2 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RATY T0 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX2:RATY? |
Dependencies |
DCI Format, Hopping Mode |
State Saved |
Yes |
Preset |
T0 |
Range |
Type 0, Type 1 Type 0 (DCI Format 0 and Hopping Mode is not Off) |
Initial S/W Revision |
A.14.00 |
Sets a value of resource indication value (RIV).
This parameter is visible only when System Bandwidth is 20 MHz and Resource Allocation Type 3 is on.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RIV 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RIV? |
Dependencies |
This parameter is visible only when System Bandwidth is 20 MHz and Resource Allocation Type 3 is on |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
62 |
Initial S/W Revision |
A.14.00 |
Sets a bitmap of the allocated values of l for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 10 MHz and Resource Allocation Type 3 is on.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:BITM "10011" :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:BITM? |
State Saved |
Yes |
Preset |
"10000" |
Range |
5 bits image string consisted of '0' or '1' |
Initial S/W Revision |
A.14.00 |
Displays the RB start index for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and 0 <= RIV < N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:STAR? |
Notes |
Query only |
State Saved |
No |
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the RB length for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:LENGth? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:LENG? |
Notes |
Query only |
State Saved |
|
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the set of RB index values of l for Resource Allocation Type 3.
This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.
See 3GPP TS 36.213 Table 8.1.4-1 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:VOL? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:VOL? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Displays the RB mapping table for Resource Allocation Type 3.
This parameter is visible only when Resource Allocation Type 3 is on.
See 3GPP TS 36.213 8.1.4 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:MTABle? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:MTAB? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Sets a value of the resource block offset in RA Type 0 (single clustered) case.
In RA Type 1 (multi-clustered) case the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:OFFS 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:OFFS? |
Dependencies |
System Bandwidth |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
<maximum RB size> - 1 |
Initial S/W Revision |
A.14.00 |
In RA Type 1 (multi-clustered) case the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet:RATYpe:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:OFFS:RATY:ONE? |
Notes |
Query only For GUI, this value is used for RB Offset when RB Offset for RA Type 1 value is valid GUI label: RB Offset |
State Saved |
Yes |
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
Enter a value of the resource block size in RA Type 0 (single clustered) case.
See 3GPP TS 36.211 and 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:NUMB 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:NUMB? |
Dependencies |
System Bandwidth |
State Saved |
Yes |
Preset |
50 |
Min |
1 |
Max |
maximum RB size |
Initial S/W Revision |
A.14.00 |
In RA Type 1 (multi-clustered) case the RB Size is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.
For example, RB Size is (24, 21) means cluster #1 is 24 RB Size and cluster #2 is 21 RB Size.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer:RATYpe:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:NUMB:RATY:ONE? |
Notes |
Query only For GUI, this value is used for RB Size when RB Size for RA Type 1 value is valid |
Dependencies |
System Bandwidth |
State Saved |
Yes |
Preset |
"" |
Range |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (0). Otherwise, it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise, inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Notes that the resource block index is shown in the RB Start #1 setting field.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:STAR:ONE 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:STAR:ONE? |
Dependencies |
RBG End #1 |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
4 (1.4MHz) 6 (3MHz) 11 (5MHz) 15 (10MHz) 17 (15MHz) 23 (20MHz) |
Initial S/W Revision |
A.14.00 |
Indicates RB Start #1 related to RBG Start #1.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:STAR:ONE? |
Notes |
Query only |
State Saved |
No |
Preset |
0 |
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, enter a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Notes that the resource block index is shown in parentheses.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:END:ONE 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:END:ONE? |
State Saved |
Yes |
Preset |
2 (1.4MHz) 3 (3MHz) 6 (5MHz) 8 (10MHz) 8 (15MHz) 12 (20MHz) |
Min |
1 |
Max |
4 (1.4MHz) 6 (3MHz) 11 (5MHz) 15 (10MHz) 17 (15MHz) 23 (20MHz) |
Initial S/W Revision |
A.14.00 |
Indicates RB End #1 related to RBG End #1.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:ONE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:END:ONE? |
Notes |
Query only |
State Saved |
No |
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, enter a value of the Starting RBG Index of Cluster #2 (s2). Otherwise it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Notes that the resource block index is shown in parentheses.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:STAR:TWO 11 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:STAR:TWO? |
State Saved |
Yes |
Preset |
5 (1.4MHz) 5 (3MHz) 8 (5MHz) 10 (10MHz) 10 (15MHz) 14 (20MHz) |
Min |
3 |
Max |
6 (1.4MHz) 8 (3MHz) 13 (5MHz) 17 (10MHz) 19 (15MHz) 25 (20MHz) |
Initial S/W Revision |
A.14.00 |
Indicates RB Start #2 related to RBG Start #2.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:STAR:TWO? |
Notes |
Query only |
State Saved |
Yes |
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise it’s hidden.
In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.
There is an input limitation which is s0 < s1 < s2 < s3.
Notes that the resource block index is shown in parentheses.
See 3GPP TS 36.213 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:END:TWO 15 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RBG:END:TWO? |
Dependencies |
RBG Start #2 |
State Saved |
Yes |
Preset |
6 (1.4MHz) 7 (3MHz) 12 (5MHz) 16 (10MHz) 18 (15MHz) 24 (20MHz) |
Min |
3 |
Max |
6 (1.4MHz) 8 (3MHz) 13 (5MHz) 17 (10MHz) 19 (15MHz) 25 (20MHz) |
Initial S/W Revision |
A.14.00 |
Indicates RB End #2 related to RBG End #2.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RB:END:TWO? |
State Saved |
No |
Preset |
|
Min |
|
Max |
|
Initial S/W Revision |
A.14.00 |
Sets the re-transmission process of the transport block 1 (codeword 0) for the corresponding PUSCH transmission. (Toggle the new data indicator state or not.)
On: Re-transmission data with next RV index is transmitted. (The new data indicator is not toggled.)
Off: New data is transmitted. (The new data indicator is toggled.)
First transmission of each process is not available to set re-transmission.
For example, when the Number of HARQ Processes is 1 (Assigned Process is 0) and every subframe transmission is on, the re-transmission is not available to the first transmission.
Example: If the eNB receives incorrect data in uplink process #0, it sends a sends a retransmission request (NACK) to the UE. The UE then resends the data that was sent in previous process #0, 8 subframes earlier, starting with the next cycle of process #0. This is done by incrementing the RV Index (1) in the specified sequence (i.e. 0, 2, 3, 1...), up to the maximum number of the retransmission (i.e. a longer Waveform Generation Length, enables a greater number of potential retransmissions). Each complete retransmission can only happen after eight subframes.
Refer to the 3GPP standards, TS36.213 clause 8 and TS36.321 clause 5.4.2 on HARQ operation.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance[:ONE][:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance[:ONE][:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RETR OFF :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RETR? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets the MCS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 0 to 28, the “Modulation (1)” and “TBS Index (1)” are automatically selected.
When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 29 to 31, manual selection is available for the “Modulation (1)” and “TBS Index (1)”.
When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden.
When an MCS Index value is selected, the software generates the values for Modulation, TBS Index, and the TB Size according to the 3GPP standards. You can choose to manually enter the TB Size and the modulation, by turning off the MCS Index and the TBS Index parameters. This is required where the control information is transmitted without any data (payload)
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE] <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MCS:IND 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MCS:IND? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
31 |
Initial S/W Revision |
A.14.00 |
Displays the modulation type of the transport block 1 (codeword 0) for the corresponding PUSCH transmission, when the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28.
In this case this modulation type is automatically selected by the “MCS Index (1)”.
Otherwise, sets the modulation type of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation[:ONE] QPSK|QAM16|QAM64 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MOD QAM16 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MOD? |
State Saved |
Yes |
Preset |
QPSK |
Range |
QPSK | 16QAM | 64QAM |
Initial S/W Revision |
A.14.00 |
When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28, this parameter displays the TBS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
In this case this TBS index is automatically selected by “MCS Index (1)”.
When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (1)” is 29 to 31, you can enter the TBS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
When the “Transmission Setting Mode” in UL-SCH is Manual, it is hidden.
Both TBS index and resource block size determine the transport block size.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE] <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBS:IND 9 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBS:IND? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
26 |
Initial S/W Revision |
A.14.00 |
When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28, this parameter displays the transport block size of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
In this case this transport block size is automatically selected by “RB Size” and “TBS Index (1)”.
When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (1)” is 29 to 31, you cam enter the transport block size of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
When the “Transmission Setting Mode” in UL-SCH is Manual, it is hidden.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE] <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBL:SIZE 2000 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBL:SIZE? |
State Saved |
Yes |
Preset |
1384 |
Min |
0 |
Max |
149776 |
Initial S/W Revision |
A.14.00 |
Sets the redundancy version index (RV Index) of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.
If the “RV Index Configuration” parameter is “Auto”, the RV Index is automatically selected by the “RV Index Sequence” and “Retrans (1)” parameter. Otherwise, manual selection is available.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RVINdex[:ONE] <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RVINdex[:ONE]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RVIN 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RVIN? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
3 |
Initial S/W Revision |
A.14.00 |
Sets the re-transmission process of the transport block 2 (codeword 1) for the corresponding PUSCH transmission. (Toggle the new data indicator state or not.)
On: Re-transmission data with next RV index is transmitted. (The new data indicator is not toggled.)
Off: New data is transmitted. (The new data indicator is toggled.)
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
First transmission of each process is not available to set re-transmission. For example, when the Number of HARQ Processes is 1 (Assigned Process is 0) and every subframe transmission is on, the re-transmission is not available to the first transmission.
Example: If the eNB receives incorrect data in uplink process #0, it sends a sends a retransmission request (NACK) to the UE. The UE then resends the data that was sent in previous process #0, 8 subframes earlier, starting with the next cycle of process #0. This is done by incrementing the RV Index (2) in the specified sequence (i.e. 0, 2, 3, 1...), up to the maximum number of the retransmission (i.e. a longer Waveform Generation Length, enables a greater number of potential retransmissions). Each complete retransmission can only happen after eight subframes.
Refer to the 3GPP standards, TS36.213 clause 8 and TS36.321 clause 5.4.2 on HARQ operation.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance:TWO[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance:TWO[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RETR:TWO 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RETR:TWO? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets the MCS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 0 to 28, the “Modulation (2)” and “TBS Index (2)” are automatically selected.
When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 29 to 31, manual selection is available for the “Modulation (2)” and “TBS Index (2)”.
When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden.
When an MCS Index value is selected, the software generates the values for Modulation, TBS Index, and the TB Size according to the 3GPP standards. You can choose to manually enter the TB Size and the modulation, by turning off the MCS Index and the TBS Index parameters. This is required where the control information is transmitted without any data (payload)
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MCS:IND:TWO 30 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MCS:IND:TWO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
31 |
Initial S/W Revision |
A.14.00 |
When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the modulation type of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
In this case this modulation type is automatically selected by the “MCS Index (2)”.
Otherwise, you can set the modulation type of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
If the “MCS Index” parameter is 0 to 28, the modulation type is automatically selected by the “MCS Index”. Otherwise manual selection is available.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO QPSK|QAM16|QAM64 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MOD:TWO QAM16 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:MOD:TWO? |
State Saved |
Yes |
Preset |
QPSK |
Range |
QPSK | 16QAM | 64QAM |
Initial S/W Revision |
A.14.00 |
When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the TBS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
In this case this TBS index is automatically selected by “MCS Index (2)”.
When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (2)” is 29 to 31, you can enter the TBS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden. Both TBS index and resource block size determine the transport block size.
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
See 3GPP TS 36.211, 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBS:IND:TWO 20 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBS:IND:TWO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
26 |
Initial S/W Revision |
A.14.00 |
When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the transport block size of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
In this case this transport block size is automatically selected by “RB Size” and “TBS Index (2)”.
When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (2)” is 29 to 31, you can enter the transport block size of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBL:SIZE:TWO 0 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:TBL:SIZE:TWO? |
State Saved |
Yes |
Preset |
|
Min |
0 |
Max |
149776 |
Initial S/W Revision |
A.14.00 |
Sets the redundancy version index (RV Index) of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.
If the “RV Index Configuration” parameter is “Auto”, the RV Index is automatically selected by the “RV Index Sequence” and “Retrans (2)” parameter. Otherwise manual selection is available.
This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RVINdex:TWO <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RVINdex:TWO? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RVIN:TWO 0 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RVIN:TWO? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
3 |
Initial S/W Revision |
A.14.00 |
Sets a power level in dB for the demodulation reference signal (DMRS) relative to the carrier power.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer <rel_ampl> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:DMRS:POW 15dB :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:DMRS:POW? |
Notes |
Unit in GUI: dB |
State Saved |
Yes |
Preset |
0 dB |
Range |
-60 dB to 20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the cyclic shift field index for the corresponding PUSCH transmission.
Cyclic shift for DMRS and orthogonal sequence is given by CS Field Index and layer number.
See 3GPP TS 36.212 and 36.213, for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CSF:IND 5 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CSF:IND? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
7 |
Initial S/W Revision |
A.14.00 |
Sets the state of HARQ-ACK in the current subframe.
This setting is hidden when Coding State is Off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ ON :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets the feedback mode of HARQ-ACK.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:FMODe BUNDling|MULTiplexing [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:FMODe? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:FMOD BUND :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:FMOD? |
State Saved |
Yes |
Preset |
MULTiplexing |
Range |
Bundling, Multiplexing |
Initial S/W Revision |
A.14.00 |
Sets a value for the Nbundled sequence index in the current subframe.
This setting is visible when HARQ-ACK is On and HARQ-ACK Feedback Mode is Bundling.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:NBUNdled <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:NBUNdled? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:NBUN 10 :RAD:LTEE:WAV:CCAR:ULIN:ULSC:TX3:NBUN? |
State Saved |
Yes |
Preset |
1 |
Min |
1 |
Max |
20 |
Initial S/W Revision |
A.14.00 |
Sets HARQ-ACK Info.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA ACK|NACK|ACKACK|NACKACK|ACKNACK|NACKNACK|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA NACK :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA? |
State Saved |
Yes |
Preset |
ACK |
Range |
ACK | NACK | ACK-ACK | NACK-ACK | ACK-NACK | NACK-NACK | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when HARQ-ACK Info is User Defined Bits.
This setting is shown with the combined entry with HARQ-ACK Info.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA:USER "00000000" :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
If User Defined Bits is selected as the HARQ-ACK Info type, enter a value between 3 and 20 for HARQ-ACK Info Size. The software sets the HARQ-ACK Info Size for the other HARQ-ACK Info type selections as shown above.
Refer to 3GPP TS 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:SIZE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:SIZE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA:SIZE 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:DATA:SIZE? |
Notes |
Range: 1 for HARQ-ACK Info = ACK or NACK 2 for HARQ-ACK Info = ACK-ACK, ACK-NACK, NACK-ACK, NACK-NACK 3 to 11 for HARQ-ACK Info = User Defined Bits 12 to 20 for HARQ-ACK Info = User Defined Bits |
State Saved |
Yes |
Preset |
|
Initial S/W Revision |
A.14.00 |
Sets a value for HARQ-ACK Offset index for the selected transmission.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:OFFSet <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:OFFSet? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:OFFS 10 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:HARQ:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
14 |
Initial S/W Revision |
A.14.00 |
Sets the state of RI multiplexing to the UL-SCH in a specific subframe.
This setting is hidden when Coding State is Off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI? |
State Saved |
Yes |
Preset |
Off |
Initial S/W Revision |
A.14.00 |
Sets RI Info.
Refer to 3GPP TS 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA ZERO|ONE|ZEROZERO|ZEROONE|ONEZERO|ONEONE|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA ONE :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA? |
State Saved |
Yes |
Preset |
ZERO |
Range |
0 | 1 | 0-0 | 0-1 | 1-1 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when RI Info is User Defined Bits.
This setting is shown with the combined entry with RI Info.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA:USER "00000000" :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA:USER? |
State Saved |
Yes |
Preset |
"00000000" |
Range |
|
Initial S/W Revision |
A.14.00 |
The software sets the RI Info Size for the other RI Info type selections as shown above.
Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 15 bits), the corresponding channel coding of RI Information is used.
Refer to 3GPP TS 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA:SIZE 2 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:DATA:SIZE? |
Notes |
Range: 1 for RI Info = 0 or 1 2 for RI Info = 0-0, 0-1, 1-0 or 1-1 3 to 11 for RI Info = User Defined Bits 12 to 15 for RI Info = User Defined Bits |
State Saved |
Yes |
Preset |
|
Initial S/W Revision |
A.14.00 |
Sets a value for RI Offset index in the selected transmission.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:OFFSet <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:OFFSet? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:OFFS 10 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:RI:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
15 |
Initial S/W Revision |
A.14.00 |
Sets the state of CQI/PMI multiplexing to the UL-SCH in a specific subframe.
This setting is hidden when Coding State is Off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI OFF :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets CQI/PMI Info.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA PN9|PN15|USER [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA PN15 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA? |
State Saved |
Yes |
Preset |
PN9 |
Range |
PN9 | PN15 | User Defined Bits |
Initial S/W Revision |
A.14.00 |
This setting is used when CQI/PMI Info is User Defined Bits.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER <string> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA:USER "00000000" :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA:USER? |
Preset |
"00000000" |
State Saved |
Yes |
Range |
|
Initial S/W Revision |
A.14.00 |
Enter a value for CQI/PMI Info Size.
Refer to 3GPP TS 36.212 and 36.213.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA:SIZE 100 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:DATA:SIZE? |
State Saved |
Yes |
Preset |
4 |
Min |
0 |
Max |
256 |
Initial S/W Revision |
A.14.00 |
Enter a value for CQI/PMI Offset index in the selected transmission.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:OFFSet <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:OFFSet? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:OFFS 10 :RAD:LTET:WAV:CCAR:ULIN:ULSC:TX3:CQI:OFFS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
15 |
Initial S/W Revision |
A.14.00 |
Command Type |
Immediate Action |
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:IMPort <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:IMP "ULSCHTX.txt" |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Command Type |
Immediate Action |
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:EXPort <string> |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:EXP "ULSCHTX.txt" |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
|
Range |
|
Initial S/W Revision |
A.14.00 |
Command Type |
Immediate Action |
SCPI Command |
N/A |
Notes |
Set only (Immediate Action) |
State Saved |
No |
Preset |
Refer to the element definition of the data part below. |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Selects a setting name to preset.
SCPI Command |
– |
SCPI Example |
– |
Notes |
Set and Query GUI label: Column Value selection: Pulldown menu |
State Saved |
No |
Preset |
Enabled |
Range |
Refer to the element definition table in Column Preset section. |
Initial S/W Revision |
A.14.00 |
Selects a value to preset for the selected setting.
SCPI Command |
– |
SCPI Example |
|
Notes |
Set and Query GUI label: The name of selected setting in Column Value selection: Depends on the selected setting. Refer to the section of the selected setting |
State Saved |
No |
Preset |
Depends on the selected setting. Refer to the section of the selected setting |
Range |
Refer to the element definition of the data part below. |
Initial S/W Revision |
A.14.00 |
Sets the state of UL CoMP on or off.
When UL CoMP State is On, PUSCH ID and DMRS PUSCH CSH ID are available to set a value.
Otherwise, these parameters are not available to set a value as read-only.
See 3GPP TS 36.211 and 36.311 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP 1 :RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Help Map ID |
Y |
Sets a value of PUSCH Identity (ID) which is used for virtual cell ID.
When UL CoMP State is On, this parameter is available to set a value.
Otherwise, this parameter is not available to set a value as read-only.
See 3GPP TS 36.211 and 36.311 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP:ID:PUSCh <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP:ID:PUSCh? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP:ID:PUSC 500 :RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP:ID:PUSC? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
509 |
Initial S/W Revision |
A.14.00 |
Sets a value which is used in initialization of cyclic shift hopping of DMRS PUSCH pseudo random sequence generation which is used for virtual cell ID.
When UL CoMP State is On, this parameter is available to set a value. Otherwise, this parameter is not available to set a value as read-only.
See 3GPP TS 36.211 and 36.311 for more information.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP:ID:DMRS <integer> [:SOURce]:RADio:LTETdd:WAVeform[:ARB]:CCARrier<carrier>:ULINk:ULSCh:COMP:ID:DMRS? |
SCPI Example |
:RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP:ID:DMRS 20 :RAD:LTET:WAV:CCAR:ULIN:ULSC:COMP:ID:DMRS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
509 |
Initial S/W Revision |
A.14.00 |