LTE TDD
For Real-Time capability.
This topic describes the settings of the Cell Parameters node.
Total Number of Resource Blocks
Total Number of Occupied Subcarriers
Number of Subcarriers for Resource Block
Number of Symbols for Resource Block
This setting specifies Cell ID.
See 3GPP TS 36.211 for more information.
Notes Frequency Offset and Cell ID are always editable, even if Auto Carrier Aggregation Configuration on.
In the case (1) or (2), auto configuration is done for Frequency Offset, Cell ID, Uplink Downlink Configuration, Special Subframe Configuration and Cyclic Prefix.
(1) When any action "Add CC" or "Delete CC" or "Copy CC" or Change System BW is done and Auto Carrier Aggregation Configuration parameter is On.
(2) When Auto Carrier Aggregation Configuration parameter is changed to On from Off.
Auto configuration sets Cell ID same as Component Carrier Index, and the parameters (Uplink downlink Configuration, Special Subframe Configuration and Cyclic Prefix) on the secondary cells same value of the primary cell as read-only parameter.
If Auto Carrier Aggregation Configuration is set to off, auto configuration does not work.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:CIDentity <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:CIDentity? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:CID 20 :RAD:LTET:WAV:RTIM:CCAR:ULIN:CID? |
|
State Saved |
Yes |
|
Preset |
Same as CC index (Auto Carrier Aggregation Configuration is on case) 0 (Otherwise) |
|
Min |
0 |
|
Max |
503 |
|
Initial S/W Revision |
A.14.00 |
Sets the antenna to be used for transmitting the uplink signal.
The available selections are determined by the Total Number of Antennas setting.
When the MIMO Quick Setup is selected or the Fading contained in Waveform is set to On, it? hidden.
See 3GPP TS 36.211 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:APORt <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:APORt? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:APOR 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:APOR? |
|
Dependencies |
Available values depend on Total Number of Antennas. |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
0 (Total Number of Antennas is 1 Antenna.) 0, 1 (Total Number of Antennas is 2 Antennas.) 0, 1, 2, 3 (Total Number of Antennas is 4 Antennas.) |
|
Initial S/W Revision |
A.14.00 |
Sets the total number of physical antenna port configuration used for uplink transmission in this cell.
When the MIMO Quick Setup is selected, it? read-only.
See 3GPP TS 36.211 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:APORts:COUNt <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:APORts:COUNt |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:APOR:COUN 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:APOR:COUN? |
|
Notes |
Valid values: SCPI: 1 | 2 | 4 GUI: 1 Antenna | 2 Antennas | 4 Antennas |
|
State Saved |
Yes |
|
Preset |
1 |
|
Min |
1 |
|
Max |
4 |
|
Initial S/W Revision |
A.14.00 |
Sets the system bandwidth and number of Resource Blocks (RB).
When the system bandwidth is changed, the software automatically adjusts the value in the Total number of Resource Blocks cell, the Total number of Occupied Sub-carriers cell and so on.
Notes: The resource blocks and some parameters are reconfigured by changing the System Bandwidth parameter.
In the case (1) or (2), auto configuration is done for Frequency Offset, Cell ID, Uplink Downlink Configuration, Special Subframe Configuration and Cyclic Prefix.
(1) When any action, Add Carrier, Delete Carrier, or Change System BW is executed and Auto Carrier Aggregation Configuration is on.
(2) When Auto Carrier Aggregation Configuration is changed to on from off.
Auto configuration sets the Cell ID to the same value as Component Carrier Index, and the parameters (Uplink downlink Configuration, Special Subframe Configuration and Cyclic Prefix) on the secondary cells to the same value of the primary cell and read-only.
Auto configuration sets the Cell ID to the same value as Component Carrier Index.
System Bandwidth is automatically set to 10 MHz or 20 MHz when Resource Allocation Type 3 is changed to on.
Resource Allocation Type 3 is automatically set to off when System Bandwidth is changed to a value other than 10 MHz or 20 MHz.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:BANDwidth|BWIDth B1M4|B3M|B5M|B10M|B15M|B20M [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:BANDwidth|BWIDth? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:BAND B10M :RAD:LTET:WAV:RTIM:CCAR:ULIN:BAND? |
|
Notes |
BWIDth SCPI node is an alias of BANDwidth. |
|
State Saved |
Yes |
|
Preset |
B10M |
|
Range |
1.4 MHz (6RB) | 3 MHz (15RB) | 5 MHz (25RB) | 10 MHz (50RB) | 15 MHz (75RB) | 20 MHz (100RB) |
|
Initial S/W Revision |
A.14.00 |
Displays the number of resource blocks.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:RB:COUNt? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:RB:COUN? |
|
State Saved |
No |
|
Preset |
50 |
|
Min |
6 |
|
Max |
100 |
|
Initial S/W Revision |
A.14.00 |
The value is set by the software based on the System Bandwidth setting. The center subcarrier is not used for downlink transmission, so the number of transmitted subcarriers is one less than the number of occupied subcarriers.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SCARrier:COUNt? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SCAR:COUN? |
|
State Saved |
No |
|
Preset |
600 |
|
Min |
72 |
|
Max |
1200 |
|
Initial S/W Revision |
A.14.00 |
Displays the subcarrier spacing for the uplink. Only the 15 kHz subcarrier spacing is supported in this release.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SCARrier:SPACing? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SCAR:SPAC? |
|
State Saved |
No |
|
Preset |
F15K |
|
Range |
Value SCPI 15 kHz F15K |
|
Initial S/W Revision |
A.14.00 |
Sets Normal or Extended cyclic prefix. The software sets Number of Symbols for Resource Block based on the cyclic prefix selection.
When the corresponding Component Carrier is set to secondary cell and Auto Carrier Aggregation Configuration parameter is set to on, Cyclic Prefix is set to the same value as the primary cell value and read-only.
Cyclic Prefix is automatically set to Normal when Resource Allocation Type 3 is changed to on.
Resource Allocation Type 3 is automatically set to off when Cyclic Prefix is changed to Extended.
See 3GPP TS36.211 5.2.4 for more information.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:CP NORMal|EXTended [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:CP? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:CP NORM :RAD:LTET:WAV:RTIM:CCAR:ULIN:CP? |
|
State Saved |
Yes |
|
Preset |
NORM |
|
Range |
Normal | Extended |
|
Initial S/W Revision |
A.14.00 |
Displays the number of consecutive subcarriers in a resource block.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:RB:SCARrier:COUNt? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:RB:SCAR:COUN? |
|
Notes |
Query only, Fixed value |
|
State Saved |
No |
|
Preset |
12 |
|
Min |
12 |
|
Max |
12 |
|
Initial S/W Revision |
A.14.00 |
Displays the number of consecutive OFDM symbols in an uplink slot.
The software sets Number of Symbols for Resource Block based on the Cyclic Prefix selection.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:RB:SYMBol:COUNt? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:RB:SYMB:COUN? |
|
Notes |
Query only |
|
State Saved |
No |
|
Preset |
7 |
|
Min |
6 |
|
Max |
7 |
|
Range |
7 (for Normal Cyclic Prefix), 6 (for Extended Cyclic Prefix) |
|
Initial S/W Revision |
A.14.00 |
Sets the state of PUSCH DFT Swap.
PUSCH DFT Swap influences how data is mapped to resource elements in the physical uplink shared channel after discrete Fourier transform is performed. PUSCH DFT Swap can be turned on or off to provide two different interpretations of how data should be mapped to resource elements in PUSCH channels.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:PUSCh:DFTSwap[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:PUSCh:DFTSwap[:STATe]? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:PUSC:DFTS 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:PUSC:DFTS? |
|
State Saved |
Yes |
|
Preset |
OFF |
|
Initial S/W Revision |
A.14.00 |
Sets nDMRS(1) value which is given by 36.211 Table 5.5.2.1.1-2.
This value is used for both PUSCH and PUCCH.
|
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:NDMRs:ONE <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:NDMRs:ONE? |
|
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:NDMR:ONE 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:NDMR:ONE? |
|
Notes |
Valid values: 0, 2, 3, 4, 6, 8, 9, 10 |
|
State Saved |
Yes |
|
Preset |
0 |
|
Min |
0 |
|
Max |
10 |
|
Initial S/W Revision |
A.14.00 |