LTE TDD
For Real-Time capability.
This topic describes the settings of the Sounding Reference Signal (SRS) node.
This setting specifies the enable state of Sounding Reference Signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS OFF :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Set the power of the sounding reference signal in dB.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:POWer <rel_ampl> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:POWer? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:POW 0dB :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:POW? |
Notes |
Unit in GUI: dB |
State Saved |
Yes |
Preset |
0 dB |
Min |
-60 dB |
Max |
20 dB |
Resolution |
0.001 dB |
Initial S/W Revision |
A.14.00 |
Sets the hopping type sounding reference signal related to. (See 3GPP TS 36.211)
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:HOPPing OFF|GROup|SEQuence [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:HOPPing? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:HOPP GRO :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:HOPP? |
State Saved |
Yes |
Preset |
OFF |
Range |
Off | Group Hopping | Sequence Hopping |
Initial S/W Revision |
A.14.00 |
Sets the state of the sounding reference signal Max UpPTS on or off.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:MUPTs[:STATe] OFF|ON|0|1 [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:MUPTs[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:MUPT ON :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:MUPT? |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Set the Number of Format 4 PRACH burst allocated in the special subframe, you can set this value to 0, 1, 2, 3, 4 , 5, 6 for each special subframe as described in 3GPP TS 36.211.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:NUMBer:F4PRach <string> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:NUMBer:F4PRach? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:NUMB:F4PR "0,1" :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:NUMB:F4PR? |
State Saved |
Yes |
Preset |
"0,0" |
Range |
|
Initial S/W Revision |
A.14.00 |
Sets the Bandwidth configuration for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:BWConfig <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:BWConfig? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:BWC 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:BWC? |
State Saved |
Yes |
Preset |
7 |
Min |
0 |
Max |
7 |
Initial S/W Revision |
A.14.00 |
Sets the Bandwidth indicator for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:BANDwidth|BWIDth <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:BANDwidth|BWIDth? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:BAND 0 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:BAND? |
Notes |
BWIDth SCPI node is an alias of BANDwidth. |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
3 |
Initial S/W Revision |
A.14.00 |
Sets the offset value which is related with the transmission comb for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:TCOMb <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:TCOMb? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:TCOM 0 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:TCOM? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
1 |
Initial S/W Revision |
A.14.00 |
Sets the frequency hopping bandwidth of sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:HOPPing:BANDwidth|BWIDth <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:HOPPing:BANDwidth|BWIDth? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:HOPP:BAND 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:HOPP:BAND? |
Notes |
BWIDth SCPI node is an alias of BANDwidth. |
State Saved |
Yes |
Preset |
3 |
Min |
0 |
Max |
3 |
Initial S/W Revision |
A.14.00 |
Sets the frequency domain position RRC value which is from the upper layer for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:FDOMain:POSition <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:FDOMain:POSition? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:FDOM:POS 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:FDOM:POS? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
23 |
Initial S/W Revision |
A.14.00 |
Displays the frequency hopping status of the UE specific sounding reference signals Configuration.
This is read only parameter and automatically decided as below.
There is a relation among SRS Bandwidth (B_SRS), SRS Hopping Bandwidth (b_hop) and Frequency Hopping.
Frequency Hopping On: (b_hop) < (B_SRS)
Frequency Hopping Off: (b_hop) >= (B_SRS)
Refer to 36.213V8.5.0 Table 8.2-1
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:FHOPping[:STATe]? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:FHOP? |
Notes |
Query only |
State Saved |
Yes |
Preset |
OFF |
Initial S/W Revision |
A.14.00 |
Sets subframe configuration of sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:SFRame:CONFig? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:SFR:CONF 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:SFR:CONF? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
13 |
Initial S/W Revision |
A.14.00 |
Sets the configuration Index for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:CINDex <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:CINDex? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:CIND 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:CIND? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
644 |
Initial S/W Revision |
A.14.00 |
This command returns the SRS subframe offset of the UE specific sounding reference signals Configuration. Refer to 36.213 Table 8.2-2.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:SFRame:OFFSet? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:SFR:OFFS? |
Notes |
Query only |
State Saved |
No |
Preset |
"0,1" |
Min |
0 |
Max |
|
Range |
|
Initial S/W Revision |
A.14.00 |
This command returns the SRS periodicity of the UE specific sounding reference signals Configuration. Refer to 36.213 Table 8.2-2.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:PERiodicity? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:PER? |
Notes |
Query only |
State Saved |
No |
Preset |
2 ms |
Min |
2 ms |
Max |
320 ms |
Range |
2 ms | 5 ms | 10 ms | 20 ms | 40 ms | 80 ms | 160 ms | 320 ms This value is depended on Configuration Index (I_SRS). |
Initial S/W Revision |
A.14.00 |
Sets the value which is used to calculate the cyclic shift for sounding reference signal.
SCPI Command |
[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:CSHift <integer> [:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:SRS:CSHift? |
SCPI Example |
:RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:CSH 1 :RAD:LTET:WAV:RTIM:CCAR:ULIN:SRS:CSH? |
State Saved |
Yes |
Preset |
0 |
Min |
0 |
Max |
7 |
Initial S/W Revision |
A.14.00 |