LTE TDD

ULSCH Uplink

For Real-Time capability.

This topic describes the settings of the UL-SCH node.

General

PUSCH Common [TDD CC]

MIMO

Transmission

Transmission Configuration

ULSCH Uplink

General

Enabled

Sets the state of UL-SCH.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

Power

Sets a power level in dB for the selected channel.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:POWer <rel_ampl>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:POWer?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:POW 10dB

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:POW?

Notes

Unit in GUI: dB

State Saved

Yes

Preset

0 dB

Range

-60 dB to 20 dB

Resolution

0.001 dB

Initial S/W Revision

A.14.00

Scrambling

Sets the state of scrambling for the physical channel on or off.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:SCRamble[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:SCR 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:SCR?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

RNTI (1)

Enter the Radio Network Temporary Identifier (RNTI) for transport block 1 (codeword 0).

See 3GPP TS 36.211 and 36.321, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE] <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RNTI[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RNTI 5

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RNTI?

Notes

Range: 0 to 65535 (0x0000 to 0xFFFF)

State Saved

Yes

Preset

1

Min

0

Max

65535

Initial S/W Revision

A.14.00

Transmission Mode

Displays the transmission mode for the corresponding PUSCH transmission.

It depends on Total Number of Antennas.

Transmission Mode 1 is used for single antenna transmission and Transmission Mode 2 is used for multi antenna transmission.

1 : Single Antenna Port (Port 10)

2 : Single Antenna Port (Port 10) / Closed Loop Spatial Multiplexing

See 3GPP TS 36.211 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TMODe?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TMOD?

Notes

Query only

State Saved

 

Preset

 

Range

TM1 | TM2

Initial S/W Revision

A.14.00

Resource Allocation Type 3

Sets the resource allocation type 3 state on or off for the channel.

When this parameter is changed to on, System Bandwidth is set to 10 MHz or 20 MHz, and Cyclic Prefix is set to Normal, automatically.

When Transmission BW is changed to a value other than 10 MHz or 20 MHz, or Cyclic Prefix is changed to Extended, this parameter is automatically set to off.

This parameter does not affect the parameter setting on the FRC Wizard window.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RATYpe:THRee[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RATY:THR ON

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RATY:THR?

State Saved

 

Preset

OFF

Initial S/W Revision

A.14.00

PUSCH Common [TDD CC]

Delta SS

Sets Delta SS. This value is used to calculate the sequence-shift pattern (see 3GPP TS36.211).

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:DSS?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:DSS 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:DSS?

State Saved

Yes

Preset

0

Min

0

Max

29

Initial S/W Revision

A.14.00

Group/Sequence Hopping

Sets the hopping type. (See 3GPP TS 36.211)

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing OFF|GROup|SEQuence

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP SEQ

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP?

State Saved

Yes

Preset

OFF

Range

Off | Group Hopping | Sequence Hopping

Initial S/W Revision

A.14.00

Hopping Mode

Sets the PUSCH Hopping Mode in case of DCI Format 0. Otherwise, it is inactive.

See 3GPP TS 36.211, 36.212 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE OFF|INTer|INTRa

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:MODE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:MODE INT

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:MODE?

Dependencies

DCI Format

State Saved

Yes

Preset

 

Range

Off, Inter-Subframe, Intra and Inter-Subframe

Off, Inter-subframe, Intra and inter-subframe (for DCI Format 0)

Off (for DCI Format 4)

Initial S/W Revision

A.14.00

Hopping Type

Sets the Hopping Type. Refer to the 3GPP technical standards for more information.

Type 1 +1/4 and Type 1 -1/4 are only available when the number of system resource blocks is greater than 50.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:TYPE T1PQ|T1MQ|T1PH|T2

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:TYPE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:TYPE T1MQ

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:TYPE?

State Saved

Yes

Preset

T1PH

Range

Type1 +1/4 | Type1 -1/4 | Type1 +1/2 | Type2

Initial S/W Revision

A.14.00

Hopping Offset (N_HO_RB)

Sets a value for Hopping Offset (N_HO_RB) when the Hopping Mode is turned on.

Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.

If impossible resource mapping is set, warning message is shown after generation.

If warning message is shown, change Hopping Offset (N_HO_RB) or Hopping Subbands (Nsb) or RB Size of RB Offset parameters.

Calculated Value: N_HO_RB should be satisfied N_sb_RB = Floor((N_UL_RB - N_HO_RB - N_HO_RB mod 2)/Nsb).

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:HOPPing:OFFSet?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS 10

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:HOPP:OFFS?

State Saved

Yes

Preset

0

Min

0

Max

98 or Calculated Value

Initial S/W Revision

A.14.00

Number of Subbands (Nsb)

Sets a value for Number of Sub-bands (Nsb) when the Hopping Mode is turned on.

Basically, software limits input parameter to avoid non-contiguous RB or out of system bandwidth resource mapping.

If impossible resource mapping is set, warning message is shown after generation.

If warning message is shown, change Hopping Offset (N_HO_RB) or Hopping Subbands (Nsb) or RB Size of RB Offset parameters.

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:SBANds:COUNt?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:SBAN:COUN 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:SBAN:COUN?

State Saved

Yes

Preset

1

Min

1

Max

4

Initial S/W Revision

A.14.00

Supporting 64QAM

Sets the state of the capacity of supporting 64QAM state on or off for the UL-SCH. This parameter determines if 64QAM support is available for Modulation Coding Scheme (MCS) indexes equal to or greater than 21.  For MCS indexes less than 21 this parameter has no effect.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:PUSCh:QAM:SIX[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:SIX ON

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:PUSC:QAM:SIX?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

MIMO

Number of Layers

Sets the number of layers for the corresponding PUSCH transmission.

The number of layers is less than or equal to the number of antennas.

When the Total Number of Antennas is changed, this parameter is set to default correspond to number of antennas.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:LAYer:COUNt?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:LAY:COUN 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:LAY:COUN?

Dependencies

Total Number of Antennas

State Saved

Yes

Preset

1 (1 Antenna case)

2 (2 Antennas case)

4 (4 Antennas case)

Min

1

Max

1 (1 Antenna case)

2 (2 Antennas case)

4 (4 Antennas case)

Initial S/W Revision

A.14.00

Number of Codewords

Sets the number of codewords for the corresponding PUSCH transmission.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CWORd:COUNt?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:CWOR:COUN 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:CWOR:COUN?

Notes

Range: 1 | 2

1 (1 Antenna case)

1 (2 Antennas, 1 Layer case)

2 (2 Antennas, 2 Layers case)

1 (4 Antennas, 1 Layer case)

1 | 2 (4 Antennas, 2 Layers case)

2 (4 Antennas, 3 Layers case)

2 (4 Antennas, 4 Layers case)

Dependencies

Total Number of Antennas, Number of Layers

State Saved

Yes

Preset

1

Min

1

Max

2

Initial S/W Revision

A.14.00

Codebook Index

Sets the codebook index for the corresponding PUSCH transmission.

In case of DCI Format 0, N/A is displayed.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CINDex <integer>|NA

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CINDex?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:CIND 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:CIND?

Dependencies

Total Number of Antennas Number of Layers, DCI Format

State Saved

Yes

Preset

NA

Min

0

Notes

Range: N/A | 0 to 23

N/A (DCI Format 0 case)

0 to 5 (2 Antennas, 1 Layer case)

0 (2 Antennas, 2 Layers case)

0 to 23 (4 Antennas, 1 Layer case)

0 to 15 (4 Antennas, 2 Layers case)

0 to 11 (4 Antennas, 3 Layers case)

0 (4 Antennas, 4 Layers case)

Initial S/W Revision

A.14.00

DCI Format

Sets the DCI Format for the corresponding PUSCH transmission.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat F0|F4

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DCI:FORMat?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DCI:FORM F4

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DCI:FORM?

Dependencies

Total Number of Antennas, Number of Layers, Number of Codewords

State Saved

Yes

Preset

F0

Range

Format 0 | Format 4

Format 0 (1 Antenna case)

Format 0 | Format 4 (2 Antennas, 1 Layer, 1 Codeword case)

Format 0 | Format 4 (4 Antennas, 1 Layer, 1 Codeword case)

Format 4 (otherwise)

Initial S/W Revision

A.14.00

Activate DMRS with OCC

Sets the Activate-DMRS-with OCC parameter on or off for the corresponding PUSCH transmission.

See 3GPP TS 36.211 and 36.331, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:ADOCc[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:ADOC 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:ADOC?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

Transmission

Transmission Setting Mode [TDD CC]

Sets the PUSCH Transmission Setting Mode.

In the case of MCS, the modulation type, TBS index and transport block size (in UL-SCH Tx sequence window) are automatically selected by the MCS index.

Otherwise, manual selection is available to the modulation type, TBS index and transport block size in UL-SCH Tx sequence window.

See 3GPP TS 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TSMode MCS|MANual

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TSMode?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TSM MCS

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TSM?

State Saved

Yes

Preset

MCS

Range

MCS | Manual

Initial S/W Revision

A.14.00

Code State

Sets the coding state on or off.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:CODing[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:COD ON

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:COD?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

Data (1)

Sets Data(1) in the transport block 1 (codeword 0).

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE] PN9|PN15|PN23|USER

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DATA PN15

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DATA?

State Saved

Yes

Preset

PN9

Range

PN9 PN15 | PN23 | User Defined Bits

Initial S/W Revision

A.14.00

Data (1) User Defined Bits

This setting is used when the Data (1) is User Defined Bits.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER <string>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:DATA[:ONE]:USER?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DATA:USER "00001111"

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:DATA:USER?

Notes

This setting is shown with the combined entry with Data(1).

State Saved

Yes

Preset

"00000000"

Range

 

Initial S/W Revision

A.14.00

RB Size Restriction

Sets the state of PUSCH Resource Block Size Restriction on or off.

If it is on, PUSCH Resource Block Size is restricted equal to (2^(a*2)) * (2^(b*3)) * (2^(c*5)) or less than RB UL max. (a, b, c is non-negative integer).

Otherwise, it is just equal or less than RB UL max. (RB UL max is system RB size)

This resource restriction is according to the 3GPP standard specification.

See 3GPP TS 36.211 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:RBSize:RESTriction[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RBS:REST 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:RBS:REST?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

Transmission Configuration

This section describes the sequence settings of transmission configuration.

Setting groups of Transmission Config:

Seq 1

Seq 2

…

Seq N

Sequence x

The following settings of the transmission configuration should be set to each subframe configured from the frame length.

These settings of Sequence x can be set only when Sequence x is Uplink subframe allocation type.

The setting dialog of transmission configuration is popped up.

The settings of transmission configuration are shown when the subframe allocation type is Uplink.

Describes the settings of Sequence x, denoting x with the sequence number started from 1.

Notes for SCPI:

SCPI mnemonic TX<n> denotes TX[1]|2|…|<n> where <n> is the configured sequence length.

Frame/Subframe (Type)

Indicates Frame index, Subframe index and Subframe allocation type.

SCPI Command

N/A

Notes

GUI only, Read only

State Saved

No

Preset

"0/0 (Downlink)"

Initial S/W Revision

A.14.00

Enabled

Sets the transmission state in the current subframe.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3 ON

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3?

State Saved

Yes

Preset

ON

Initial S/W Revision

A.14.00

RA Type

Sets the uplink resource allocation type. In the case DCI Format 0 and Hopping Mode is not off, Type 0 is only available with read only.

Type 0: A set of contiguously allocated virtual resource block which indicated by a starting resource block (Virtual Resource Block Offset) and length (Virtual Resource Block Size).

Type 1: Two sets of resource blocks with each set including one or more consecutive resource block groups of size P same as downlink RBG size for uplink system bandwidth.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe T0|T1|T2

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RATYpe?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RATY T0

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX2:RATY?

Dependencies

DCI Format, Hopping Mode

State Saved

Yes

Preset

T0

Range

Type 0, Type 1

Type 0 (DCI Format 0 and Hopping Mode is not Off)

Initial S/W Revision

A.14.00

Resource Indication Value (RIV)

Sets a value of resource indication value (RIV).

This parameter is visible only when System Bandwidth is 20 MHz and Resource Allocation Type 3 is on.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RIValue?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RIV 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RIV?

Dependencies

This parameter is visible only when System Bandwidth is 20 MHz and Resource Allocation Type 3 is on

State Saved

Yes

Preset

0

Min

0

Max

62

Initial S/W Revision

A.14.00

RB Bitmap

Sets a bitmap of the allocated values of l for Resource Allocation Type 3.

This parameter is visible only when System Bandwidth is 10 MHz and Resource Allocation Type 3 is on.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap <string>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:BITMap?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:BITM "10011"

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:BITM?

State Saved

Yes

Preset

"10000"

Range

5 bits image string consisted of '0' or '1'

Initial S/W Revision

A.14.00

RB Start

Displays the RB start index for Resource Allocation Type 3.

This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and 0 <= RIV < N*(N+1)/2, where N = N_UL_RB/10.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:STAR?

Notes

Query only

State Saved

No

Preset

""

Range

 

Initial S/W Revision

A.14.00

RB Length

Displays the RB length for Resource Allocation Type 3.

This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:LENGth?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:LENG?

Notes

Query only

State Saved

 

Preset

""

Range

 

Initial S/W Revision

A.14.00

RB Values of l

Displays the set of RB index values of l for Resource Allocation Type 3.

This parameter is visible only when System Bandwidth is 20 MHz, Resource Allocation Type 3 is on, and RIV >= N*(N+1)/2, where N = N_UL_RB/10.

See 3GPP TS 36.213 Table 8.1.4-1 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:VOL?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:VOL?

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

RB Mapping Table

Displays the RB mapping table for Resource Allocation Type 3.

This parameter is visible only when Resource Allocation Type 3 is on.

See 3GPP TS 36.213 8.1.4 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:MTABle?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:MTAB?

Notes

Query only

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

RB Offset

Sets a value of the resource block offset in RA Type 0 (single clustered) case.

In RA Type 1 (multi-clustered) case the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.

For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:OFFS 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:OFFS?

Dependencies

System Bandwidth

State Saved

Yes

Preset

0

Min

0

Max

<maximum RB size> - 1

Initial S/W Revision

A.14.00

RB Offset for RA Type 1

In RA Type 1 (multi-clustered) case the RB Offset is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.

For example, RB Offset is (0, 27) means cluster #1 is 0 RB Offset and cluster #2 is 27 RB Offset.

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:OFFSet:RATYpe:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:OFFS:RATY:ONE?

Notes

Query only

For GUI, this value is used for RB Offset when RB Offset for RA Type 1 value is valid

GUI label: RB Offset

State Saved

Yes

Preset

""

Range

 

Initial S/W Revision

A.14.00

RB Size

Enter a value of the resource block size in RA Type 0 (single clustered) case.

See 3GPP TS 36.211 and 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:NUMB 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:NUMB?

Dependencies

System Bandwidth

State Saved

Yes

Preset

50

Min

1

Max

maximum RB size

Initial S/W Revision

A.14.00

RB Size for RA Type 1

In RA Type 1 (multi-clustered) case the RB Size is shown for cluster #1 (RBG Start #1/RBG End #1) and cluster #2 (RBG Start #2/RBG End #2) respectively as read-only.

For example, RB Size is (24, 21) means cluster #1 is 24 RB Size and cluster #2 is 21 RB Size.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:NUMBer:RATYpe:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:NUMB:RATY:ONE?

Notes

Query only

For GUI, this value is used for RB Size when RB Size for RA Type 1 value is valid

Dependencies

System Bandwidth

State Saved

Yes

Preset

""

Range

 

Initial S/W Revision

A.14.00

RBG Start #1 (s0)

In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (0). Otherwise, it’s hidden.

In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise, inactive.

There is an input limitation which is s0 < s1 < s2 < s3.

Notes that the resource block index is shown in the RB Start #1 setting field.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:STAR:ONE 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:STAR:ONE?

Dependencies

RBG End #1

State Saved

Yes

Preset

1

Min

1

Max

4 (1.4MHz)

6 (3MHz)

11 (5MHz)

15 (10MHz)

17 (15MHz)

23 (20MHz)

Initial S/W Revision

A.14.00

RB Start #1

Indicates RB Start #1 related to RBG Start #1.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:STAR:ONE?

Notes

Query only

State Saved

No

Preset

0

Min

 

Max

 

Initial S/W Revision

A.14.00

RBG End #1 (s1-1)

In case of DCI Format 4, enter a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise it’s hidden.

In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.

There is an input limitation which is s0 < s1 < s2 < s3.

Notes that the resource block index is shown in parentheses.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:END:ONE 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:END:ONE?

State Saved

Yes

Preset

2 (1.4MHz)

3 (3MHz)

6 (5MHz)

8 (10MHz)

8 (15MHz)

12 (20MHz)

Min

1

Max

4 (1.4MHz)

6 (3MHz)

11 (5MHz)

15 (10MHz)

17 (15MHz)

23 (20MHz)

Initial S/W Revision

A.14.00

RB End #1

Indicates RB End #1 related to RBG End #1.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:ONE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:END:ONE?

Notes

Query only

State Saved

No

Preset

 

Min

 

Max

 

Initial S/W Revision

A.14.00

RBG Start #2 (s2)

In case of DCI Format 4, enter a value of the Starting RBG Index of Cluster #2 (s2). Otherwise it’s hidden.

In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.

There is an input limitation which is s0 < s1 < s2 < s3.

Notes that the resource block index is shown in parentheses.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:STARt:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:STAR:TWO 11

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:STAR:TWO?

State Saved

Yes

Preset

5 (1.4MHz)

5 (3MHz)

8 (5MHz)

10 (10MHz)

10 (15MHz)

14 (20MHz)

Min

3

Max

6 (1.4MHz)

8 (3MHz)

13 (5MHz)

17 (10MHz)

19 (15MHz)

25 (20MHz)

Initial S/W Revision

A.14.00

RB Start #2

Indicates RB Start #2 related to RBG Start #2.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:STARt:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:STAR:TWO?

Notes

Query only

State Saved

Yes

Preset

 

Min

 

Max

 

Initial S/W Revision

A.14.00

RBG End #2 (s3-1)

In case of DCI Format 4, sets a value of the Starting RBG Index of Cluster #1 (s1-1). Otherwise it’s hidden.

In case of Resource Allocation Type = Type 1, this parameter is active. Otherwise inactive.

There is an input limitation which is s0 < s1 < s2 < s3.

Notes that the resource block index is shown in parentheses.

See 3GPP TS 36.213 for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RBG:END:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:END:TWO 15

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RBG:END:TWO?

Dependencies

RBG Start #2

State Saved

Yes

Preset

6 (1.4MHz)

7 (3MHz)

12 (5MHz)

16 (10MHz)

18 (15MHz)

24 (20MHz)

Min

3

Max

6 (1.4MHz)

8 (3MHz)

13 (5MHz)

17 (10MHz)

19 (15MHz)

25 (20MHz)

Initial S/W Revision

A.14.00

RB End #2

Indicates RB End #2 related to RBG End #2.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RB:END:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RB:END:TWO?

State Saved

No

Preset

 

Min

 

Max

 

Initial S/W Revision

A.14.00

Retrans (1)

Sets the re-transmission process of the transport block 1 (codeword 0) for the corresponding PUSCH transmission. (Toggle the new data indicator state or not.)

On: Re-transmission data with next RV index is transmitted. (The new data indicator is not toggled.)

Off: New data is transmitted. (The new data indicator is toggled.)

First transmission of each process is not available to set re-transmission.

For example, when the Number of HARQ Processes is 1 (Assigned Process is 0) and every subframe transmission is on, the re-transmission is not available to the first transmission.

Example: If the eNB receives incorrect data in uplink process #0, it sends a sends a retransmission request (NACK) to the UE. The UE then resends the data that was sent in previous process #0, 8 subframes earlier, starting with the next cycle of process #0. This is done by incrementing the RV Index (1) in the specified sequence (i.e. 0, 2, 3, 1...), up to the maximum number of the retransmission (i.e. a longer Waveform Generation Length, enables a greater number of potential retransmissions). Each complete retransmission can only happen after eight subframes.

Refer to the 3GPP standards, TS36.213 clause 8 and TS36.321 clause 5.4.2 on HARQ operation.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance[:ONE][:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RETRance[:ONE][:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RETR OFF

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RETR?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

MCS Index (1)

Sets the MCS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 0 to 28, the “Modulation (1)” and “TBS Index (1)” are automatically selected.

When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 29 to 31, manual selection is available for the “Modulation (1)” and “TBS Index (1)”.

When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden.

When an MCS Index value is selected, the software generates the values for Modulation, TBS Index, and the TB Size according to the 3GPP standards. You can choose to manually enter the TB Size and the modulation, by turning off the MCS Index and the TBS Index parameters. This is required where the control information is transmitted without any data (payload)

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE] <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MCS:IND 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MCS:IND?

State Saved

Yes

Preset

0

Min

0

Max

31

Initial S/W Revision

A.14.00

Modulation (1)

Displays the modulation type of the transport block 1 (codeword 0) for the corresponding PUSCH transmission, when the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28.

In this case this modulation type is automatically selected by the “MCS Index (1)”.

Otherwise, sets the modulation type of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation[:ONE] QPSK|QAM16|QAM64

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MOD QAM16

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MOD?

State Saved

Yes

Preset

QPSK

Range

QPSK | 16QAM | 64QAM

Initial S/W Revision

A.14.00

TBS Index (1)

When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28, this parameter displays the TBS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

In this case this TBS index is automatically selected by “MCS Index (1)”.

When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (1)” is 29 to 31, you can enter the TBS index of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

When the “Transmission Setting Mode” in UL-SCH is Manual, it is hidden.

Both TBS index and resource block size determine the transport block size.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE] <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBS:IND 9

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBS:IND?

State Saved

Yes

Preset

0

Min

0

Max

26

Initial S/W Revision

A.14.00

TB Size (1)

When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (1)” is 0 to 28, this parameter displays the transport block size of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

In this case this transport block size is automatically selected by “RB Size” and “TBS Index (1)”.

When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (1)” is 29 to 31, you cam enter the transport block size of the transport block 1 (codeword 0) for the corresponding PUSCH transmission.

When the “Transmission Setting Mode” in UL-SCH is Manual, it is hidden.

See 3GPP TS 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE] <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE[:ONE]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBL:SIZE 2000

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBL:SIZE?

State Saved

Yes

Preset

1384

Min

0

Max

149776

Initial S/W Revision

A.14.00

MCS Index (2)

Sets the MCS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 0 to 28, the “Modulation (2)” and “TBS Index (2)” are automatically selected.

When the “Transmission Setting Mode” in UL-SCH is MCS and this parameter is 29 to 31, manual selection is available for the “Modulation (2)” and “TBS Index (2)”.

When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden.

When an MCS Index value is selected, the software generates the values for Modulation, TBS Index, and the TB Size according to the 3GPP standards. You can choose to manually enter the TB Size and the modulation, by turning off the MCS Index and the TBS Index parameters. This is required where the control information is transmitted without any data (payload)

This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MCS:INDex:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MCS:IND:TWO 30

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MCS:IND:TWO?

State Saved

Yes

Preset

0

Min

0

Max

31

Initial S/W Revision

A.14.00

Modulation (2)

When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the modulation type of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

In this case this modulation type is automatically selected by the “MCS Index (2)”.

Otherwise, you can set the modulation type of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.

If the “MCS Index” parameter is 0 to 28, the modulation type is automatically selected by the “MCS Index”. Otherwise manual selection is available.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO QPSK|QAM16|QAM64

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:MODulation:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MOD:TWO QAM16

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:MOD:TWO?

State Saved

Yes

Preset

QPSK

Range

QPSK | 16QAM | 64QAM

Initial S/W Revision

A.14.00

TBS Index (2)

When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the TBS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

In this case this TBS index is automatically selected by “MCS Index (2)”.

When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (2)” is 29 to 31, you can enter the TBS index of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

When the “Transmission Setting Mode” in UL-SCH is Manual, this is hidden. Both TBS index and resource block size determine the transport block size.

This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.

See 3GPP TS 36.211, 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBS:INDex:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBS:IND:TWO 20

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBS:IND:TWO?

State Saved

Yes

Preset

0

Min

0

Max

26

Initial S/W Revision

A.14.00

TB Size (2)

When the “Transmission Setting Mode” in UL-SCH is MCS and “MCS Index (2)” is 0 to 28, this parameter displays the transport block size of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

In this case this transport block size is automatically selected by “RB Size” and “TBS Index (2)”.

When the “Transmission Setting Mode” in UL-SCH is MCS and the “MCS Index (2)” is 29 to 31, you can enter the transport block size of the transport block 2 (codeword 1) for the corresponding PUSCH transmission.

This parameter only exists, when the “Number of Codewords” in UL-SCH is 2.

See 3GPP TS 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:TBLock:SIZE:TWO?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBL:SIZE:TWO 0

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:TBL:SIZE:TWO?

State Saved

Yes

Preset

 

Min

0

Max

149776

Initial S/W Revision

A.14.00

DMRS Power

Sets a power level in dB for the demodulation reference signal (DMRS) relative to the carrier power.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer <rel_ampl>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:DMRS:POWer?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:DMRS:POW 15dB

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:DMRS:POW?

Notes

Unit in GUI: dB

State Saved

Yes

Preset

0 dB

Range

-60 dB to 20 dB

Resolution

0.001 dB

Initial S/W Revision

A.14.00

CS Field Index

Sets the cyclic shift field index for the corresponding PUSCH transmission.

Cyclic shift for DMRS and orthogonal sequence is given by CS Field Index and layer number.

See 3GPP TS 36.212 and 36.213, for more information.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CSField:INDex?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CSF:IND 5

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CSF:IND?

State Saved

Yes

Preset

0

Min

0

Max

7

Initial S/W Revision

A.14.00

HARQ-ACK

Sets the state of HARQ-ACK in the current subframe.

This setting is hidden when Coding State is Off.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ ON

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

HARQ-ACK Feedback Mode [TDD CC only]

Sets the feedback mode of HARQ-ACK.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:FMODe BUNDling|MULTiplexing

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:FMODe?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:FMOD BUND

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:FMOD?

State Saved

Yes

Preset

MULTiplexing

Range

Bundling, Multiplexing

Initial S/W Revision

A.14.00

HARQ-ACK Nbundled [TDD CC only]

Sets a value for the Nbundled sequence index in the current subframe.

This setting is visible when HARQ-ACK is On and HARQ-ACK Feedback Mode is Bundling.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:NBUNdled <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:NBUNdled?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:NBUN 10

:RAD:LTEE:WAV:RTIM:CCAR:ULIN:ULSC:TX3:NBUN?

State Saved

Yes

Preset

1

Min

1

Max

20

Initial S/W Revision

A.14.00

HARQ-ACK Info

Sets HARQ-ACK Info.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA ACK|NACK|ACKACK|NACKACK|ACKNACK|NACKNACK|USER

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA NACK

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA?

State Saved

Yes

Preset

ACK

Range

ACK | NACK | ACK-ACK | NACK-ACK | ACK-NACK | NACK-NACK | User Defined Bits

Initial S/W Revision

A.14.00

HARQ-ACK Info User Defined Bits

This setting is used when HARQ-ACK Info is User Defined Bits.

This setting is shown with the combined entry with HARQ-ACK Info.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER <string>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:USER?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA:USER "00000000"

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA:USER?

State Saved

Yes

Preset

"00000000"

Range

 

Initial S/W Revision

A.14.00

HARQ-ACK Info Size

If User Defined Bits is selected as the HARQ-ACK Info type, enter a value between 3 and 20 for HARQ-ACK Info Size. The software sets the HARQ-ACK Info Size for the other HARQ-ACK Info type selections as shown above.

Refer to 3GPP TS 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:SIZE <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:DATA:SIZE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA:SIZE 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:DATA:SIZE?

Notes

Range:

1 for HARQ-ACK Info = ACK or NACK

2 for HARQ-ACK Info = ACK-ACK, ACK-NACK, NACK-ACK, NACK-NACK

3 to 11 for HARQ-ACK Info = User Defined Bits

12 to 20 for HARQ-ACK Info = User Defined Bits

State Saved

Yes

Preset

 

Initial S/W Revision

A.14.00

HARQ-ACK Offset [TDD CC only]

Sets a value for HARQ-ACK Offset index for the selected transmission.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:OFFSet <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:HARQ:OFFSet?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:OFFS 10

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:HARQ:OFFS?

State Saved

Yes

Preset

0

Min

0

Max

14

Initial S/W Revision

A.14.00

RI

Sets the state of RI multiplexing to the UL-SCH in a specific subframe.

This setting is hidden when Coding State is Off.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI 1

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI?

State Saved

Yes

Preset

Off

Initial S/W Revision

A.14.00

RI Info

Sets RI Info.

Refer to 3GPP TS 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA ZERO|ONE|ZEROZERO|ZEROONE|ONEZERO|ONEONE|USER

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA ONE

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA?

State Saved

Yes

Preset

ZERO

Range

0 | 1 | 0-0 | 0-1 | 1-1 | User Defined Bits

Initial S/W Revision

A.14.00

RI Info User Defined Bits

This setting is used when RI Info is User Defined Bits.

This setting is shown with the combined entry with RI Info.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER <string>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:USER?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA:USER "00000000"

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA:USER?

State Saved

Yes

Preset

"00000000"

Range

 

Initial S/W Revision

A.14.00

RI Info Size

The software sets the RI Info Size for the other RI Info type selections as shown above.

Based on data size (1 bit, 2 bits, 3-11 bits and 12 to 15 bits), the corresponding channel coding of RI Information is used.

Refer to 3GPP TS 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:DATA:SIZE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA:SIZE 2

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:DATA:SIZE?

Notes

Range:

1 for RI Info = 0 or 1

2 for RI Info = 0-0, 0-1, 1-0 or 1-1

3 to 11 for RI Info = User Defined Bits

12 to 15 for RI Info = User Defined Bits

State Saved

Yes

Preset

 

Initial S/W Revision

A.14.00

RI Offset [TDD CC only]

Sets a value for RI Offset index in the selected transmission.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:OFFSet <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:RI:OFFSet?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:OFFS 10

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:RI:OFFS?

State Saved

Yes

Preset

0

Min

0

Max

15

Initial S/W Revision

A.14.00

CQI/PMI

Sets the state of CQI/PMI multiplexing to the UL-SCH in a specific subframe.

This setting is hidden when Coding State is Off.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe] OFF|ON|0|1

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI[:STATe]?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI OFF

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI?

State Saved

Yes

Preset

OFF

Initial S/W Revision

A.14.00

CQI/PMI Info

Sets CQI/PMI Info.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA PN9|PN15|USER

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA PN15

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA?

State Saved

Yes

Preset

PN9

Range

PN9 | PN15 | User Defined Bits

Initial S/W Revision

A.14.00

CQI/PMI Info User Defined Bits

This setting is used when CQI/PMI Info is User Defined Bits.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER <string>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:USER?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA:USER "00000000"

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA:USER?

Preset

"00000000"

State Saved

Yes

Range

 

Initial S/W Revision

A.14.00

CQI/PMI Info Size

Enter a value for CQI/PMI Info Size.

Refer to 3GPP TS 36.212 and 36.213.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:DATA:SIZE?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA:SIZE 100

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:DATA:SIZE?

State Saved

Yes

Preset

4

Min

0

Max

256

Initial S/W Revision

A.14.00

CQI/PMI Offset [TDD CC only]

Enter a value for CQI/PMI Offset index in the selected transmission.

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:OFFSet <integer>

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:TX<n>:CQI:OFFSet?

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:OFFS 10

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:TX3:CQI:OFFS?

State Saved

Yes

Preset

0

Min

0

Max

15

Initial S/W Revision

A.14.00

Tx Configuration Tools

Import Tx Config

Command Type

Immediate Action

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:IMPort <string>

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:IMP "ULSCHTX.txt"

Notes

Set only (Immediate Action)

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Export Tx Config

Command Type

Immediate Action

SCPI Command

[:SOURce]:RADio:LTETdd:WAVeform:RTIMe:CCARrier<carrier>:ULINk:ULSCh:EXPort <string>

SCPI Example

:RAD:LTET:WAV:RTIM:CCAR:ULIN:ULSC:EXP "ULSCHTX.txt"

Notes

Set only (Immediate Action)

State Saved

No

Preset

 

Range

 

Initial S/W Revision

A.14.00

Column Preset

Command Type

Immediate Action

SCPI Command

N/A

Notes

Set only (Immediate Action)

State Saved

No

Preset

Refer to the element definition of the data part below.

Range

Refer to the element definition of the data part below.

Initial S/W Revision

A.14.00

Preset Setting Name

Selects a setting name to preset.

SCPI Command

–

SCPI Example

–

Notes

Set and Query

GUI label: Column

Value selection: Pulldown menu

State Saved

No

Preset

Enabled

Range

Refer to the element definition table in Column Preset section.

Initial S/W Revision

A.14.00

Preset Setting Value

Selects a value to preset for the selected setting.

SCPI Command

–

SCPI Example

 

Notes

Set and Query

GUI label: The name of selected setting in Column

Value selection: Depends on the selected setting. Refer to the section of the selected setting

State Saved

No

Preset

Depends on the selected setting. Refer to the section of the selected setting

Range

Refer to the element definition of the data part below.

Initial S/W Revision

A.14.00

Carrier Uplink ARB

Carrier Uplink Real-Time

Welcome to LTE TDD