NR-V2X

BWP Setup

Add BWP

Copy BWP

Delete BWP

BWP Count

Bandwidth part

BWP ID

Numerology

Name

RB Offset

RB Number

Add BWP

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP:ADD

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SIDELINK:BWP:ADD

Dependencies

The maximum number of BWPs is 32.

State Saved

No

Copy BWP

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP:COPY <integer>

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SIDELINK:BWP:COPY 1

Couplings

The maximum number of BWPs is 32.

State Saved

No

Delete BWP

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP:DELete <integer>

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP:DELete 1

State Saved

No

Notes

The minimum number of BWPs is 1.

BWP Count

This setting is a read only setting.

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP:COUNt?

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP:COUN?

Couplings

It is coupled with Add BWP and Delete BWP

When Add BWP is executed successfully, this setting is increased 1

When Delete BWP is executed successfully, this setting is decreased 1

Preset

1

State Saved

No

Bandwidth part

BWP ID

It is read only setting.

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:ID?

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP0:ID?

Preset

0|1|2|3|4|5|6|7

State Saved

Yes

Numerology

This setting is readonly and is the same with the carrier numerology.

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:NUMerology?

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP1:NUM?

Couplings

This setting’s value will be coupled to be same with carrier numerology.

Preset

MU1

State Saved

Yes

Name

Displays the BWP name with ID number appended to it. Read only.

RB Offset

This setting controls the RB offset of the BWP relative to CRB0..

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:RB:OFFSet <integer>

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:RB:OFFSet? [MAXimum|MINimum]

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP1:RB:OFFS 3
RADio:NV2X:WAVeform:CCAR0:SLINk:BWP1:RB:OFFS?

Couplings

This setting is settable and readable.

The maximum value of this setting couples with Max RB in the carrier.

Preset

0

State Saved

Yes

Min

0

Max

274

Resolution

1

RB Number

This setting controls the RB number of the BWP.

SCPI Command

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:RB:NUMBer <integer>

[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:BWP<bwp>:RB:NUMBer? [MAXimum|MINimum]

SCPI Example

RADio:NV2X:WAVeform:CCAR0:SLINk:BWP1:RB:NUMB 100
RADio:NV2X:WAVeform:CCAR0:SLINk:BWP1:RB:NUMB?

Couplings

This setting is settable and readable.

The range of this setting couples with RB Offset in current BWP and Max RB in the carrier.

Preset

273

State Saved

Yes

Min

1

Max

275

Resolution

1

FRC Config

Tx Config

Carrier

Welcome to NR-V2X