NR-V2X
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:ADD |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:ADD |
|
Couplings |
The maximum number of PSSCH channels is 32. |
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:COPY <integer> |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:COPY 1 |
|
Couplings |
The maximum number of PSSCH channels is 32. |
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:DELete <integer> |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DEL 1 |
|
Dependencies |
|
|
Couplings |
The minimum number of PSSCH channels is 1. Re-index will be done for the left PSSCHs. |
This setting is a read only setting.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:COUNt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:COUN? |
|
Couplings |
It is coupled with Add PSSCH and Delete PSSCH When Add PSSCHis executed successfully, this setting is increased 1 When Delete PSSCH is executed successfully, this setting is decreased 1 |
|
Preset |
1 |
|
State Saved |
No |
Displays the channel name. Read only.
It enables or disables the channel or signal in a radio frame.
|
SCPI Command |
[:SOURce]:SIGNal<signal>:NV2X[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>[:STATe] ON|OFF|1|0 [:SOURce]:SIGNal<signal>:NV2X[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:STAT OFF |
|
Notes |
When set this setting to ON, error message will be shown if current channel has resource conflicts with other enabled sidelink channels except PSCCH and CSI-RS. |
|
Preset |
ON |
|
State Saved |
Yes |
|
Range |
OFF|ON |
It controls the additional power boosting for the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:POWer <rel_ampl> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:POWer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:POW 2 |
|
Preset |
0 dB |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
It enables or disables the scrambling for the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCRambling[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCRambling[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCR ON |
|
Preset |
ON |
|
State Saved |
Yes |
It controls the n_ID for sequence generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:NID <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:NID? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:NID 2 |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
1023 |
|
Resolution |
1 |
It controls the DMRS Port used for the PSSCH generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:PORTs <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk: SCH<channel>:DMRS:PORTs? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DMRS:PORT '1' |
|
Notes |
There are 2 ways to configure: To configure by individual index, use ',' as the delimiter, e.g. 0,1. To configure by a range of index, use ':' to indicate the start index and the last index, e.g. 0:1 means 0,1 |
|
Couplings |
|
|
Preset |
"0" |
|
State Saved |
Yes |
It controls the PTRS Port used for the PSSCH generation, it’s readonly and the same with DMRS Ports.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:PORTs <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk: SCH<channel>:PTRS:PORTs? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:PORT '1' |
|
Couplings |
It is coupled with DMRS Ports. The value of it is set to be same with DMRS Ports automatically. |
|
Preset |
"0" |
|
State Saved |
Yes |
It controls the mapping between physical antennas and logical antenna ports. The number of physical antennas is defined as Total Number of Antennas in the Waveform node which is fixed to be 1 as MIMO is not supported in this version, and logic antenna ports are defined as Number of Antenna ports in current channel and are labeled P0, P1.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:APORts:GENerated <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:APORts:GENerated? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:APOR:GEN 'P0' |
|
Notes |
Using ‘,’ as delimiter to separate logic antenna port. Using strings "None","P0" ,"P1"represents none logical port, logical port 0, and logical port1. Such as "P0" means logical port0 maps with antenna 0. |
|
Preset |
"P0" |
|
State Saved |
Yes |
It is a read only setting indicating the number of logic Antenna Ports used for this channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:APORts:COUNt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:APOR:COUN? |
|
Couplings |
The value of it is set to be same with Number of Layers automatically. |
|
Preset |
1 |
|
State Saved |
Yes |
It is read only setting indicating the number of layers for PSSCH generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:LAYers:COUNt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:LAY:COUN? |
|
Couplings |
It is set to number of DMRS Port(s). |
|
Preset |
1 |
|
State Saved |
Yes |
It controls the allocated slot index for PSSCH transmission on all frames or specified frames.
To allocate slots to specific frames, license version 2024.0801 or later is required.
You can configure Allocated Slots using any of the following ways as per your specific requirements:
|
Applying Allocated Slots to all frames |
Examples |
|
0,1,2,3 means 0, 1, and 2 slots to all frames. |
|
3:10 means 3,4,5,6,7,8,9,10 slots to all frames. |
|
0:4:12 means 0, 4, 8, 12 slots to all frames. |
|
These 3 configuration methods can be used in combination by using ',' as the delimiter |
0,1,4:7,8:2:19 means slots 0,1,4,5,6,7,8,10,12,14,16,18 to all frames |
|
Applying Allocated Slots to specific frames |
|
|
{0|0:2},{1,2|3:5} means allocate slots 0,1,2 to frame 0, and slots 3,4,5 to frame 1 and frame 2. |
|
Applying Allocated Slots to all frames and to specific frames |
|
|
4:5,{0|0:2} means allocate slots 4 to 5 to all frames and slots 0,1,2 to frame 0. |
See example image for slots allocated to specific frames
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SLOTs <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SLOTs? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SLOT "0:9" RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SLOT "1:10,{1,2|3:5}" RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SLOT? |
|
Couplings |
The range of slot index is from 0 to (total number of slots per frame - 1). The total number of slots per frame is coupled with the carrier numerology. |
|
Preset |
"0:19" |
|
State Saved |
Yes |
It controls the first symbol index after the AGC/duplicated symbol for the transmission.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SYMBol:FIRSt <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SYMBol:FIRSt? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SYMB:FIRS 2 |
|
Couplings |
Including the OFDM symbol duplicated, the minimum number of continuous symbols for PSSCH is 6. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
8 |
|
Resolution |
1 |
It controls the last symbol index before the gap symbol for the transmission.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SYMBol:LAST <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SYMBol:LAST? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SYMB:LAST 10 |
|
Couplings |
Including the OFDM symbol duplicated, the minimum number of continuous symbols for PSSCH is 6. |
|
Preset |
12 |
|
Min |
5 |
|
Max |
12 |
|
Resolution |
1 |
It controls the Pscch Duration to specify the PSSCH DM-RS time-domain location in Table 8.4.1.1.2-1. This setting is not coupled to any PSCCH channel in case the PSSCH is not multiplexed with the PSCCH for transmission.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PSCCh:DURAion 2|3 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PSCCh:DURAion? |
|
SCPI Example |
|
|
Range |
2|3 |
|
Preset |
2 |
|
State Saved |
Yes |
It select the bandwidth part to be used for current channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:BWP 0|1|2|3|4|5|6|7 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:BWP? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:BWP 1 |
|
Couplings |
All existing BWPs defined under carrier will be available for selection here. |
|
Notes |
It is a EnumSetting on GUI, but the SCPI parsers use it as Int32Setting. |
|
Preset |
1 |
|
State Saved |
Yes |
It controls the RB Offset relative to the selected BWP.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:RB:OFFSet <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:RB:OFFSet? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:RB:OFFS 2 |
|
Couplings |
The Maximum of it is set to RB Number of selected BWP -1 . |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
274 |
|
Resolution |
1 |
This setting controls the RB number of the current BWP.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:RB:NUMBer <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:RB:NUMBer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:RB:NUMB 150 |
|
Couplings |
The Maximum of it is RB Number of the selected BWP’s – RB Offset |
|
Preset |
273 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
275 |
|
Resolution |
1 |
It controls DMRS power boosting relative to data part.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:POWer <rel_ampl> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:POWer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DMRS:POW 2 |
|
Preset |
0.00 dB |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
It controls the DMRS Time Pattern List in Table 8.1.3.2-1 of standard 38.214 to determine the number of DMRS REs and TB size calculation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:PATTern PATTern2|PATTern3|PATTern4|PATTern23|PATTern24|PATTern34|PATTern234 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:PATTern? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DMRS:PATT PATT3 |
|
Range |
PATTern2 | PATTern3 | PATTern4 | PATTern23 | PATTern24 | PATTern34 | PATTern234 |
|
Preset |
PATTern2 |
|
State Saved |
Yes |
It controls the mapping between Allocated Slots and the Number of DMRS Symbols in each slot. The Number of DMRS Symbols in each slot can pick any value from DMRS Time Pattern List.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:SYMBols <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DMRS:SYMBols? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DMRS:SYMBols '3,3,3,3,3,3,3,3,3,3,3,3,3,3,3,3,3,3,3,3' RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DMRS:SYMBols? |
|
Notes |
Using ‘,’ as delimiter to separate Number of DMRS Symbols for different slots. Using strings "2","3" ,"4" indicates that there are 2 DMRS symbols, 3 DMRS symbols or 4 DMRS symbols in the associated slot. |
|
Preset |
'2,2,2,2,2,2,2,2,2,2,2,2,2,2,2,2,2,2,2,2' |
|
State Saved |
Yes |
It enables or disables the state of PTRS.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:STAT ON |
|
Preset |
OFF |
|
State Saved |
Yes |
It controls the PTRS power boosting relative to data part.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:POWer <rel_ampl> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:POWer?[MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:POW 2 |
|
Preset |
0.00 dB |
|
State Saved |
Yes |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
It controls the Frequency Density (K_PTRS) for PTRS signal.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:FREQuency:DENSity <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:FREQuency:DENSity? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:FREQ:DENS 4 |
|
Range |
2|4 |
|
Preset |
2 |
|
State Saved |
Yes |
|
Min |
2 |
|
Max |
4 |
|
Resolution |
|
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:TIME:DENSity <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:TIME:DENSity? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:TIME:DENS 4 |
|
Range |
1|2|4 |
|
Preset |
1 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
4 |
|
Resolution |
|
It controls the PTRS RE Offset for PTRS signal generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:REOFfset Offset00| Offset01|Offset10|Offset11 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:PTRS:REOFfset? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:PTRS:REOF OFFS11 |
|
Range |
Offset00| Offset01|Offset10|Offset11 |
|
Preset |
Offset00 |
|
State Saved |
Yes |
It enables or disables transport layer channel coding.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:CCODing[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:CCODing:[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:CCOD ON |
|
Preset |
ON |
|
State Saved |
Yes |
It controls which table will be used for the TB size calculation. Please refer to section 5.1.3 of standard 38.214 for details.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:MCS:TABLe TABLe51311|TABLe51312 |TABLe51313 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:MCS:TABLe? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:MCS:TABL TABL51 |
|
Range |
Table 5.1.3.1-1 (64QAM) |Table 5.1.3.1-2 (256QAM)| Table 5.1.3.1-3(64QAMLowSE) |
|
Preset |
TABLe51311 |
|
State Saved |
Yes |
It controls MCS index for the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:MCS <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:MCS? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:MCS 3 |
|
Couplings |
When MCS Table is set to TABLe51312, the maximum of this setting is 27, otherwise the maximum of this setting is 28. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
-1 |
|
Max |
28 |
|
Resolution |
1 |
It controls xOverhead parameter (N_oh_PRB) for the TB size calculation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:XOVerhead 0|3|6|9 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:XOVerhead? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:XOVerhead 6 RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:XOVerhead? |
|
Range |
0 | 3 | 6 | 9 |
|
Preset |
0 |
|
State Saved |
Yes |
It is read only setting indicating the coding rate of the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:CRATe? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:CRAT? |
|
Couplings |
This setting is coupled with MCS, MCS Table and Modulation . Refer to 8.1.3.1 of standard 38.214 for relationship between this setting and MCS and MCS Table and Modulation |
|
Preset |
0.1171875 |
It is read only setting indicating the modulation type of the PSSCH channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:MODulation? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:MOD? |
|
Couplings |
It is coupled with MCS and MCS Table. Refer to 8.1.3.1 of standard 38.214 for relationship between this setting and MCS and MCS Table. |
|
Preset |
QPSK |
|
State Saved |
Yes |
|
Range |
PIBPsk|QPSK|QAM16|QAM64|QAM256 |
It is read only setting indicating the transport block size for each slot.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:TB:SIZE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:TB:SIZE? |
|
Couplings |
It is coupled with most settings of PSSCH channels. Refer to 8.1.3.2 of standard 38.214 for more details. |
|
Preset |
8448 |
|
State Saved |
Yes |
It is a read only setting indicating the base graph of the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:BGRaph? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:BGR? |
|
Couplings |
Read-only It's automatically updated by MCS index change. |
|
Preset |
2 |
|
State Saved |
Yes |
|
Resolution |
|
It controls whether the PSSCH Payload is enabled or not. The payload data contains two parts: PSSCH payload and the 2nd-stage SCI payload.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:ULINk:PSSCH<channel>:PAYLoad[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:ULINk:PSSCH<channel>:PAYLoad[:STATe]? |
|
SCPI Example |
|
|
Preset |
ON |
|
State Saved |
Yes |
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
|
Payload Data |
Seeds |
Inverted |
Generated sequence begins with... |
|---|---|---|---|
|
PN9 |
All 1s |
No |
111111111… |
|
PN15 |
All 1s |
Yes |
000000000000000… |
|
PN23 |
All 1s |
Yes |
00000000000000000000000… |
|
PN31 |
All 1s |
Yes |
0000000000000000000000000000000… |
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:DATA:TYPE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DATA:TYPE PN23 |
|
Notes |
GUI choices: PN9 | PN15 | PN23 | Custom Pattern | User File |
|
Preset |
PN9 |
|
State Saved |
Yes |
Opens an editor so you can create and save customized payload data.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:DATA <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:DATA? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DATA "01010101" |
|
Couplings |
It is used when Payload Data Type is Custom Pattern |
|
Preset |
"" |
|
State Saved |
Yes |
Opens a dialog so you can select a previously saved payload data file.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:DATA:FILE <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH:DATA:FILE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:DATA:FILE "c:\temp\data.txt" |
|
Couplings |
It is used when Payload Data Type is User File |
|
Preset |
"" |
|
State Saved |
Yes |
It is read only setting indicating the Binary Channel Bits in each associated slot.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:CBITs? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:CBITs? |
|
Preset |
'71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736, 71736' |
|
State Saved |
Yes |
Name field displays SciOnPssch. Read-only.
It controls whether the 2nd-stage SCI Payload is enabled or not. Please note that the payload data contains two parts: PSSCH payload and the 2nd-stage SCI payload.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCI2 ON RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCI2? |
|
Preset |
ON |
|
State Saved |
Yes |
It controls the Scaling to specify the alpha parameter for the 2nd-stage SCI generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:SCALing 0.5|0.65|0.8|1.0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:SCALing? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCI2:SCALing 0.65 RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCI2:SCALing? |
|
Preset |
0.5 |
|
State Saved |
Yes |
It controls the Beta Offset Index for the 2nd-stage SCI generation.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:BETA <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>: SCI2:BETA? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:SCI2:BETA 2 |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
15 |
|
Resolution |
1 |
It controls the data length of the 2nd-stage SCI payload.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:LENGth <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:LENGth? |
|
SCPI Command |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:LENG 60 RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:LENG? |
|
Preset |
10 |
|
Min |
1 |
|
Max |
140 |
|
State Saved |
Yes |
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
|
Payload Data |
Seeds |
Inverted |
Generated sequence begins with... |
|---|---|---|---|
|
PN9 |
All 1s |
No |
111111111… |
|
PN15 |
All 1s |
Yes |
000000000000000… |
|
PN23 |
All 1s |
Yes |
00000000000000000000000… |
|
PN31 |
All 1s |
Yes |
0000000000000000000000000000000… |
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:TYPE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:TYPE PN15 RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:TYPE? |
|
Notes |
GUI choices: PN9 | PN15 | PN23 | Custom Pattern | User File |
|
Preset |
PN9 |
|
State Saved |
Yes |
Opens an editor so you can create and save customized payload data.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA "01010101" RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA? |
|
Couplings |
It is used when Payload Data Type is Custom Pattern |
|
Preset |
"" |
|
State Saved |
Yes |
Opens a dialog so you can select a previously saved payload data file.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:FILE <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:SCI2:DATA:FILE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:FILE "c:\temp\data.txt" RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH0:SCI2:DATA:FILE? |
|
Couplings |
It is used when Payload Data Type is User File |
|
Preset |
"" |
|
State Saved |
Yes |
It is read only setting indicating the number of vacant resource elements in the resource block to which the last coded symbol of the 2nd-stage SCI belongs.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSSCH<channel>:VACAnt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSSCH:VACAnt? |
|
Couplings |
It is coupled with most settings of PSSCH channels. Refer to 8.4.4 of standard 38.212 for more details. |
|
Preset |
4 |
|
State Saved |
Yes |