NR-V2X
Power Boosting of each S-SSB Block
Scrambling After Channel Coding
Displays the channel name. Read only.
This setting enables or disables S-SS/PSBCH in a radio frame.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:STAT OFF |
|
Preset |
ON |
|
State Saved |
No |
|
Range |
OFF|ON |
It controls the additional power boosting for the channel.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:POWer <rel_ampl> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:POWer? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:POW 2 RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:POW? |
|
Preset |
0 dB |
|
Min |
-40 dB |
|
Max |
40 dB |
|
Resolution |
0.01 dB |
This is a read only setting and fixed to be 160ms, it indicate the periodicity of the S-SSB blocks.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:PERiodicity? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:PER? |
|
Preset |
160ms |
|
State Saved |
Yes |
It controls the Number of S-SSB blocks in the periodicity.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:NUMber 1|2|4|8|16|32|64 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:NUMber? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCARrier0:SLINk:SSBLock:NUMber 4 |
|
Preset |
2 |
|
State Saved |
Yes |
|
Min |
1 |
|
Max |
64 |
It controls the power of each S-SSB block.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:POWer:LIST <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:POWer:LIST? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:POW:LIST "0,1,0,0" |
|
Notes |
Use ‘,’ as delimiter to each power of SS blocks. |
|
Preset |
" 0,0 " |
|
State Saved |
Yes |
It controls the time-domain offset of S-SSB Blocks relative to slot 0 in the 160ms periodicity.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:OFFSet <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:OFFSet? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:OFFS 50 |
|
Notes |
When the carrier numerology and Number of S-SSBs are changed, the available range is updated accordingly. |
|
Couplings |
(S-SSB Offset In Slot + (S-SSB Interval In Slot + 1) * Number of S-SSBs) < Total slots in the 160ms periodicity which depends on the carrier numerology. |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Resolution |
1 |
It controls the time-domain interval of S-SSB Blocks in the 160ms periodicity.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:INTErval <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock: INTErval? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:INTErval 4 |
|
Notes |
When the carrier numerology and Number of S-SSBs are changed, the available range is updated accordingly. |
|
Couplings |
(S-SSB Offset In Slot + (S-SSB Interval In Slot +1)* Number of S-SSBs) < Total slots in the 160ms periodicity which depends on the carrier numerology. |
|
Preset |
2 |
|
State Saved |
Yes |
|
Min |
0 |
|
Resolution |
1 |
It controls the RB offset of SS Block relative to CRB0.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:RB:OFFSet <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:SSBLock:RB:OFFSet? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:SSBL:RB:OFFS 50 |
|
Couplings |
The maximum value is Max RB in carrier – 12. |
|
Preset |
125 |
|
Min |
0 |
|
Max |
263 |
|
Resolution |
1 |
Provides the following two options for the S-PSS sequence:
SL sequence
NR sequence
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCh<channel>:PSS:SEQuence SLsequence|NRsequence [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCh<channel>:PSS:SEQuence? |
|
SCPI Example |
|
|
Preset |
SLsequence |
|
State Saved |
Yes |
It enables or disables transport layer channel coding for payload data.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:CCODing[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:CCODing[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:CCOD:STAT ON |
|
Preset |
ON |
|
State Saved |
Yes |
It enables or disables the scrambling after channel coding for payload data.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:SCRamble:POST[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:SCRamble:POST[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:SCR:POST:STAT ON |
|
Preset |
ON |
|
State Saved |
Yes |
It controls whether MIB is generated automatically, when enabled, the contents under Master Information Block will be used as the payload data.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:MIB:AUTO[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:MIB:AUTO[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:MIB:AUTO:STAT OFF |
|
Couplings |
This setting is coupled with Channel Coding. When Channel Coding is set to Off, this setting will be adjusted to Off and readonly automatically . When Channel Coding is set to On, this setting will be adjusted back to both settable and readable. When it is set to ON, Payload Data Type setting will be visible. When it set to Off, Payload Data Type setting will be invisable and payload data type will be set to PN9 automatically. |
|
Preset |
ON |
|
State Saved |
Yes |
Opens the Payload Data
dialog where you can select a payload data type. You can also create a custom pattern or load a user file.
|
Payload Data |
Seeds |
Inverted |
Generated sequence begins with... |
|---|---|---|---|
|
PN9 |
All 1s |
No |
111111111… |
|
PN15 |
All 1s |
Yes |
000000000000000… |
|
PN23 |
All 1s |
Yes |
00000000000000000000000… |
|
PN31 |
All 1s |
Yes |
0000000000000000000000000000000… |
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA:TYPE PN9|PN15|PN23|CUSTom|FILE [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA:TYPE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:DATA:TYPE PN15 |
|
Notes |
GUI choices: PN9 | PN15 | PN23 | Custom Pattern | User File |
|
Couplings |
It is coupled with Auto MIB. When Auto MIB is OFF, it is settable and readable. When Auto MIB is ON, it is invisible. |
|
Preset |
PN9 |
|
State Saved |
Yes |
Opens an editor so you can create and save customized payload data.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:DATA "01010101" |
|
Couplings |
It is coupled with Auto MIB. When Auto MIB is OFF, it is settable and readable. When Auto MIB is ON, it is invisible. It is used when Payload Data Type is Custom Pattern |
|
Preset |
"" |
|
State Saved |
Yes |
Opens a dialog so you can select a previously saved payload data file.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA:FILE <string> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA:FILE? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:DATA:FILE "c:\temp\data.txt" |
|
Couplings |
It is coupled with Auto MIB. When Auto MIB is OFF, it is settable and readable. When Auto MIB is ON, it is invisible. It is used when Payload Data Type is User File |
|
Preset |
"" |
|
State Saved |
Yes |
Displays the payload data length before CRC. It is a fixed value of 32.
See also Using Custom Payload Data for more information.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:DATA:LENGth? |
|
SCPI Example |
RAD:NV2X:WAV:CCAR0:SLINk:PSBCH:DATA:LENG? |
|
Preset |
32 |
|
State Saved |
Yes |
It controls the SFN for the first generated frame, the SFN will be increased for multiple frames case.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:SFN:STARt <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:SFN:STARt? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:SFN:STAR 2 |
|
Preset |
0 |
|
State Saved |
Yes |
|
Min |
0 |
|
Max |
1023 |
|
Resolution |
1 |
Name field displays SssbMIB. Read-only.
This setting indicate the In-Coverage Indicator field of the PSBCH payload.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:MIB:INCOverage[:STATe] ON|OFF|1|0 [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk: PSBCH:MIB:INCOverage[:STATe]? |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:MIB:INCOverage OFF |
|
Preset |
OFF |
|
State Saved |
Yes |
|
Range |
OFF|ON |
This setting indicate the TDD Config field of the PSBCH payload.
|
SCPI Command |
[:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:MIB:TDDConfig <integer> [:SOURce]:RADio:NV2X:WAVeform[:ARB]:CCARrier<carrier>:SLINk:PSBCH:MIB:TDDConfig? [MAXimum|MINimum] |
|
SCPI Example |
RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:MIB:TDDConfig 10 RADio:NV2X:WAVeform:CCAR0:SLINk:PSBCH:MIB:TDDConfig? |
|
Min |
0 |
|
Max |
4095 |
|
Preset |
0 |
|
State Saved |
Yes |