1xEV-DO

The following predefined configurations are based on 3GPP2 TSG-C C.S0032-A Table 6.4.1 and C.S0033-A Table 8.4.1.1 (2007-08). 

Profile Details - Config 1 (All bands except 5 and 11)

Config 1(all bands except bands 5 and 11), speed 8 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Config 1 (Bands 5 and 11)

Config 1(bands 5 and 11), speed 15 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Config 2 (All bands except 5 and 11)

Config 2 (all bands except bands 5 and 11), speed 3 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

 

Profile Details - Config 2 (Bands 5 and 11)

Config 2 (bands 5 and 11), speed 6 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

 

Profile Details - Config 3 (All bands except 5 and 11)

Config 3 (all bands except bands 5 and 11), speed 30 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

 

Profile Details - Config 3 (Bands 5 and 11)

Config 3 (Bands 5 and 11), speed 58 km/h

Path

Delay
[ms] 

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

 

Profile Details - Config 4 (All bands except 5 and 11)

Config 4 (all bands except bands 5 and 11), speed 100 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

3

14.5

3

Rayleigh

 

Profile Details - Config 4 (Bands 5 and 11)

Config 4 (bands 5 and 11), speed 192 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

3

14.5

3

Rayleigh

 

Profile Details - Config 5

Config 5 , speed 0 km/h

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh