cdma2000 MS (Mobile Station)®

The following predefined configurations are based on 3GPP2 C.S0011-C v2.0 Table 6.4.1.3-1 Standard Channel Simulator Configuration 1, 2, 3, 4, 5, 6.

Profile Details - Case 1

Case 1, speed 8 km/h (all bands)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Case 2 (All bands except 1, 4, 6, 8)

Case 2, speed 30 km/h (all bands except 1, 4, 6, 8)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Case 2 (Bands 1, 4, 6, 8)

Case 2, speed 14 km/h (bands 1, 4, 6, 8)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Case 3

Case 3, speed 30 km/h (all bands)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

 

Profile Details - Case 4

Case 4, speed 100 km/h (all bands)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

3

14.5

3

Rayleigh

 

Profile Details - Case 5

Case 5, speed 0 km/h (all bands)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2

0

Rayleigh

 

Profile Details - Case 6

Case 6, speed 3 km/h (all bands)

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh