COST259

The following predefined configurations are based on 3GPP TR 25.943 V7.0.0 (2006-07) - Section 5.

Profile Details - Typical Urban

3GPP TR 25.943 V7.0.0 (2007-06) - Section 5.1 Typical Urban TUx

speed 120 km/h 

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0.000

5.7

Rayleigh

2

0.217

7.6

Rayleigh

3

0.512

10.1

Rayleigh

4

0.514

10.2

Rayleigh

5

0.517

10.2

Rayleigh

6

0.674

11.5

Rayleigh

7

0.882

13.4

Rayleigh

8

1.230

16.3

Rayleigh

9

1.287

16.9

Rayleigh

10

1.311

17.1

Rayleigh

11

1.349

17.4

Rayleigh

12

1.533

19.0

Rayleigh

13

1.535

19.0

Rayleigh

14

1.622

19.8

Rayleigh

15

1.818

21.5

Rayleigh

16

1.836

21.6

Rayleigh

17

1.884

22.1

Rayleigh

18

1.943

22.6

Rayleigh

19

2.048

23.5

Rayleigh

20

2.140

24.3

Rayleigh

 

Profile Details - Rural Area

3GPP TR 25.943 V7.0.0 (2007-06) - Section 5.2 Rural Area RAx

speed 120 km/h 

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0.000

5.2

Pure
Doppler

2

0.042

6.4

Rayleigh

3

0.101

8.4

Rayleigh

4

0.129

9.3

Rayleigh

5

0.149

10

Rayleigh

6

0.245

13.1

Rayleigh

7

0.312

15.3

Rayleigh

8

0.410

18.5

Rayleigh

9

0.469

20.4

Rayleigh

10

0.528

22.4

Rayleigh

 

Profile Details - Hilly Terrain

3GPP TR 25.943 V7.0.0 (2007-06) - Section 5.3 Hilly Terrain HTx

speed 120 km/h 

Path

Delay
ms]

Rel Loss
[dB]

Fading
Type

1

0.000

3.6

Rayleigh

2

0.356

8.9

Rayleigh

3

0.441

10.2

Rayleigh

4

0.528

11.5

Rayleigh

5

0.546

11.8

Rayleigh

6

0.609

12.7

Rayleigh

7

0.625

13.0

Rayleigh

8

0.842

16.2

Rayleigh

9

0.916

17.3

Rayleigh

10

0.941

17.7

Rayleigh

11

15.000

17.6

Rayleigh

12

16.172

22.7

Rayleigh

13

16.492

24.1

Rayleigh

14

16.876

25.8

Rayleigh

15

16.882

25.8

Rayleigh

16

16.978

26.2

Rayleigh

17

17.615

29.0

Rayleigh

18

17.827

29.9

Rayleigh

19

17.849

30.0

Rayleigh

20

18.016

30.7

Rayleigh