The default selection sets up 24 paths with a Rayleigh fading type and a Classical 6bD spectral shape. Only Path 1 is enabled by default, and the standard path configuration is user defined.
For MIMO configurations, you can use a custom antenna topology and custom path configurations to test your DUT under various environmental conditions, or test channel capacity of your MIMO system by adjusting the per path or per channel correlation coefficients.