The high speed train condition for open space and tunnel are non-fading propagation channels with one tap and is a special very high mobility case as specified in 3GPP TS 36.104 V8.2.0 (2008-05).
The high speed train condition for leaky cable is a fading propagation channel with one path (tap). The Rician K factor is the ratio between the dominant signal power and the variant of other weaker signals.
|
Parameter |
Leaky Cable | ||
|
Ds |
1000 m |
300 m |
Infinity |
|
Dmin |
50 m |
2 m |
-– |
|
K |
|
|
10 dB |
|
v |
350 km/h |
300 km/h |
300 km/h |
|
fd |
1340 Hz |
1150 Hz |
1150 Hz |