Displays the PXB system information, including the instrument's model number, serial number, firmware version, machine name, and host ID.
Displays the PXB firmware option and feature enabled with the version and expiration date of each firmware option installed and licensed to the instrument.
Displays the LXI-C compliant information for the PXB.
Resets the instrument's network settings to a set of
default LAN conditions.
The Reset LAN button is a LAN
configuration initialize (LCI) mechanism required by rule 8.12 of the
LXI
Standard to support LAN configuration initialization. This allows
you to start from known settings if you need to recover from a connection
problem.