Capture or play back digital IQ/IF signals up to 200/400 MSa/s
Use the 2 GB memory (512 MSa) to play back long time records of unique test scenarios
Play back custom I/Q waveform files to generate digital IQ, analog IQ or RF test stimuli
Connect with the digital signal interface module to communicate with your baseband subsystem
Connect with the 89600 Series VSA software for on-line or post-processing of captured data
Connect with the E4438C ESG or E8267D PSG to up-convert signals to RF or MW frequencies
Comprehensive user interface provides essential control of the software, hardware and operations in one place
Use tools such as markers and triggers to stimulate your device