Basic W-CDMA/HSPA+ DL Rel 8

The physical channel configurations of RMC and RMC 12.2k + HSET are according to 3GPP test specification.

Reference Measurement Channel (RMC)

The tables below show the channel power reference from TS 34.121 V.8.8.0 for receiver characteristics.

These pre-defined settings also refer TS 34.121 V.8.8.0 clause E.3.3.

These pre-defined settings are physical channels only.

RMC

Reference

Test number

DPCH_Ec/Ior

12.2k

7.2.1 Demodulation of Dedicated Channel (DCH)

1

-16.6 dB

64k

2

-13.1 dB

144k

3

-9.9 dB 

384k

4

-5.6 dB

RMC 12.2k + HSET

The tables below show the channel power reference from TS 34.121 V.8.8.0 for receiver performance.

These pre-defined settings also refer TS 34.121 V.8.8.0 clauses E. 5.1 and E.5.3 excluding test tolerances.

These pre-defined settings are physical channels only.

RMC 12.2k + HSET

Reference

Test number

HS-PDSCH

Ec/Ior

Îor/Ioc

1 16QAM

9.2.1A Single Link Performance - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 1/2/3

1

-6 dB

0 dB

1 QPSK

1

-6 dB

10 dB

2 16QAM

1

-6 dB

0 dB

2 QPSK

1

-6 dB

10 dB

3 16QAM

1

-6 dB

0 dB

3 QPSK

1

-6 dB

10 dB

4

9.2.1B Single Link Performance - QPSK, Fixed Reference Channel (FRC) H-Set 4/5

1

-6 dB

0 dB

5

1

-6 dB

0 dB

6 16QAM

9.2.1C Single Link Performance - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6/3

1

-6 dB

10 dB

6 QPSK

1

-6 dB

10 dB

7

9.5.1 Requirement QPSK, Fixed Reference Channel (FRC) H-Set 7

1

-6 dB

0 dB

8

9.2.1H Single Link Performance - Enhanced Performance Requirements Type 2 - 64QAM, Fixed Reference Channel (FRC) H-Set 8

1

-2 dB

15 dB

9 Antenna 1

9.2.4A MIMO Performance - Fixed Reference Channel (FRC) H-Set 9

1

-2 dB

10 dB

9 Antenna 2

10 16QAM

9.2.1J Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10

1

-6 dB

0 dB

10 QPSK

1

-2 dB

4 dB

11 Antenna 1

9.2.4B    MIMO Performance - Fixed Reference Channel (FRC) H-Set 11

1

-1.5 dB

18 dB

11 Antenna 2