Uplink DPCCH/DPDCH Frame Structure

DPDCH Fields
Channel Bit Rate (kbps) | Channel Symbol Rate (ksps) | Spread Factor | Bits/Frame | Bits/Slot | Ndata |
|---|---|---|---|---|---|
15 | 15 | 256 | 150 | 10 | 10 |
30 | 30 | 128 | 300 | 20 | 20 |
60 | 60 | 64 | 600 | 40 | 40 |
120 | 120 | 32 | 1200 | 80 | 80 |
240 | 240 | 16 | 2400 | 160 | 160 |
480 | 480 | 8 | 4800 | 320 | 320 |
960 | 960 | 4 | 9600 | 640 | 640 |
DPCCH Fields
Channel Bit Rate (kbps) | Channel Symbol Rate (ksps) | Spread Factor | Bits/Frame | Bits/Slot | Npilot | NTFCI | NFBI | NTPC |
|---|---|---|---|---|---|---|---|---|
15 | 15 | 256 | 150 | 10 | 6 | 2 | 0 | 2 |
15 | 15 | 256 | 150 | 10 | 8 | 0 | 0 | 2 |
15 | 15 | 256 | 150 | 10 | 5 | 2 | 1 | 2 |
15 | 15 | 256 | 150 | 10 | 7 | 0 | 1 | 2 |
15 | 15 | 256 | 150 | 10 | 6 | 0 | 2 | 2 |
15 | 15 | 256 | 150 | 10 | 5 | 2 | 2 | 1 |