These settings control the signal I/O ports.
|
1. Serial Input Settings |
2. Aux Port General Settings | 3. Multiplexed Mode Setup |
| State | First Address | |
| Second Address | ||
| Marker 4 Signal |
|
4. Dedicated Mode Setup |
5. Aux Pin / Bit Select |
|---|---|
| Tx Power Control Up/Down Pattern | |
| Compressed Mode Start Trigger | |
| Compressed Mode Stop Trigger | |
| DPCCH TPC User File Trigger | |
| HSUPA HARQ ACK/NACK Pattern | |
| HSUPA TFC E-TFCI Pattern |
This section defines the W-CDMA/HSPA+ DPCCH/DPDCH's buttons. The Restore Default Settings button is available in all of the W-CDMA/HSPA+ Uplink (DPCCH/DPDCH) > Channel's tree nodes.
|
Restores all of the W-CDMA/HSPA+ channel's parameters to their default conditions. |
Choice: None | Play Flag | 80ms Frame Pulse | CFN #0 Pulse | HSUPA ACK/NACK| AUXn Monitor (n: 0 to 15)
Default: 80ms Frame Pulse
Double-click or use the drop-down menu to select Marker signal.
| None | indicates no marker signal |
| Play Flag | indicates play state of data generation |
| 80ms Frame Pulse | indicates 80 ms frame boundary. |
| CFN #0 | indicates CFN boundary which represents beginning of CFN count 0 frame. |
| HSUPA ACK/NACK | indicates sampled external ACK/NACK feedback signal. |
| AUXn Monitor (n: 0 to 15) | indicates the AUX IO pin selected to output the Marker signal. Refer to note below. |
|
For Auxn Monitor, the timing of this marker output is not guaranteed. This marker is offered to verify that the correct signal has been accepted on the Signal Studio software's hardware. |
Choice: None | Play Flag | 80ms Frame Pulse | CFN #0 Pulse | HSUPA ACK/NACK| AUXn Monitor (n: 0 to 15)
Default: None
Double-click or use the drop-down menu to select Marker signal.
| None | indicates no marker signal |
| Play Flag | indicates play state of data generation |
| 80ms Frame Pulse | indicates 80 ms frame boundary. |
| CFN #0 | indicates CFN boundary which represents beginning of CFN count 0 frame. |
| HSUPA ACK/NACK | indicates sampled external ACK/NACK feedback signal. |
| AUXn Monitor (n: 0 to 15) | indicates the AUX IO pin selected to output the Marker signal. Refer to note below. |
|
For Auxn Monitor, the timing of this marker output is not guaranteed. This marker is offered to verify that the correct signal has been accepted on the Signal Studio software's hardware. |
Choice: None | Play Flag | 80ms Frame Pulse | CFN #0 Pulse | HSUPA ACK/NACK | DPCCH | E-DCH | HS-DPCCH HARQ | HS-DPCCH CQI| AUXn Monitor (n: 0 to 15)
Default: None
Double-click or use the drop-down menu to select Marker signal.
| None | indicates no marker signal |
| Play Flag | indicates frame start timing and state if signal is being generated or not. |
| 80ms Frame Pulse | indicates 80 ms frame boundary. |
| CFN #0 | indicates CFN boundary which represents beginning of CFN count 0 frame. |
| HSUPA ACK/NACK | indicates sampled external ACK/NACK feedback signal. |
| DPCCH | indicates DPCCH signaling position. |
| E-DCH | indicates E-DCH signaling position. |
| HS-DPCCH HARQ | indicates HS-DPCCH HARQ signaling position. |
| HS-DPCCH CQI | indicates HS-DPCCH CQI signaling position. |
| AUXn Monitor (n: 0 to 15) | indicates the AUX IO pin selected to output the Marker signal. Refer to note below. |
|
For Auxn Monitor, the timing of this marker output is not guaranteed. This marker is offered to verify that the correct signal has been accepted on the Signal Studio software's hardware. |
Choices: On | Off
Default: On
When disabled, all data sent to the AUX port will be ignored by this I/Q channel.
Choices: Positive | Negative
Default: Positive
Determines whether AUX input data will be inverted or not.
Choices: Unassigned | Group n (n: 1 to 15)
Default: Group 1
Selects an additional address (different from broadcast address) to receive AUX I/O data. The data comes with this address value will be transmitted to this I/Q channel.
Choices: Unassigned | Group n (n: 1 to 15)
Default: Group 2
Selects another additional address (different from broadcast address) to receive AUX I/O data. The data comes with this address value will be transmitted to this I/Q channel.
Selects a serial pin from which the application channel wants to receive AUX port data (dedicated mode only).
Specifies how fast serial data is transmitted (in symbol per second). Default value is 115200 symbol/s. Min value is 9600 symbol/s. Max value is 460800 symbol/s.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX0
Sets the AUX pin of the multiplexed mode for the up/down pattern.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX1
Sets the AUX pin of the multiplexed mode for the compressed mode start trigger.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX2
Sets the AUX pin of the multiplexed mode for the compressed mode stop trigger.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX3
Sets the AUX pin of the multiplexed mode for the DPCCH TPC user file trigger.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX4
Sets the AUX pin of the multiplexed mode for the HSUPA HARQ ACK/NACK pattern.
Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX5
Sets the AUX pin of the multiplexed mode for the HSUPA TFC E-TFCI pattern.