1. System Requirements
Installation Steps: 1 2 3 4 5 6 7
To generate signals using the N7601C Signal Studio for 3GPP2 cdma 2018 software, you must have a properly configured PC and a properly configured instrument, as described in the following table.
Instrument Requirements
|
Instruments |
Requirements |
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
N5172B EXG X-Series RF vector signal generator |
Firmware:
Required options:
Recommended options:
|
||||||||
|
N5182B MXG X-Series RF vector signal generator |
Firmware:
Required options:
Recommended options:
|
||||||||
|
N5182A MXG vector signal generator |
Firmware:
One of the following frequency options:
One of the following baseband generator options:
Required options:
Simple guidelines for deciding which internal baseband generator you will need is using the following equation: Sample Size = ARB Sample Clock X Oversampling Ratio X Number of Carriers Example: If you have an ARB Sample Clock rate of 1.2288 MHz and you are testing with 4 carriers and an oversampling ratio of 4,
Since 19.6608 MSa/s is less than the 30 MSa/s capability of option 651, this internal baseband generator should be adequate for this testing. If you have an ARB Sample Clock rate of 1.2288 MHz and you are testing with 10 carriers and an oversampling ratio of 4,
Since 49.152 MSa/s is greater than the 30 MSa/s capability of option 651, this internal baseband generator will not be adequate for this testing. However, option 652 has 60 MSa/s capability. So the option 652 internal baseband generator should be adequate for this testing. |
||||||||
|
E4438C ESG vector signal generator |
Firmware:
One of the following frequency options:
Required options:
|
||||||||
|
E8267D PSG vector signal generator |
Firmware:
Required options:
|
||||||||
|
M9381A PXIe vector signal generator |
Driver:
Recommended options:
Additional options to consider:
Limitations: The M9381A VSG has a limitation related to the Power Search and DC Cal functions, creating a time-synchronization loss. That is, the signal timing changes after a Power Search or DC Cal. When ALC is set to Off, Signal Studio automatically runs Power Search, which affects the user's trigger signal for starting waveform playback. Even though the timing alignment of the trigger signal and waveform are properly set, the Power Search function disrupts this synchronization. In these cases, use the following workarounds:
For DC Cal, run it before you download and play the waveform. Do not run DC Cal while the signal is playing, which disrupts the synchronization. |
||||||||
|
E6640A EXM wireless test set |
Software:
Recommended options:
Additional options to consider:
|
1. Recommended option: the baseband generator option can be any of the following: E4438C-001, -002, -601, -602 or E8267D-602
PC Requirements
200 GB HDD with 2 GB free disk space at runtime (5 GB or higher recommended)
1024 x 768 screen resolution (1280 x 1024 recommended)
If you use a high-resolution display, the GUI's font size may appear too small to read. To resolve this, lower your PC's display resolution, but make sure the display scaling remains set at 100 percent, otherwise portions of the GUI will become truncated and hidden from view.
Windows 10 (64 bit):
-
1 GHz or faster
-
2 GB of memory minimum
-
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
-
Microsoft Internet Explorer 11.0 or later
-
128 MB graphics memory with DirectX 9 graphics support (recommended)
Windows 7 (64 bit):
-
1 GHz or faster
-
2 GB of memory minimum
-
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
-
Microsoft Internet Explorer 11.0 or later
-
128 MB graphics memory with DirectX 9 graphics support (recommended)
Microsoft .NET Framework 4.5.2 or later
Keysight IO Libraries, version 18.0 or later
Keysight License Manager 5 (4. Downloading and Installing Keysight License Manager 5)
Keysight License Service (included with installer)
Keysight Host Processor Platform (included with installer)
Installed GPIB IO interface card, LAN interface card, or USB/GPIB interface connector
Keysight VISA
Microsoft Windows Installer version 2.0 or later