Timeslots: Basic 1xEV-DO Rev.A Forward
Timeslot Configuration Summary Table
This table enables you to view the key parameters for the channels in
each timeslot. Double-clicking a row activates the setup tables for that
timeslot. You can use a maximum of 16 timeslots per carrier.
Opens a
drop-down menu
of predefined channel configuration selections. Double-clicking a configuration
replaces the current configuration in the Channel Configuration window
and displays it at the top of the window.
Opens a
drop-down menu
which allows you to select a pattern to apply to all 16 timeslots rather
than manually editing the parameters for individual timeslots.
Click each of the following for descriptions of available choices.
-
MAC RA
All On
|
activates the RA channel in all timeslots.
|
75% On
|
activates the RA channel in 75 percent of the
timeslots. Starting with TS#4, the RA channel is disabled in every fourth
timeslot.
|
50% On
|
activates the RA channel in 50 percent of the
timeslots. Starting with TS#1, the RA control channel is activated in
every other timeslot.
|
25% On
|
activates the RA channel in 25 percent of the
timeslots. Starting with TS#4, the RA channel is activated in every fourth
timeslot.
|
All Off
|
turns off the RA channel in all timeslots.
|
Mixed
|
activates the RA channel in a random number
of timeslots.
|
-
MAC RA Data
0s
|
sets the RA data to 0 in all timeslots.
|
1s
|
sets the RA data to 1 in all timeslots.
|
01..
|
alternates 0 and 1 as the RA data across all
timeslots.
|
10..
|
alternates 1 and 0 as the RA data across all
timeslots.
|
Mixed
|
randomly assigns a mixture of 0s and 1s as the
RA data across all timeslots.
|
-
MAC RA Gain
+3
|
sets the relative power of the RA channel to
3 dB in all timeslots
|
0
|
sets the relative power of the RA channel to
0 dB in all timeslots.
|
–3
|
sets the relative power of the RA channel to
–3 dB in all timeslots.
|
–6
|
sets the relative power of the RA channel to
–6 dB in all timeslots.
|
–10
|
sets the relative power of the RA channel to
–10 dB in all timeslots.
|
–20
|
sets the relative power of the RA channel to
–20 dB in all timeslots.
|
Mixed
|
randomly assigns a mixture of 3, 0, –3, –6,
–10, and –20 dB as the relative power of the RA channel across all timeslots.
|
Set Value...
|
A window appears where you can set the relative
power of the RA channel in all timeslots. The range is –30 dB to 30 dB.
|
Normalize
(RA + RPC)...
|
A window appears where you can set the target
power relative to the pilot power. The sum of the RA gain and the RPC
gain are automatically adjusted to the target power relative to the Pilot
power. The setting is applied only for activated MAC RA and MAC RPC channels.
|
Normalize RA..
|
A window appears where you can set the target
power relative to the pilot power. The RA gain is automatically adjusted
to the target power relative to the Pilot power. The setting is applied
only for activated MAC RA channels.
|
-
MAC RPC/DRClock/ARQ
All On
|
activates the RPC/DRCLock/ARQ channel in all
tmeslots.
|
75% On
|
activates the RPC/DRCLock/ARQ
channel in 75 percent of the timeslots.
|
50% On
|
activates the RPC/DRCLock/ARQ channel in 50
percent of the timeslots.
|
25% On
|
activates the RPC/DRCLock/ARQ
channel in 25 percent of the timeslots.
|
All Off
|
turns off the RPC/DRCLock/ARQ channel in all
timeslots.
|
Mixed
|
activates the RPC/DRCLock/ARQ
channel in a random number of timeslots
|
RPC/DRCLock/ARQ Parameter Clone 1
|
copies RPC/DRCLock/ARQ parameters of TS#1 to
TS#2-16.
|
RPC/DRCLock/ARQ Parameter Clone 1, 2 and
4
|
copies RPC/DRCLock/ARQ parameters of TS#1 to
TS#3, TS#5, TS#7, TS#9, TS#11,
TS#13, and TS#15; TS#2 to TS#4, TS#6, TS#10 and TS#14; TS#4 to TS#8, TS#12,
and TS#16. The states of RPC/DRCLock/ARQ on the slots are not changed.
|
RPC Parameter Default
|
sets all RPC/DRCLock/ARQ
parameters to default values. The states of RPC/DRCLock/ARQ on the timeslots
are not changed .
|
3GPP2
Timeslot
Number
Displays the slot number of the currently displayed parameters.
MAC RA State
Selections: On, Off
Default: On
Sets the reverse activity (RA) channel state for each slot. The RA channel
provides flow control information to the access terminal.
MAC RA Data
Selections: 0, 1
Default: 1
Sets the reverse activity (RA) channel information bit to either 1 or
0 in each slot.
MAC RA Gain
Range: –30
dB to 30 dB
Default: –3.01 dB
Sets the reverse activity (RA) channel gain (relative to the pilot channel).
MAC RPC/DRCLock/ARQ
State
Selections: On, Off
Default: On
Sets the RPC/DRCLock/ARQ channel state for each slot. When
on, it indicates that the state, data, and power settings for the channels
within the selected slot are valid. This setting overrides the states
of all detailed MAC channel configurations in the MAC channels configuration
table.
MAC RPC/DRCLock/ARQ
Opens a drop-down menu which allows you to automatically change the
timeslot channel parameters according to a selectable pattern rather than
manually editing each timeslot.
Click each of the following for descriptions of available choices.
-
RPC State
All On
|
activates the RPC channel in a selected timeslot.
|
75% On
|
activates 75 percent of the RPC
channels in a selected timeslot.
|
50% On
|
activates 50 percent of the RPC channels in
a selected timeslot.
|
25% On
|
activates 25 percent of the RPC channels in
a selected timeslot.
|
All Off
|
turns off all RPC channels in a selected timeslot.
|
Mixed
|
activates a random number of RPC channels in
a selected timeslot.
|
Copy from DRCLock State
|
copies the state of DRCLock channels to
RPC state for each RPC channel.
|
-
RPC Data
0s
|
sets the RPC data to 0 in all RPC channels of
a selected timeslot.
|
1s
|
sets the RPC data to 1 in all RPC channels of
a selected timeslot.
|
01..
|
alternates 0 and 1 as the RPC data across all
RPC channels of a selected timeslot.
|
10..
|
alternates 1 and 0 as the RPC data across all
RPC channels of a selected timeslot.
|
Mixed
|
randomly assigns a mixture of 0s and 1s as the
RPC data across all RPC channels of a selected timeslot.
|
-
DRCLock State
All On
|
activates all DRCLock states in the selected
timeslot.
|
75% On
|
activates 75 percent of the DRCLock states in
a selected timeslot.
|
50% On
|
activates 50 percent of the DRCLock states in
a selected timeslot.
|
25% On
|
activates 25 percent of the DRCLock states in
a selected timeslot.
|
All Off
|
turns off all DRCLock states in a selected timeslot.
|
Mixed
|
activates a random number of DRCLock states
in a selected timeslot.
|
Copy from RPC State
|
copies the RPC state of each channel to
the DRCLock state for all channels in a selected timeslot.
|
-
DRCLock Data
0s
|
sets the DRCLock data to 0 in all DRCLock channels
of a selected timeslot.
|
1s
|
sets the DRCLock data to 1 in all DRCLock channels
of a selected timeslot.
|
01..
|
alternates 0 and 1 as the DRCLock data across
all DRCLock channels of a selected timeslot.
|
10..
|
alternates 1 and 0 as the DRCLock data across
all DRCLock channels of a selected timeslot.
|
Mixed
|
randomly assigns a mixture of 0s and 1s as the
DRCLock data across all DRCLock channels of a selected timeslot.
|
-
H-/L-ARQ
State
All On
|
activates the H-/L-ARQ data for all H-/L-ARQ
states for the selected timeslot.
|
75% On
|
activates the H-/L-ARQ data in 75 percent of
the H-/L-ARQ states for the selected timeslot.
|
50% On
|
activates the H-/L-ARQ data in 50 percent of
the H-/L-ARQ states for the selected timeslot.
|
25% On
|
activates the H-/L-ARQ data in 25 percent of
the H-/L-ARQ states for the selected timeslot.
|
All Off
|
turns off the H-/L-ARQ data in all H-/L-ARQ
states.
|
Mixed
|
activates the H-/L-ARQ data in a random number
of the H-/L-ARQ states.
|
Copy from P-ARQ State
|
copies the P-ARQ state of each channel to the
H-/L-ARQ state for the selected timeslot.
|
-
H-/L-ARQ
Type
All H-ARQ
|
assigns H-ARQ
data for all H-/L-ARQ types.
|
All L-ARQ
|
assigns L-ARQ
data for all H-/L-ARQ types.
|
Mixed
|
randomly assigns a mixture of H-ARQ and L-ARQ
data for all H-/L-ARQ types.
|
-
H-/L-ARQ
Data
All ACK
|
assigns ACK for
all H-/L-ARQ types.
|
All NAK
|
assigns NAK for
all H-/L-ARQ types.
|
Mixed
|
randomly assigns a mixture of ACK and NAK data
for all H-/L-ARQ types across all of the channels.
|
-
P-ARQ State
All On
|
activates all P-ARQ states in the selected timeslot.
|
75% On
|
activates 75 percent of the P-ARQ states in
a selected timeslot.
|
50% On
|
activates 50 percent of the P-ARQ states in
a selected timeslot.
|
25% On
|
activates 25 percent of the P-ARQ states in
a selected timeslot
|
All Off
|
turns off all P-ARQ states in a selected timeslot.
|
Mixed
|
activates a random number of P-ARQ states in
a selected timeslot.
|
Copy from H-/L-ARQ State
|
copies the H-/L-ARQ state of each channel to
the P-ARQ state for the selected timeslot.
|
-
P-ARQ Data
All ACK
|
assigns ACK for all P-ARQ data.
|
All NAK
|
assigns NAK for all P-ARQ data.
|
Mixed
|
randomly assigns a mixture of ACK and NAK as
the P-ARQ channel data across P-ARQ data
|
-
Gain
+3
|
sets the relative power of all RPC/DRCLock channels
to 3 dB.
|
0
|
sets the relative power of all RPC/DRCLock channels
to 0 dB.
|
–3
|
sets the relative power of all RPC/DRCLock channels
to –3 dB.
|
–6
|
sets the relative power of all RPC/DRCLock channels
to –6 dB.
|
–10
|
sets the relative power of all RPC/DRCLock channels
to –10 dB.
|
–20
|
sets the relative power of all RPC/DRCLock channels
to –20 dB
|
Mixed
|
randomly assigns a mixture of 3, 0, -3, –6,
–10, and –20 dB as the relative power across all RPC/DRCLock channels.
|
Set Value...
|
A window appears where you can set the relative
power of all RPC/DRCLock channels. The range is –30 dB to 30 dB.
|
Normalize...
|
A window appears where
you can set the target power relative to the pilot power. The RPC/DRCLock
gain is automatically adjusted to the target power relative to the Pilot
power. The setting is applied only for activated RPC/DRCLock channels.
|
Displays all columns including RPC, DRCLock, H-/L-ARQ, and P-ARQ current
data settings.
CH
#
Displays the channel number of the currently displayed parameters.
MAC #
Displays the MAC number of the currently displayed parameters.
RPC State
Displays the state of the RPC channel.
RPC Data
Sets the reverse power control (RPC) channel bits. Each RPC channel
carries a single power control data bit per slot to a unique active access
terminal. The access terminal will raise or lower power depending on whether
a 0 or a 1
data bit is sent respectively. The data bit for each active RPC channel
can be individually defined.
DRCLock
State
Displays the state of the DRCLock channel.
DRCLock
Data
Sets the DRCLock channel bits. The data bit for each active channel
can be individually defined. The bit is set to either a 1 or 0.
H-/L-ARQ
State
Selections: On, Off
Selects the H-ARQ/L-ARQ data on or off.
H-/L-ARQ
Type
Selections: H-ARQ, L-ARQ
Selects the ARQ data type, H-ARQ or L-ARQ.
H-/L-ARQ Data
Selections: ACK, NAK
Sets the H-ARQ or L-ARQ data bits for ACK or NAK. The data bit for each
active data can be individually defined.
P-ARQ State
Selections: On, Off
Sets the P-ARQ data on or off.
P-ARQ
Data
Selections: On, Off
Sets the P-ARQ data for ACK or NAK. The data bit for each active data
can be individually defined.
Gain
Range: –30
dB to 30 dB
Default: –3.01 dB
Sets the ARQ channel gain (relative to the pilot channel).
Related Topics
Basic
1xEV-D0 Rev.A Forward