RFCH
The Reverse Fundamental Channel (RFCH) is used to carry higher-level data and control information from a mobile station to a base station.
1. General |
2.Frame |
---|---|
|
|
|
|
|
|
|
|
|
1. General
State
Choice: On | Off
Sets the operating state of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH[:STATe] ON|OFF|1|0
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH[:STATe]?
Power
Range: -40 to 0 dB
Sets the power of the channel in dB.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:POWer <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:POWer?
Radio Configuration
Choice: 1 | 2
Sets the Radio Configuration of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:RCONfig 1|2
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:RCONfig?
Data
Choice: PN9 | PN15 | Pattern | UserFile
Default: PN9
Edit the data pattern for the Reverse Fundamental Traffic Channel (RFCH) by clicking on the cell. Then click on the dialog box icon to launch the
selection dialog box.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA PN9|PN15|FIX4|"<file name>"
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA?
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA:FIX4 <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:DATA:FIX4?
Bit Rate
Choice:
RC1: 1200 | 2400 | 4800 | 9600
RC2: 1800 | 3600 | 7200 | 14400
Sets the bit rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:RATE?
Channel Coding
Choice: All On | All Off
Set the channel code state of the channel.
If the coding state is off, the channel will be no channel coding and interleaver.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH: CCODing 0|1|ON|OFF
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH: CCODing ?
BER Insertion
Range: 0.00% to 50%
Set the bit error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:BER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:BER?
FER Insertion
Range: 0% to 100%
Set the frame error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:FER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:TRAFfic:RSCH:FER?
2.Frame
Frame Length
Display the frame Length of the Reverse Fundamental Channel(RFCH).
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FLENgth?
Frame Offset
Choice:
Frame Length = 5ms: Range: 0 to 3
Frame Length = 10ms: Range: 0 to 7
Frame Length = 20ms: Range: 0 to 15
Frame Length = 40ms: Range: 0 to 31
Frame Length = 80ms: Range: 0 to 63
Set the frame offset of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FOFFset <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:FOFFset?
EbNo
Range:
Min: -30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Max: 30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Sets the Eb/No of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:EBNO <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC12:ACCess:RSCH:EBNO?
Changes to the EbNo values also change the EcNo values for all other channels in the current link (forward or reverse).