Transmission (Tx) Power Control

These settings control the real-time transmission power control functionality for the cdma2000 signal.

1.Tx Power Control Settings

2.Absolute Power Levels

State

Absolute Maximum Power

Maximum Power

Absolute Minimum Power

Minimum Power

Absolute Initial Power

Initial Power

 

Power Step

 

Up/Down Pattern

 

Data

 

External_Data_Input_Port

 

External Data Input Polarity

 

1.Tx Power Control Settings

State

Choice: Off | On

Default: Off

Enables or disables the transmission power control.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl[:STATe] 1|0|ON|OFF

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl[:STATe]?

Maximum Power

Default: 0 dB

Indicates the maximum power in dB for transmission power control limit.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:MAXimum?

Minimum Power

Range: –40 to 0 (dB)

Default: –40 dB

Sets the minimum power in dB. The down power control is ignored when the transmission power is reached this power level.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:MINimum <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:MINimum?

Initial Power

Range: -40 to 0 (dB)

Default: 0 dB

Sets the initial power in dB. The value must be bigger than or equal to the value set in Minimum Power.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:INITial <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:INITial?

Power Step

Range: 0.1 to 10

Default: 1

Sets the power step of Transmission Power Control in dB.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:STEP <val>

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:POWer:STEP?

Up/Down Pattern

Choice: User Data| External

Default: External1

Select the transmission power control up/down pattern.

External

Sets the Transmission Power Control (TPC) data pattern to External. This choice specifies an external TPC pattern.

User Data|

Sets the Transmission Power Control (TPC) data pattern to User Data|. The value of this command is a string which is represented ‘0’ or ‘1’. The maximum data length is 3,840 patterns.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern|<file name>|EXTernal

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern?

Data

Click on the on the right hand side to open the following ClosedUp/Down Pattern Dialog Box.

Set the data of the channel. In the User File case, 0,1 txt file or binary file can be selected as the data source.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern|<file name>|EXTernal

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern?

External Data Input Port

When AUX port is multiplexed mode:

Choice: AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11 | AUX12

Default: AUX1

When AUX port is dedicated mode:

Choice: BIT 0 | BIT 1 | BIT 2 | BIT 3 | BIT 4 | BIT 5 | BIT 6 | BIT 7

Default: BIT 0

Select the AUX port or bit as transport power control data input.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern[:EXTernal]:INPut | AUX1| AUX2| AUX3| AUX4| AUX5| AUX6| AUX7| AUX8| AUX9| AUX10| AUX11| AUX12| AUX13| AUX14| AUX15| AUX16

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern[:EXTernal]:INPut?

External Data Input Polarity

When AUX port is multiplexed mode:

Choice: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11

Default: AUX0

When AUX port is dedicated mode:

Choice: BIT 0 | BIT 1 | BIT 2 | BIT 3 | BIT 4 | BIT 5 | BIT 6 | BIT 7

Default: BIT 0

Select the AUX port or bit as transport power control data input.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern[:EXTernal]:POLarity POSitive|NEGative

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:PATTern[:EXTernal]:POLarity?

Absolute Maximum Power

Gets the absolute Maximum power in dBm.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:ABS:MAXimum?

Absolute Minimum Power

Gets the absolute minimum power in dBm.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:ABS:MINimum?

Absolute Initial Power

Gets the absolute Initial power in dBm.

[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:TPControl:ABS:INITial?