Real Time

5. Dual ARB

5. Dual ARB: Baseband Frequency Offset (EXT)

ARB Sample Clock

Range: 1 kHz to 125 MHz

Default: 100 MHz

Displays the sampling clock frequency of the signal generator, which is automatically calculated by the software.

VCO Clock

Selections: Internal | External

Default: Internal

Sets the VCO clock to Internal or External.

This parameter is not available for all instrument model numbers and may be grayed out.

Waveform Runtime Scaling

Range: 1% to 100%

Default: 92%

Reduces the overshoot associated with the digital-to-analog convertor (DAC) interpolation filter. Use this cell after downloading and synchronizing with the signal generator.

Enter a scaling value for the signal generator to apply to the waveform while it is playing. Use scaling to get the best dynamic range without overflowing the I and Q digital to analog converters. At 100 percent, some overshoot may occur; therefore the default setting is 92 percent.

I/Q Modulation Filter

Selections: Auto | 2.1 MHz | 40 MHz | Through

Default: Auto

Selects a filter for I/Q signals modulated onto the RF carrier. The bandwidth of the baseband signal should dictate the minimum reconstruction filter bandwidth you choose. Depending on the oversampling ratio and where the image frequencies appear, you may want to select a wider bandwidth.

This parameter is not available for all instrument model numbers and may be grayed out.

I/Q Output Filter

Selections: Auto | 40 MHz | Through

Default: Auto

Selects a filter or through path for routing I and Q signals to the I/Q outputs.

This parameter is not available for all instrument model numbers and may be grayed out.

Modulation Attenuation Mode

Selections: Auto | Manual

Default: Auto

Selects the mode of the internal I/Q modulator. Use this cell after downloading and synchronizing with the signal generator.

Modulation Attenuation

Range: 0.00 to 40.00 dB

Default: 6.00 dB

Sets the attenuation of the I/Q signals being modulated through the signal generator RF path. Adjusting the attenuation may reduce signal distortion and improve the overall dynamic range.

Use this cell after downloading and synchronizing with the signal generator.

High Crest Mode

Selections: Off | On

Default: Off

Enables or disables the high crest mode.

On − processes high-crest-factor arbitrary I/Q waveforms with less distortion. For crest factors higher than 4 dB, you should reduce I/Q Modulation Attenuation levels by 1 dB for each dB above that level. High crest mode reduces the maximum output level and degrades power level accuracy.

Off − disables the high crest mode.

This parameter is not available for all instrument model numbers and may be grayed out.

ARB Reference

Choice: Internal | External

Default: Internal

Sets the reference frequency source for the signal generator.

Internal − the signal generator uses its internally generated 10 MHz signal as the reference source.

External − the signal generator uses an external signal as the reference frequency for the baseband I/Q signal. See the signal generator’s User’s Guide for information on external references.

This parameter is not available for all instrument model numbers and may be grayed out.

Reference Frequency

Range: 0.250 to 100 MHz

Default: 10.00 MHz

Sets the frequency value when using an externally-supplied reference signal. See the signal generator’s User’s Guide for information on external references.

Set ARB Reference to External to enable this parameter.

This parameter is not available for all instrument model numbers and may be grayed out.

Baseband Frequency Offset (EXT)

Range: -50.00 MHz to 50.00 MHz

Default: 0.000 Hz

Set ARB Reference to External to enable this parameter.  

Enter a frequency value by which the baseband frequency is offset relative to the carrier. This parameter is only available when connected to the E6607 EXT.