|
1. Marker |
2. Aux Port General Settings |
|---|---|
|
|
|
|
3. Multiplexed Mode Setup |
4. Dedicated Mode Setup |
|
5. Aux Pin/Bit Select |
|
|
|
Choice: Even Second | Super Frame (80ms) | Radio Frame (20ms) | Power Control Group (1.25ms) | Sync Channel Frame (25.666...ms) | Delayed Even Second Clock (2s) | System Reset
Sets the data source of Marker 1 for the output signal.
[:SOURce]"RADio:CDMA2000[:BBG]:MKR1 ESECond|SFRame|RFRame|TPControl|SCFrame|DESecond|SRESet
[:SOURce]"RADio:CDMA2000[:BBG]:MKR1?
|
ESECond |
Even Second (2s) |
|
SFRame |
Super Frame (80ms) |
|
RFRame |
Radio Frame (20ms) |
|
TPControl |
Transmite Power Control Frame (1.25ms) |
|
SCFrame |
Sync Channel Frame (25.666...ms) |
|
DESecond |
Delayed Even Second |
|
SRESet |
System Reset |
Choice: Even Second | Super Frame (80ms) | Radio Frame (20ms) | Power Control Group (1.25ms) | Sync Channel Frame (25.6ms) | Delayed Even Second Clock (2s) | System Reset
Sets the data source of Marker 3 for the output signal.
[:SOURce]"RADio:CDMA2000[:BBG]:MKR ESECond|SFRame|RFRame|TPControl|SCFrame|DESecond|SRESet
[:SOURce]"RADio:CDMA2000[:BBG]:MKR3?
Choice: Even Second | Super Frame (80ms) | Radio Frame (20ms) | Power Control Group (1.25ms) | Sync Channel Frame (25.6ms) | Delayed Even Second Clock (2s) | System Reset
Sets the data source of Marker 4 for the output signal.
[:SOURce]"RADio:CDMA2000[:BBG]:MKR4 ESECond|SFRame|RFRame|TPControl|SCFrame|DESecond|SRESet
[:SOURce]"RADio:CDMA2000[:BBG]:MKR4?
When disabled, all the data sent to the AUX port will be ignored by this I/Q channel.
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:[:STATe] ON | OFF | 0 | 1
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:[:STATe]?
Choice: Negative| Positive
Default: Negative
Determines whether the AUX input data will be inverted or not. If "Negative" is selected, the AUX input data will be inverted.
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DATA:POLarilty POSitive | NEGative
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DATA:POLarilty?
In Multiplexed Mode, 4 pins in AUX port will be used as addresses, the other 12 AUX pins are used as data.
Choices: Unassigned | Group 1 | Group 2 | Group 3 | Group 4 | Group 5 | Group 6 | Group 7 | Group 8 | Group 9 | Group 10 | Group 11 | Group 12 | Group 13 | Group 14 | Group 15
Default:Group 1
Coupling: grayed out unless Operating Mode is set to
Selects an additional address (different from broadcast address) to receive AUX I/O data.
The data comes with this address value will be transmitted to this I/Q channel.
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:MULTiplexed:ADDR1 GROUP1|GROUP2|GROUP3|GROUP4 | GROUP5|GROUP6|GROUP7|GROUP8 | GROUP9|GROUP10|GROUP11|GROUP12 | GROUP13|GROUP14|GROUP15
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:MULTiplexed:ADDR1?
Choices: Unassigned | Group 1 | Group 2 | Group 3 | Group 4 | Group 5 | Group 6 | Group 7 | Group 8 | Group 9 | Group 10 | Group 11 | Group 12 | Group 13 | Group 14 | Group 15
Default:Group 2
Coupling: grayed out unless Operating Mode is set to
Selects another additional address (different from broadcast address) to receive AUX I/O data. The data comes with this address value will be transmitted to this I/Q channel.
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:MULTiplexed:ADDR2 GROUP1|GROUP2|GROUP3|GROUP4 | GROUP5|GROUP6|GROUP7|GROUP8 | GROUP9|GROUP10|GROUP11|GROUP12 | GROUP13|GROUP14|GROUP15
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:MULTiplexed:ADDR2?
To activate this mode, in Instrument Node, click on in Aux IO Global Controls and select .
In Dedicated Mode, also called Serial Mode, for each application, only one Aux pin is used as AUX input.
Choices: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX0
Selects a serial pin from which the application channel wants to receive AUX port data (dedicated mode only).
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DEDIcated:PIN NONe | AUX0| AUX1| AUX2| AUX3| AUX4| AUX5| AUX6| AUX7| AUX8 | AUX9| AUX10| AUX11
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DEDIcated:PIN?
Range: 9600 | 14400 | 19200 | 38400 | 57600 | 115200 | 230400 | 460800 symbols per second
Default: 230400
Coupling: grayed out unless Operating Mode is set to
Specifies how fast the serial data is transmitted (in symbol per second), which can be set in remote GUI or using the SCPI commands shown as follows:
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DEDIcated:DATa:RATe 9600|14400|19200|38400|57600|115200|230400|460800
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:DEDIcated:DATa:RATe?
Operating Mode = Multiplexed Mode
Choices: AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11
Default: AUX0
Operating Mode =Dedicated Mode
Choices: BIT0 | BIT1 | BIT2 | BIT3 | BIT4 | BIT5 | BIT6 | BIT7
Default: BIT0
Select the AUX port or bit as transport power control source. This is same meaning as External Data Input Port in Tx Power Control node.
[:SOURce]"RADio:CDMA2000[:BBG]:AUX:TPC AUX0 | AUX1 | AUX2 | AUX3 | AUX4 | AUX5 | AUX6 | AUX7 | AUX8 | AUX9 | AUX10 | AUX11 | BIT0 | BIT1 |BIT2 |BIT3 |BIT4 |BIT5 |BIT6 |BIT7