2. Baseband (Advanced Framed Signal)

Advanced Carrier Setup (Framed Signal):1 2 3

2. Baseband

Oversampling Ratio

Filter (Hardware)

Real-Time Modulation Filter State

Real-Time Modulation Filter Type

Real-Time Modulation Filter Alpha

Real-Time Modulation Filter BbT

Filter (GSM)

Filter

Alpha

BbT

Filter (EDGE)

Filter

Alpha

BbT

Pre-Filter Clipping

Post-Filter Clipping

Waveform Length

Frequency Offset

Power

Timing Offset

Initial Phase

Oversampling Ratio

Choice: AUTO | 2 | 4 | 8 | 16 | 32 | 64 |128 | 256 | 512 | 1024 |

Default: AUTO

Double-click or use the drop-down menu to set the oversampling ratio. The AUTO setting automatically selects the optimized oversampling ratio for the current signal setup.

The software automatically determines the Timeslot Timing Mode and Waveform Length value (number of points) based on the oversampling ratio.

A larger oversampling ratio (OSR) results in a more completely filtered image, but uses more waveform memory because it increases the number of waveform points. A smaller oversampling ratio reduces waveform file size, but may also reduce performance.

Filter (Hardware)

View the Closedselected filter type and associated parameter.

Real-Time Modulation Filtering compatibility with the ESG/EXG/MXG, is not supported for:

Real-Time Modulation Filter State

Double-click or use the pull-down menu to set the real-time modulation filter.

When the Real-Time Modulation Filter is turned on and the hardware connection is established, the Arb Mode Filter selection changes to None and the other filter settings are grayed out (the instrument provides the filtering in real-time). Also the Oversampling Ratio selection set is to 1 by the Signal Studio software.

Real-Time Modulation Filter Type

Choice: None | Nyquist | Root Nyquist | Gaussian | Rectangle | Edge | Edge Wide

Default: Gaussian

Double-click or use the drop-down menu to select the filter type.

If the oversampling ratio is set to 1, the filter type is automatically set to None and the filter types and corresponding parameters are not available.

If the oversampling ratio is set to any other value, you can select one of the listed filter types and edit the associated parameters.

Real-Time Modulation Filter Alpha

Default: 0.22

Enter a value for the Alpha parameter. This parameter is available only for Nyquist and Root Nyquist filter types.

Real-Time Modulation Filter BbT

Default: 0.3

Enter a value for the BbT parameter. This parameter is available only for the Gaussian filter type.

Filter (GSM) (Does not apply to the EGPRS2-B)

View the Closedselected filter type and associated parameter.

Filter

Choice: None | Root Nyquist | Nyquist | Rectangle | Gaussian | EDGE

Default: Gaussian

Double-click or use the drop-down menu to select a baseband filter type.

If the oversampling ratio is set to 1, the filter type is automatically set to None and the filter types and corresponding filter parameters are unavailable.

If the oversampling ratio is set to any other value, you can select one of the listed filter types and edit the associated parameters.

Alpha

Default: 0.22

Change the Alpha parameter for Root Nyquist and Nyquist filters. This field is unavailable for other filter selections.

BbT

Default: 0.3

Change the BbT parameter for a Gaussian filter. This field is unavailable for other filter selections.

This filter menu, Filter (GSM), is unavailable when using an HSR (high symbol rate) carrier configuration.

Filter (EDGE)

View the Closedselected filter type and associated parameter.

Filter

Choice: None | Root Nyquist | Nyquist | Rectangle | Gaussian | EDGE | EDGE Wide

Default: EDGE

Double-click or use the drop-down menu to select a baseband filter type. The EDGE Wide selection appears in the menu only when an HSR (high symbol rate) carrier configuration is selected.

If the oversampling ratio is set to 1, the filter type is automatically set to None and the filter types and corresponding filter parameters are unavailable.

If the oversampling ratio is set to any other value, you can select one of the listed filter types and edit the associated parameters.

Alpha

Default: 0.22

Change the Alpha parameter for Root Nyquist and Nyquist filters. This field is unavailable for other filter selections.

BbT

Default: 0.3

Change the BbT parameter for a Gaussian filter. This field is unavailable for other filter selections.

Pre-Filter Clipping

Range: 10 to 100%

Default: 100%

Set the clipping (limit) level of the I/Q waveform before filtering. (100.0% = no clipping)

Post-Filter Clipping

Range: 10 to 100%

Default: 100%

Set the clipping (limit) level of the I/Q waveform after filtering. (100.0% = no clipping)

Waveform Length

View the waveform length, displayed in points. You cannot edit this cell. The software automatically sets this value.

Increasing the Number of Frames or the Oversampling Ratio, increases the waveform length.

If you build a waveform from multiple carriers, Waveform Length is specific to an individual carrier. If the carrier Waveform Lengths are different, the shorter carriers' waveforms are repeated.

Frequency Offset

Range:

N5182B: –64 to 64 MHz

N5172B: –32 to 32 MHz

N5182A: –32 to 32 MHz

E4438C: –32 to 32 MHz

E8267D: –32 to 32 MHz

N5106A: –32 to 32 MHz

E6607: –32 to 32 MHz

Default:

0 Hz

Set the frequency offset of the carrier relative to the instrument's frequency setting. When you use the Frequency Offset feature, it increase the oversampling ratio, which increases the waveform length.

When using continuous PN9 data, ensure that Frequency Offset is set to 0 Hz to minimize the waveform size.

Power

Range: –70 to 0 dB

Default: 0 dB

Set the carrier's power relative to the signal generator's amplitude setting.

Timing Offset

Range: 0 to 32768

Default: 0

Set the timing offset of the carrier. Timing offset increment value is 1 GSM/EDGE symbol.

Initial Phase

Range: 0 to 359 degrees

Default: 0 degrees

Set the initial phase of the carrier.

Carrier n (Framed Signal)

1. GSM/EDGE/EGPRS2/Control Channels (Framed Signal - Advanced)

3. Burst Shape (Framed Signal - Advanced)