To open the Data node, click Data in the tree view. The figure below shows the Data node.
The timeslots shown below are set to show available timeslot types, not to show a typical test configuration.
|
1. Data (HSR 16QAM Burst) |
|---|
Click
to display a drop-down menu in which you can copy a timeslot configuration
from one timeslot to another.
Use the Data window to define the bits in the bursts. The cells displayed in the Data section are determined by the burst type (Timeslot Type) for the selected timeslot as defined in the Timeslots window. In the window shown above, Timeslot 1 is selected so the data cells provided are for setting up an HSR 16QAM Burst.
Default: X"166D"
Click the Details button
in this cell to open the Data Source Selection. Enter 16 bits to use in
the first of the two tail bit segments of the HSR 16QAM burst. See
drop-down figure.
Default: PN9
Click the Details button
in this cell to open the
Data Source Selection
window.
Select , or to use for the encrypted bits.
Select , to create an encrypted data string. (See the
drop-down figure.)
Choice: TSC0 to TSC7 | User Defined Bits
Default: TSC0
Select to or to use for the training sequence bits.
Click the Details button
in this cell to open the
Data Source Selection
window.
If you have selected from the Pre-defined Timeslot Configuration dialog, the default training sequence corresponds to the timeslot number. For example, the default for timeslot 0 is TSC0, the default for timeslot 1 is TSC1, and so on.
If you manually change a timeslot to an , the training sequence for that timeslot is automatically set to .
The training sequences are defined as follows:
|
TSC0 |
3F3 3F33 3F3F FFFF FF33 F3FF FF33 FFF3 |
|
TSC1 |
FFF 33FF 333F FFFF 3F3F F3F3 33F3 3F33 |
|
TSC2 |
F33 FFF3 FFF3 3F3F F3FF FFF3 33F3 F333 |
|
TSC3 |
333 3FFF 3333 33F3 3FFF 3F3F F33F 3F33 |
|
TSC4 |
F3F 33FF F333 FF3F F33F 3FFF FFFF 3F33 |
|
TSC5 |
33F 3F33 FF3F 3FFF 33F3 3333 3FFF 3333 |
|
TSC6 |
F3F FFFF F3FF 3F33 3FFF 3FF3 33FF F3F3 |
|
TSC7 |
F3F FFFF 3FF3 F3FF F333 3FF3 FFF3 FF33 |
Select to define custom training sequence bits. See the
drop-down figure.
Default: X"166D"
Click the Details button
in this cell to open the
Data Source Selection
window. Enter 16 bits to use in the second of the two tail bit segments
of the HSR 16QAM burst.
Click the Details button
in this cell to open the
Data Source Selection
window.
When the Timeslot Timing Mode is set to , the Guard Period is defined as follows:
If the HSR 16QAM Burst is in timeslot 0 or 4, the guard period has 48 bits with a default value of X"FFFFFFFFFFF".
If the HSR 16QAM Burst is in timeslot 1, 2, 3, 5, 6 or 7, the guard period has 44 bits with a default value of X"FFFFFFFFFF".
When the Timeslot Timing Mode is set to , the Guard Period is defined as follows:
The guard period in all timeslots has 42 bits (44 bit entry) with a default value of X”FFFFFFFFFFF”.