GSM All Timeslots Normal |
All timeslots are configured as Normal GMSK bursts. |
EDGE All Timeslots Normal |
All timeslots are configured as Normal 8PSK bursts. |
GSM 1 Timeslot Normal |
Sets timeslot 0 as a normal GSM burst and timeslots 1 to 7 as custom GSM bursts. |
EDGE 1 Timeslot Normal |
Sets timeslot 0 as a normal EDGE burst and timeslots 1 to 7 as custom EDGE bursts. |
GSM/EDGE Mixed All Timeslots Normal |
GSM and EDGE Normal Bursts are mixed; alternating GMSK and 8PSK timeslots. |
GSM Continuous |
Continuous pattern with GMSK modulation. |
EDGE Continuous |
Continuous pattern with 8PSK modulation. |
EGPRS2-A 16QAM All Timeslots Normal |
All timeslots are configured as Normal 16QAM bursts. |
EGPRS2-B HSR QPSK All Timeslots HB |
All timeslots are configured as HSR QPSK burst. |
EGPRS2-A 16QAM Continuous |
Continuous pattern with 16QAM modulation. |
EGPRS2-B QPSK Continuous |
Continuous pattern with HSR QPSK modulation. |