Fader Channel Model - 802.11p

The following predefined configurations are based on IEEE 802.11 Regulatory SC DSRC Coexistence Tiger Team V2V Radio Channel Models.

Channel Model

Settings

Rural LOS

3 paths:

path 1: Fading Type = Static, Spectral Shape = Classical 6dB, Delay = 0, Loss = 0, Vehicle Speed = 0, Doppler Frequency = 0, Carrier Freq Coupling = Vehicle Speed

path 2: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 83 ns, Loss = 14 dB, Doppler Frequency = 492 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 3: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 183 ns, Loss = 17 dB, Doppler Frequency = -295 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

Other settings are default value

Urban Approaching LOS

4 paths:

path 1: Fading Type = Static, Spectral Shape = Classical 6dB, Delay = 0, Loss = 0, Vehicle Speed = 0, Doppler Frequency = 0, Carrier Freq Coupling = Vehicle Speed

path 2: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 117 ns, Loss = 8 dB, Doppler Frequency = 236 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 3: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 183 ns, Loss = 10 dB, Doppler Frequency = -157 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 4: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 333 ns, Loss = 15 dB, Doppler Frequency = 492 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

Other settings are default value

Crossing NLOS

4 paths:

path 1: Fading Type = Static, Spectral Shape = Classical 6dB, Delay = 0, Loss = 0, Vehicle Speed = 0, Doppler Frequency = 0, Carrier Freq Coupling = Vehicle Speed

path 2: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 267 ns, Loss = 3 dB, Doppler Frequency = 295 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 3: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 400 ns, Loss = 5 dB, Doppler Frequency = -98 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 4: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 533 ns, Loss = 10 dB, Doppler Frequency = 591 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

Other settings are default value

Highway LOS

4 paths:

path 1: Fading Type = Static, Spectral Shape = Classical 6dB, Delay = 0, Loss = 0, Vehicle Speed = 0, Doppler Frequency = 0, Carrier Freq Coupling = Vehicle Speed

path 2: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 100 ns, Loss = 10 dB, Doppler Frequency = 689 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 3: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 167 ns, Loss = 15 dB, Doppler Frequency = -492 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 4: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 500 ns, Loss = 20 dB, Doppler Frequency = 886 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

Other settings are default value

Highway NLOS

4 paths:

path 1: Fading Type = Static, Spectral Shape = Classical 6dB, Delay = 0, Loss = 0, Vehicle Speed = 0, Doppler Frequency = 0, Carrier Freq Coupling = Vehicle Speed

path 2: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 200 ns, Loss = 2 dB, Doppler Frequency = 689 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 3: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 433 ns, Loss = 5 dB, Doppler Frequency = -492 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

path 4: Fading Type = Rayleigh, Spectral Shape = Jakes Half Bathtub, Delay = 700 ns, Loss = 7 dB, Doppler Frequency = 886 Hz, Vehicle Speed is coupled with Doppler Frequency, Carrier Freq Coupling = Vehicle Speed

Other settings are default value