Fader Channel Model - TD-SCDMA

The following predefined configurations are based on 3GPP2 TS 25.102 V7.2.0 (2006-03) and 3GPP TS 25.105 V8.0.0 (2008 -05) Annex B.

Profile Details - 1.28 Mcps Case 1

Case 1, speed 3 km/h

Path

Delay
[
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2.928

10

Rayleigh

Profile Details - 1.28 Mcps Case 2

Case 2, speed 3 km/h

Path

Delay
[
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

2.928

0

Rayleigh

3

12

0

Rayleigh

Profile Details - 1.28 Mcps Case 3

Case 3, speed 120 km/h

Path

Delay
[
ms]

Rel Loss
[dB]

Fading
Type

1

0

0

Rayleigh

2

.781

3

Rayleigh

3

1.563

6

Rayleigh

4

2.344

9

Rayleigh