To generate signals using the N7605B Signal Studio for Real-time Fading software, you must have a properly configured PC and a properly configured instrument, as described in the following tables.
|
Instruments |
Requirements |
|---|---|
|
N5172B EXG X-Series RF vector signal generator |
Firmware revision B.01.10 or later (how to upgrade) Required options: N5172B-503 (9 kHz to 3 GHz frequency range) N5172B-653 (Internal baseband generator, 32 MSa/sec, up to 60 MHz RF bandwidth) N5172B-660 (upgrade baseband generator with real-time capability) N5172B-403 (Calibrated AWGN) Recommended options: N5172B-506 (9 kHz to 6 GHz frequency range) N5172B-655 (upgrade baseband generator from 60 to 120 MHz RF bandwidth) |
|
N5182B MXG X-Series RF vector signal generator |
Firmware revision B.01.10 or later (how to upgrade) Required options: N5182B-503 (9 kHz to 3 GHz frequency range) N5182B-656 (Internal baseband generator, 32 MSa/sec, up to 80 MHz RF bandwidth) N5182B-660 (upgrade baseband generator with real-time capability) N5172B-403 (Calibrated AWGN) Recommended options: N5182B-506 (9 kHz to 6 GHz frequency range) N5182B-657 (upgrade baseband generator from 80 to 160 MHz RF bandwidth) |
200 GB HDD with 2 GB free disk space at runtime (5 GB or higher recommended)
1024 x 768 screen resolution (1280 x 1024 recommended)
Windows 8.1 (Pro/Enterprise) (32/64 bit)1,2:
1 GHz or faster 32-bit or 64-bit processor
1 GB of memory minimum for the 32-bit version
2 GB of memory minimum for a 64-bit version
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
Microsoft Internet Explorer (8.0 or later)
Microsoft .NET Framework 3.5 or .NET Framework 3.5 Service Pack 1 (See "2. Downloading and Installing the .NET Framework")
Keysight IO Libraries, version 17.1 or later (See "3. Downloading and Installing the Keysight IO Libraries Suite")
Keysight License Manager (See "4. Downloading and Installing the Keysight License Manager ")
128 MB graphics memory with DirectX 9 graphics support (recommended)
Windows 7 (Professional/Ultimate/Enterprise)1,2:
1 GHz or faster 32-bit or 64-bit processor
1 GB of memory minimum for the 32-bit version
2 GB of memory minimum for a 64-bit version
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
Microsoft Internet Explorer (8.0 or later)
Microsoft .NET Framework 3.5 or .NET Framework 3.5 Service Pack 1 (included with Windows 7) (See "2. Downloading and Installing the .NET Framework")
Keysight IO Libraries, version 17.1 or later (See "3. Downloading and Installing the Keysight IO Libraries Suite")
Keysight License Manager (See "4. Downloading and Installing the Keysight License Manager ")
128 MB graphics memory with DirectX 9 graphics support (recommended)
Installed GPIB IO interface card, LAN interface card, or USB/GPIB interface connector
Keysight VISA
Microsoft Windows Installer version 2.0 or later
1 No support for Itanium64.
2 Signal Studio is compatible with the 64-bit operating system, but performs at the 32-bit speed.