Go to topic Go to description Go to description Go to description Go to description Go to description

PDU Payload Setting (ADV_IND, ADV_NONCONN_IND, SCAN_RSP, ADV_SCAN_IND)

Advertiser Address [AdvA]

Range: 0x000000000000 to 0xffffffffffff

Default: 000000000008 [Hex]

Set the advertiser address of Bluetooth low energy wireless technology device.

Each device shall be allocated a unique 48-bit device address. The address shall be obtained from the IEEE Registration Authority. The address is divided into the following two fields:  

Company Assigned

Range: 0x000000 to 0xffffff

Default: 000008

Set the company assigned part of device address. It is the lower address part of device address consisting of 24 bits.

Company ID

Range: 0x000000 to 0xffffff

Default: 000000

Set the company ID for the device address. It is the upper address part of device address consisting of 24 bits.

Payload Data

Choice: PN9 | PN15 | User Defined

Default: PN9

Click to set the data type of the packet payload:

When continuous (Data Continuous is set to ON) PN9 or PN15 is selected, the software automatically configures the Length and Repetitions fields. The number of packets required to accommodate the selected continuous PN pattern is also automatically determined and updated. the number of bit.

If User Defined Bits is selected as the data pattern, the number of bits, shown in the Data Length field, equals s in the user data file, up to the number of bits allowed for that packet type. Any remaining bits in the user data file beyond the maximum amount will be truncated.

Data Length (Octets)

Range: 0 to 31

Default: 31

Set the payload data length (octets) of the Bluetooth low energy wireless technology packet.