Display the control type of the Bluetooth low energy wireless technology packet.
0x00 − LL_CONNECTION_UPDATE_REQ
0x01 − LL_CHANNEL_MAP_REQ
0x02 − LL_TERMINATE_IND
0x03 − LL_ENC_REQ
0x04 − LL_ENC_RSP
0x05 − LL_START_ENC_REQ
0x06 − LL_START_ENC_RSP
0x07 − LL_UNKNOWN_RSP
0x08 − LL_FEATURE_REQ
0x09 − LL_FEATURE_RSP
0x0A − LL_PAUSE_ENC_REQ
0x0B − LL_PAUSE_ENC_RSP
0x0C − LL_VERSION_IND
0x0D − LL_REJECT_IND
0x0E − LL_SLAVE_FEATURE_REQ
0x0F − LL_CONNECTION_PARAM_REQ
0x10 − LL_CONNECTION_PARAM_RSP
0x11 − LL_REJECT_IND_EXT
0x12 − LL_PING_REQ
0x13 − LL_PING_RSP
0x14 − LL_LENGTH_REQ
0x15 − LL_LENGTH_RSP
Range: 6 to 3200
Default: 6
Set to indicate minimum value of ConnInterval, as defined in Section 4.5.1 of Vol 6 Part B of Core v4.2.
Range: 6 to 3200
Default: 6
Set to indicate maximum value of ConnInterval, as defined in Section 4.5.1 of Vol 6 Part B of Core v4.2.
Range: 0 to 500
Default: 0
Set the latency of the Bluetooth low energy wireless technology packet. Latency is connSlaveLatency defined in section 4.5.1 of Vol 6 Part B of Core v4.2, and shall be an integer in the range of 0 to ((ConnSupervisionTimeout / (ConnInterval * 2)) - 1), it shall also be less than 500.
Range: 10 to 3200
Default: 10
Set the timeout of the Bluetooth low energy wireless technology packet. connSupervisionTimeout = Timeout * 10 ms.
Range: 0 to 3200
Default: 0
Set to indicate a value the connInterval is preferred to be multiple of. It is in units of 1.25 ms. A value of zero means not valid. It shall be less than or equal to Interval_Max.
Range: 0 to 65535
Default: 1
Set to indicate the value of connEventCounter relative to which all the valid Offset0 to Offset5 fields have been caculated.
Range: 0 to 3200, 65535
Default: 3
Set to indicate the possible values of the position of the anchor points of the LE connection with the updated connection parameters relative to the ReferenceConnEventCount. Offset0 to Offset5 fields are in units of 1.25 ms and are in decreasing order of preference, that is, Offset0 is the most preferred value followed by Offset1 and so on. Offset0 to Offset5 shall be less than Interval_Max. A value of 0xFFFF(65535) means not valid.Valid Offset0 to Offset5 filds shall contain unique values. Valid fields shall always be before invalid fields.
Range: 0 to 3200, 65535
Default: 65535
Set to indicate the possible values of the position of the anchor points of the LE connection with the updated connection parameters relative to the ReferenceConnEventCount. Offset0 to Offset5 fields are in units of 1.25 ms and are in decreasing order of preference, that is, Offset0 is the most preferred value followed by Offset1 and so on. Offset0 to Offset5 shall be less than Interval_Max. A value of 0xFFFF(65535) means not valid.Valid Offset0 to Offset5 filds shall contain unique values. Valid fields shall always be before invalid fields.