Display the control type of the Bluetooth low energy wireless technology packet.
0x00 − LL_CONNECTION_UPDATE_REQ
0x01 − LL_CHANNEL_MAP_REQ
0x02 − LL_TERMINATE_IND
0x03 − LL_ENC_REQ
0x04 − LL_ENC_RSP
0x05 − LL_START_ENC_REQ
0x06 − LL_START_ENC_RSP
0x07 − LL_UNKNOWN_RSP
0x08 − LL_FEATURE_REQ
0x09 − LL_FEATURE_RSP
0x0A − LL_PAUSE_ENC_REQ
0x0B − LL_PAUSE_ENC_RSP
0x0C − LL_VERSION_IND
0x0D − LL_REJECT_IND
0x0E − LL_SLAVE_FEATURE_REQ
0x0F − LL_CONNECTION_PARAM_REQ
0x10 − LL_CONNECTION_PARAM_RSP
0x11 − LL_REJECT_IND_EXT
0x12 − LL_PING_REQ
0x13 − LL_PING_RSP
0x14 − LL_LENGTH_REQ
0x15 − LL_LENGTH_RSP
Range: 1 to < 8 and (Interval - 1)
Default: 1
Set the WinSize field of the Bluetooth low energy wireless technology packet. Transmit window size = WinSize * 1.25ms
Range: 0 to Interval
Default: 0
Set the WinOffset field of the Bluetooth low energy wireless technology packet. Transmit windows offset = WinOffset * 1.25ms
Range: 6 to 3200
Default: 6
Set the interval of the Bluetooth low energy wireless technology packet. connInterval = Interval * 1.25 ms
Range: 0 to 500
Default: 0
Set the latency of the Bluetooth low energy wireless technology packet. connSlaveLatency = Latency
Range: 10 to 3200
Default: 10
Set the timeout of the Bluetooth low energy wireless technology packet. connSupervisionTimeout = Timeout * 10 ms
Range: 1 to 32767
Default: 1
Set the Count of LL connection event before the new LL connection event of the Bluetooth low energy wireless technology packet.