Go to topic Go to description Go to description Go to description Go to description Go to description Go to section Go to topic Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to section

SYNC and Tone Setting

2. SYNC Setting

3. Tone Setting

2. SYNC Setting

Access Address

Range: 0x00000000 to 0xffffffff

Default: 71764129

Set the logical link specified address of Bluetooth low energy wireless technology packet.

Sequence Type

Choice:

No Sequence

32-bit Sounding Sequence

96-bit Sounding Sequence

64-bit Random Sequence

96-bit Random Sequence

128-bit Random Sequence

32-bit Random Sequence

Default: No Sequence

Double-click or use the drop-down menu to set the sequence type of the CS SYNC packet.

Marker 1 Position

Range: 1 to 64

Default: 1

Set the bit number where the first marker of the sounding sequence starts.

Marker 2 Position

Range: 68 to 142

Default: 68

Set the bit number where the second marker of the sounding sequence starts.

Marker Value

Choice: b0011 or b1100

Default: b0011

Set the value of the sounding sequence marker.

3. Tone Setting

Frequency

Default: 2.404 GHz

Coupling:

Display the average frequency of the transmitted CS Tone.

Fraction Frequency Offset (FFO)

Range: -50 ppm to 50 ppm

Default: 0 ppm

Set the frequency offset normalized by the carrier frequency.

FFO Actuation Error (FAE)

Range: -4 ppm to 3.96875 ppm

Default: 0 ppm

Set the value of FFO actuation error (FAE) for the CS channel.

Mode

Choice: Frequency Measurement | Phase Measurement

Default: Frequency Measurement

Set the mode for CS Tone. Frequency Measurement is for mode-0, while Phase Measurement is for mode-2 and mode-3.

Time

For Frequency Measurement mode, time = 80 us

For Phase Measurement mode, time = (T_SW + T_PM) * (N_AP + 1)

Display the time duration of the CS Tone.

Phase Measurement Period (T_PM)

Choice: 10 | 20 | 40 us

Default: 10 us

Coupling: Phase Measurement mode only

Set the time in microseconds for the phase measurement period for the CS tone packet.

Antenna Switch Duration (T_SW)

Choice: 0 | 1 | 2 | 4 | 10 us

Default: 0 us

Coupling: Phase Measurement mode only

Set the time in microseconds for the antenna switch period for the CS tone packet.

Number of Antenna Path (N_AP)

Range: 1 to 4

Default: 1

Coupling: Phase Measurement mode only

Set the number of antenna path for the CS tone packet.