1. Bursting and Power Ramp

Bursting Active

Choice: On | Off

Default: On

Double-click or use the drop-down menu to enable or disable the bursting in the waveform. When enabled, the packet transmission timing of the test signal adheres to the

Bluetooth TDD slot structure for the selected packet type.

Figure 1. Bursted and non-bursted single slot packet transmission.  

Power Ramp/ Ramp Settling

Power Ramp

Range: 1 to 10 us

Default: 6 us

Power Settling

Range: 1 to 20 us

Default: 6 us

At the beginning and end of a packet transmission, the signal source ramps power following a user-defined burst profile. The burst profile is defined by setting the Power Ramp and Ramp Settling fields with the desired time duration (in microseconds) (see figure below). The ramp profile is the duration of time prior to the first symbol transmission, over which the carrier frequency is ramped from idle power to transmit power. The power ramp is shaped with a cosine function, and length of the ramp can be adjusted. The Ramp Settling field sets the length of time allowed for the power level to stabilize prior to the first symbol transmission of the first bit of the preamble.

Figure 2. Burst profile of a single slot packet transmission with 6 μs power ramp and ramp settling. 

Figure 3. Burst profile of a single slot packet transmission with 2 μs power ramp and 4 μs ramp settling.