Displays the licensed feature’s index number.
Double-click or use the drop-down menu to set the operating state of the selected feature.
On – enables the feature.
Off – disables the feature.
The State cell color changes to red if a feature is set to On and there is not a valid license available, or the license is expired.
Displays the license option name for the feature or the capability options available in the software. All capability and connectivity options are locked to the target instrument. Feature capability is either Basic or Advanced. Feature connectivity is specific to the type of signal generator. The option number identifies the type of license, whether perpetual or time-based, fixed or transportable, and so on.
|
Option Number |
Capability Type |
License Locked To: |
Time Based |
|---|---|---|---|
|
N7606B-Qxx |
Advanced Capability |
Target instrument serial number/bar code |
Yes |
|
N7606B-Rxx |
Advanced Capability |
Target instrument serial number/bar code |
Yes |
|
N7606B-Sxx |
Advanced Capability |
Target Instrument serial number/bar code |
Yes |
|
Option Number |
Connectivity Type |
License Locked To: |
Time Based |
|---|---|---|---|
|
N7606B-1xx |
ESG connectivity |
Instrument serial number |
Yes |
|
N7606B-2xx |
PSG connectivity |
Instrument serial number |
Yes |
|
N7606B-3xx |
MXG connectivity |
Instrument serial number |
Yes |
The minor enhancement updates (MEU) option allows you to obtain the latest capabilities of the software. It is purchased as N7606B-MEU. However, each enhancement update is licensed as N7606B-Uxx, as shown in the image above. As more enhancements become available, the option suffix increments: U01, U02, U03 and so on. Purchasing MEU includes all the capabilities from previous MEU licenses. For example, purchasing the license for U03 includes everything that was in U01 and U02. If you had purchased an earlier MEU license, such as U01, and want the most recent MEU capabilities available in U03, purchasing another MEU license upgrades your software to the most current state.
| Release Date | Software Version | MEU License |
Minor Enhancements |
|---|---|---|---|
| Sep 2015 | 3.7 | U03 |
|
| Sep 2014 | 3.6 | U02 |
|
| Nov 2013 | 3.5 | U01 |
|
Displays a description of the licensed feature.
Displays the status of the selected license on the connected instrument(s).
Valid – the license is installed and active.
Invalid – the license is expired or not installed.
N/A – Not applicable.
No Info Available – Signal Studio software does not provide license information for the connected instrument.