Go to topic Go to description Go to description Go to description Go to description Go to description

PDU Payload Setting (LL_LENGTH_REQ, LL_LENGTH_RSP)

Opcode

Display the control type of the Bluetooth low energy wireless technology packet.

Max Rx Octets

Range: 27 to 251

Default: 27

Set the sender's connMaxRxOctets, as defined in Section 4.5.10 of Vol 6 Part B of Core v4.2.

Max Rx Time

Range: 328 to 17040

Default: 328

Set the sender's connMaxRxTime, as defined in Section 4.5.10 of Vol 6 Part B of Core v4.2.

Max Tx Octets

Range: 27 to 251

Default: 27

Set the sender's connMaxTxOctets, as defined in Section 4.5.10 of Vol 6 Part B of Core v4.2.

Max Tx Time

Range: 328 to 17040

Default: 328

Set the sender's connMaxTxTime, as defined in Section 4.5.10 of Vol 6 Part B of Core v4.2.