Go to topic Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

PDU Payload Setting (CONNECT_REQ)

Initiator Address (InitA)

Range: 0x000000000000 to 0xffffffffffff

Default: 000000000008 [Hex]

Set the scanner's public or random device address as indicated by TxAdd.

Company Assigned

Range: 0x000000 to 0xffffff

Default: 000008

Set the company assigned part of Bluetooth low energy wireless technology device address.

Company ID

Range: 0x000000 to 0xffffff

Default: 000000

Set the company ID part of Bluetooth low energy wireless technology device address.

Advertiser Address [AdvA]

Range: 0x000000000000 to 0xffffffffffff

Default: 000000000008 [Hex]

Set the advertiser's public or random device address as indicated by RxAdd.

Company Assigned

Range: 0x000000 to 0xffffff

Default: 000008

Set the company assigned part of device address. It is the lower address part of device address consisting of 24 bits.

Company ID

Range: 0x000000 to 0xffffff

Default: 000000

Set the company ID part of device address. It is the upper address part of device address consisting of 24 bits.

LL Connection Access Address (AA)

Range: Range: 0x00000000 to 0xffffffff

Default: 00000000 

Set the logical link connection's access address of Bluetooth low energy wireless technology packet.

CRC Initialization (CRCInit)

Range: 0x000000 to 0xffffff

Default: 555555

Set the CRC initialization value in the Bluetooth low energy wireless technology.

CRCInit is set to indicate initialization value for CRC calculation with the LL connection.

WinSize

Range: 1 to < 8 and (Interval - 1)

Default: 1

Set the WinSize field of the Bluetooth low energy wireless technology packet. Transmit window size = WinSize * 1.25ms

WinOffset

Range: 0 to Interval

Default: 0

Set the WinOffset field of the Bluetooth low energy wireless technology packet. Transmit windows offset = WinOffset * 1.25ms

Interval

Range: 6 to 3200

Default: 6

Set the interval of the Bluetooth low energy wireless technology packet. connInterval = Interval * 1.25 ms

Latency

Range: 0 to 500

Default: 0

Set the latency of the Bluetooth low energy wireless technology packet. connSlaveLatency = Latency

Timeout

Range: 10 to 3200

Default: 10

Set the timeout of the Bluetooth low energy wireless technology packet. connSupervisionTimeout = Timeout * 10 ms

Channel Map (ChM)

Range: 0x0000000000 to 0x1fffffffff

Default: 0000000001

Set the channel map of Bluetooth low energy wireless technology packet.

ChM contains channel map indicating used and unused data channels. Every channel is represented with bit positioned as per the data channel index.

Hop Length (Hop)

Range: 5 to 16

Default: 5

Set the hop length of the Bluetooth low energy wireless technology packet.

Hop is set to indicate hop length used in data channel selection as per the rules.

Sleep Clock Accuracy (SCA)

Choice: 500 ppm, 250 ppm, 100 ppm, 75 ppm, 50 ppm, 30 ppm, 20 ppm

Default: 500 ppm

Double-click or use the drop-down menu to select the sleep clock accuracy of Bluetooth low energy wireless technology packet.