Real Time

China Radar Profiles

China SRTC (the State Radio_monitoring_center Testing Center) defines the types of radar waveforms for China radar profiles. The detailed parameters are listed in the table below.

Radar type 1~4 are constant PRF based signals.

Radar type 5 and 6 are single pulse based or packet based staggered PRF radar test signals using 2 or 3 different PRF values.

Radar Type Pulse Width (μs) Pulse Repetition Frequency PRF(Hz) Number of Different PRFs Number of Pulses per Burst
Reference 1 1000 NA 20
1 0.5~5 200~1000 1 12
2 0.5~15 200~1600 1 16
3 0.5~30 2300~4000 1 24
4 20~30 2000~4000 1 20
5 0.5~2 300~400 2 or 3 12
6 0.5~2 400~1200 2 or 3 16

Note:

  1. Radar test signal 4 is a modulated radar test signal. The modulation to used is a chirp modulation with a ±2.5MHz frequency deviation.

  2. The total number of pulses in a burst is equal to the number of pulses for a signal PRF multiplied by the number of different PRFs used.

Figure 1. General Structure of a Multiple Burst/Constant PRF Based Radar Test Signal

Figure 2. General Structure of a Single Burst, Single Pulse Based Stagger PRF Radar Test Signal

Figure 3. General Structure of a Single Burst, Packet Based Stagger PRF Radar Test Signal