To generate signals using the N7608B Signal Studio for Custom Modulation software, you must have a properly configured PC and a properly configured instrument, as described in the following tables.
|
Instruments |
Requirements |
|---|---|
|
N5172B EXG X-Series RF vector signal generator |
Firmware: Version B.01.10 or later (how to upgrade) Required options: N5172B-653 (Internal baseband generator, 32 MSa/sec, up to 60 MHz RF bandwidth) Recommended options: N5172B-009 (internal Flash drive) |
|
N5182B MXG X-Series RF vector signal generator |
Firmware: Version B.01.10 or later (how to upgrade) Required options: N5182B-656 (Internal baseband generator, 32 MSa/sec, up to 80 MHz RF bandwidth) Recommended options: N5182B-009 (internal Flash drive) |
|
N5182A MXG RF vector signal generator |
Firmware: Version A.01.20 or later (how to upgrade) Required options: N5182A-652 (Internal baseband generator, 32 MSa/sec, up to 80 MHz RF bandwidth ) Recommended options: N5182A-019 (Increase Baseband Generator Memory to 64MSa) |
|
E4438C ESG vector signal generator |
Firmware: Version C.04.95 or later (how to upgrade) Required options: E4438C-601 (internal baseband generator with 8 Msample memory and digital bus capability) Recommended options: E4438C-602 (internal baseband generator with 64 Msample memory and digital bus capability) |
|
E8267D PSG vector signal generator |
Firmware: Version C.04.92 or later (how to upgrade) E8267D-602 (internal baseband generator with 64 Msample memory and digital bus capability, recommended) E8267D-005 (6 GB internal hard drive, recommended) |
|
M8190A arbitrary waveform generator |
Firmware: Version 5.1.0.0 or later (how to upgrade) Required options for Wideband IQ: M8190A-002 (2 channels) M8190A-14B (14-bit, 8-GHz max sample rate) or M8190A-12G (12-bit, 12-GHz max sample rate) Required options for Wideband IF: M8190A-001 (1 channel) or M8190A-002 (2 channels) M8190A-14B (14-bit, 8-GHz max sample rate) or M8190A-12G (12-bit, 12-GHz max sample rate) M8190A-DUC (digital upconversion) Recommended options for all configurations: M8190A-02G (upgrade baseband generator memory from 128 MSa to 2 GSa) M8190A-AMP (5-GHz analog bandwidth) M8190A-DUC (digital upconversion) |
|
M9381A PXIe vector signal generator (single-channel configurations) |
Driver: Version 1.4.400.0 or later Recommended options: M9381A-M05 (memory 512 MSa) M9381A-M10 (memory 1024 MSa) M9381A-1EA (high output power) M9381A-B10 (RF modulation bandwidth 100 MHz) M9381A-B16 (RF modulation bandwidth 160 MHz) Additional options to consider: M9381A-F06 (frequency range 1 MHz to 6 GHz) Limitations: The M9381A VSG has a limitation related to the Power Search and DC Cal functions, creating a time-synchronization loss. That is, the signal timing changes after a Power Search or DC Cal. When ALC is set to Off, Signal Studio automatically runs Power Search, which affects the user's trigger signal for starting waveform playback. Even though the timing alignment of the trigger signal and waveform are properly set, the Power Search function disrupts this synchronization. In these cases, use the following workarounds:
For DC Cal, run it before you download and play the waveform. Do not run DC Cal while the signal is playing, which disrupts the synchronization. |
|
M9420A VXT PXIe vector transceiver |
Software: Version M.16 or later Recommended options: M9420A-1EA (high output power) M9420A-B85 (increases signal bandwidth to 80 MHz) M9420A-B1X (increases signal bandwidth to 160 MHz) M9420A-M05 (memory 512 MSa) Additional options to consider: M9420A-506 (frequency range 6 GHz) M9420A-FDX (full duplex ports) M9420A-HDX (half duplex ports) |
200 GB HDD with 2 GB free disk space at runtime (5 GB or higher recommended)
1024 x 768 screen resolution (1280 x 1024 recommended)
Windows 8.1 (Pro/Enterprise) (64 bit)1:
1 GHz or faster 64-bit processor
2 GB of memory minimum for a 64-bit version
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
Microsoft Internet Explorer (8.0 or later)
Microsoft .NET Framework 3.5 or .NET Framework 3.5 Service Pack 1 (2. Downloading and Installing the .NET Framework)
Keysight IO Libraries, version 17.1 or later (3. Downloading and Installing the Keysight IO Libraries Suite)
Keysight License Manager (4. Downloading and Installing the Keysight License Manager )
128 MB graphics memory with DirectX 9 graphics support (recommended)
Windows 7 (Professional/Ultimate/Enterprise) (64 bit)1:
1 GHz or faster 64-bit processor
2 GB of memory minimum for a 64-bit version
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
Microsoft Internet Explorer (8.0 or later)
Microsoft .NET Framework 3.5 or .NET Framework 3.5 Service Pack 1 (included with Windows 7) (2. Downloading and Installing the .NET Framework)
Keysight IO Libraries, version 17.1 or later (3. Downloading and Installing the Keysight IO Libraries Suite)
Keysight License Manager (4. Downloading and Installing the Keysight License Manager )
128 MB graphics memory with DirectX 9 graphics support (recommended)
Installed GPIB IO interface card, LAN interface card, or USB/GPIB interface connector
Keysight VISA
Microsoft Windows Installer version 2.0 or later
1 No support for Itanium64.