Real Time

Go to topic Go to topic Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

5G Candidate - FBMC-OQAM

Save to 89600 Setup File

This feature saves the Custom Modulation configuration as a 89600B VSA setup file, simplifying VSA configuration so you can quickly demodulate the signal.

The 89600B VSA uses a parameter called Resource Repeat Index to reduce the length of the Resource Map and Resource Modulation arrays. The N7608B software, however, uses Repetition Start and Repetition Length to indicate the periodicity (how many symbols are repeated) between OFDM symbols. Therefore, a window appears, providing an opportunity for you to adjust these values before saving the setup file.

When exporting a VSA setup for an FBMC signal, not all the signal configurations can be correctly demodulated by VSA software. The signal configuration must follow the rules below to achieve a good demodulation:

Repetition Setting Enabled

Choices: On | Off

Default: Off

Enable or disable the repetition setting for the setx file to be exported. If symbol mapping has repeatability, select On to set Repetition Start and Repetition Length to reduce the VSA setup file size, otherwise it should be set to Off.

Repetition Length

Range: 0 to Number of OFDM Symbols

Default: 0

Set the repetition length (in symbols) when generating the 89600 setup file. This parameter indicates the periodicity of the resource setting. Set to zero if there is no periodicity.

Only some of the basic OFDM parameters are saved to the 89600B setup file. You may need to adjust other parameters in the 89600B VSA to achieve optimum demodulation results.

Repetition Start

Range: 0 to Number of OFDM Symbols

Default: 0

Set the repetition start (in symbols) when generating the 89600 setup file. If the Repetition Length is not zero, this parameter indicates the start symbol index for repetition.

Unknown Pilot Enabled

Choices: On | Off

Default: Off

Enable or disable the unknown pilot. If enabled, the pilot resource element will be treated as unknown pilot on the VSA side.

Modulation Scheme

Modulation Scheme

Choices: FBMC-OQAM | UFMC | GFDM | F-OFDM

Default: FBMC-OQAM

Select the modulation scheme for 5G.

FBMC Settings

FFT Length

Range: 4 to 16384

Default: 64

Sets the FFT length of the OFDM signal. This value will be clipped to the nearest power of 2.

Guard Lower Subcarriers

Range: 0 to FFT Length/2

Default: 6

Sets the number of lower guard subcarriers. No data will be transmitted on these subcarriers.

Guard Upper Subcarriers

Range: 0 to FFT Length/2

Default: 5

Set the number of upper guard subcarriers. No data will be transmitted on these subcarriers.

Number of Multicarrier Symbols

Range: 1 to 2000

Default: 64

Set the number of Multicarrier symbols in a frame, which usually includes preamble symbols and data symbols.

Idle Interval

Range: 0 to 200 ms

Default: 4 us

Set the idle interval in-between OFDM frames in seconds. When idle interval is set to zero, a continuous waveform will be generated.

Initial Transition Cutoff

Range: 0 - (K - 0.5)

Default: 0

Set the number of cutoff symbols in the initial transition.

Final Transition Cutoff

Range: 0 - (K - 0.5)

Default: 0

Set the number of cutoff symbols in the final transition.

Aided Pilot Enabled

Choices: On | Off

Default: On

Enable or disable the aided pilot for FBMC signal.

System Sample Frequency

Range: 1k to 4GHz

Default: 20MHz

Set the system sampling rate in Hz.

FBMC Filter Settings

Filter Overlap Factor (K)

Range: 2 to 8

Default: 4

Set the filter overlap factor (K) for FBMC signal.

Filter Bank Structure

Choices: Extend IFFT | Polyphase Network

Default: Extend IFFT

Select the filter bank structure for FBMC signal.

Prototype Filter (Frequency Domain)

Opens a ClosedFilter Editor window where you can import, export, and edit FBMC filter coefficients. A convenient plot of the filter's frequency response is displayed and updates as coefficients are changed. Imported and exported coefficient files are in text (*.txt) or comma-separated values (*.csv) format.