Real Time

Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description Go to description

5G Candidate - GFDM

1. Modulation Scheme

Modulation Scheme

Choices: FBMC-OQAM | UFMC | GFDM | F-OFDM

Default: FBMC-OQAM

Select the modulation scheme for 5G.

2. GFDM Settings

Number of Subcarriers (K)

Range: 4 to 16384

Default: 64

Set the number of subcarriers for the GFDM signal. This value will be clipped to the nearest power of 2.

Guard Lower Subcarriers

Range: 0 to FFT Length / 2

Default: 6

Set the number of lower guard subcarriers. No data will be transmitted on these subcarriers.

Guard Upper Subcarriers

Range: 0 to FFT Length / 2

Default: 5

Set the number of upper guard subcarriers. No data will be transmitted on these subcarriers.

Number of Subsymbols (M)

Range: 1 to 2000

Default: 16

Set the number of subsymbols for the GFDM signal.

Cyclic prefix (CP) Length

Range: 0 to K * M / 2

Default: 16

Set the cyclic prefix (CP) length (before oversampling).

Cyclic suffix (CS) Length

Range: 0 to K * M / 2

Default: 0

Set the cyclic suffix (CP) length (before oversampling).

Total Frame Length

Display the total frame length including CP and CS (before oversampling).

Idle Interval

Range: 0 to 200ms

Default: 4us

Set the idle interval in-between OFDM frames in seconds. When idle interval is set to zero, a continuous waveform will be generated.

System Sample Frequency

Range: 1k to 4 GHz

Default: 20 MHz

Set the system sampling rate in Hz.

3. Pulse Shaping Filter

Filter Type

Choices: Raised Cosine | Root Raised Cosine | Xia 1st | Xia 4th | Rectangle

Default: Raised Cosine

Select the GFDM Filter Type.

Roll-off (α)

Range: 0.01 to 1 (Set to 0 if the filter type is rectangle.)

Default: 0.5

Set the Roll-off parameter of GFDM filter.

4. Window Settings

Window Type

Choices: Rectangle | Ramp | Raised Cosine | 4th Raised Cosine

Default: Ramp

Select the GFDM Window Type.

Ramp Length (Nw)

Range: 0 to FrameLength / 2

Default: 4

Set the ramp length of GFDM window.