Go to description Go to description

5. Baseband

Sample Clock

The sample clock frequency of the signal generator is automatically calculated by the program. The range depends on the connected instrument.

VCO Clock

Choice: Internal | External

Default: Internal

Double-click or use the drop-down menu to select the signal generator’s VCO Clock.

Internal - the signal generator uses its internal VCO Clock.

External - the signal generator uses an external VCO Clock

This parameter is not available for all instrument model numbers and may be grayed out.

Waveform Runtime Scaling

Range: 1 to 100% (100% = no scaling)

Default: 92%

Enter a scaling value for the signal generator to apply to the waveform while it is playing. Use scaling to get the best dynamic range without overflowing the I and Q digital-to-analog converters (DAC) and to reduce the overshoot associated with the DAC interpolation filter. Waveform Runtime Scaling does not change the data in the waveform file.

I/Q Modulation Filter

Choice: Auto | 2.1 MHz | 40 MHz | Through

Default: Auto

Double-click or use the drop-down menu to select a filter for I/Q signals modulated onto the RF carrier. The bandwidth of the baseband signal should dictate the minimum reconstruction filter bandwidth you choose. Depending on the oversampling ratio and where the image frequencies appear, you may want to select a wider bandwidth.

This parameter is not available for all instrument model numbers and may be grayed out.

I/Q Output Filter

Choice: Auto | 40 MHz | Through

Default: Auto

Double-click or use the drop-down menu to select a filter or through path for routing I and Q signals to the rear panel I/Q outputs.

This parameter is not available for all instrument model numbers and may be grayed out.

Modulation Attenuation Mode

Choice: Auto | Manual

Default: Auto

Select the mode of the internal I/Q modulator.

Modulation Attenuation

Range: 0.0 to 50.0 dB, the limits depend on the instrument types and options

Default: 6.0 dB

Use this parameter to reduce the signal level driving the I/Q modulation block. Adjusting the attenuation may reduce signal distortion and improve the overall dynamic range.

Set the Modulation Attenuation Mode to Manual to enable this parameter.

High Crest Mode

Choice: Off | On

Default: Off

Double-click or use the drop-down menu to enable or disable the signal generator's high crest mode.

On – processes high-crest-factor arbitrary I/Q waveforms with less distortion. For crest factors higher than 4 dB, you should reduce I/Q Modulation Attenuation levels by 1 dB for each dB above that level. High crest mode reduces the maximum output level and degrades power level accuracy.

Off – disables the high crest mode.

This parameter is not available for all instrument model numbers and may be grayed out.

ARB Reference

Choice: Internal | External

Default: Internal

Double-click or use the drop-down menu to select the signal generator’s ARB reference source.

Internal – the signal generator uses its internally generated 10 MHz signal as the reference source.

External – the signal generator uses an external signal as the reference frequency for the baseband I/Q signal. See the signal generator’s user’s guide for information on external references.

This parameter is not available for all instrument model numbers and may be grayed out.

Reference Frequency

Range: 0.250 to 100 MHz

Default: 10 MHz

Enter a frequency value when using an externally supplied reference signal. See the signal generator user’s guide for information on external references.

Set ARB Reference to External to enable this parameter.

This parameter is not available for all instrument model numbers and may be grayed out.

Instrument