In the Settings Browser,
select Scenario Generator. Click the to launch the dialog box.
The following table lists all the supported SBAS Message Types and their contents.
To configure each message type, refer to the "How to Configure" column. For Message Type 9 and Message Type 17, refer to SBAS Ephemeris File (Optional) and SBAS Almanac File.
SBAS Message Type |
Contents |
How to configure |
MT 1 | PRN Mask assignments, set up to 51 of 210 bits | Refer to MT 1 |
MT 2 to 5 | Fast corrections | Refer to MT 2 to 5 |
MT 7 | Fast Correction Degradation factor | Refer to MT 7 |
MT 9 | 9 GEO navigation message (X, Y, Z, time, etc.) | SBAS Ephemeris File (Optional) |
MT 12 | WAAS Network Time/UTC offset parameters | Refer to MT 12 |
MT 17 | GEO almanacs message | SBAS Almanac File |
MT 18 | Lonospheric grid point masks | Refer to MT 18 |
MT 25 | Long term satellite error corrections | Refer to MT 25 |
MT 26 | Ionospheric delay corrections | Refer to MT 26 |
To configure message type 1, click MT 1 node.
Coupling: Message type 1 (PRN Mask) indicates which PRNs are included in some other types. Therefore,when type 1 mask gets changed, each enabled satellite in the mask will have a corresponding row under MT 2 to 5, MT 7 and MT 25.
Choice: 0 to 3
Default: 0
2-bit issue of data PRN (IODP) to indicate the mask’s applicability to the corrections and accuracies contained in messages to which the mask applies.
The PRN mask is consisted of 210 ordered slots.Each slot indicates if data is provided for the corresponding satellite, defined in the following Table.
PRN | Assignment |
1-37 | GPS/GPS Reserved |
38-61 | GLONASS |
62-119 | Future GNSS |
120-138 | SBAS |
139-210 | Future GEO |
N7609C provides easy-to-configure buttons with the index from 1 to 210, representing each PRN Slot. Enable a particular satellite in the PRN mask by highlighting the corresponding button in green.
SBAS | PRN |
WAAS | 133,135,138 |
EGNOS | 120,124,126 |
MSAS | 129,137 |
GAGAN | 127,128 |
Reserved | 121,122, 123,125,130,131,132,134,136 |
Couplings:
To configure message type 2 to 5, click MT 2 to 5 node.
Choice: 0 to 3
Default: 0
2-bit issue of data PRN (IODP) to indicate the mask’s applicability to the corrections and accuracies contained in messages to which the mask applies.
Issue of data for fast correction.
Fast correction
[-255.875 ~ 255.875]. Fast correction in meters to be applied to measured pseudorange.
[0 ~ 15] Indicator of User range error
To configure message type 7, click MT 7 node .
Choice: 0 to 3
Default: 0
2-bit issue of data PRN (IODP) to indicate the mask’s applicability to the corrections and accuracies contained in messages to which the mask applies.
Choice: 0 to 15
Default: 0
System latency time.
Choice: 0 to 15
Default: 0
Indicates degradation factor.
To configure message type 12, click MT 12 node.
Coupling: Click message type 12 to update delta_t_LS, WN_LSF, DN, delta_t_LSF according to the user leap seconds list. WNt and tot are updated to the nearest valid values of Start Date Time.
[-7.45e-9 ~ 7.45e-9]
rate of time change between SNT and UTC
[-1 ~ 1]
Time gap between SNT and UTC.
[0 ~ 602112]
Time of applicability.
[0 ~ 255]
Week number of applicability.
[-127 ~ 127]
Current leap seconds, read-only.
[0 ~ 255]
Week number for future leap second, read-only
Day number for future leap second, read-only
[-127 ~ 127]
Future leap seconds, read-only.
[0 ~ 3]
UTC standard identifiers.
To configure message type 18, click MT 18 node.
Coupling:Message type 18 (IGP Mask) indicates which IGPs are included in MT 26 (ionosphere correction). Therefore, when type 18 mask changes, block list under Type 26 will be rebuilt based on the new mask.
[0 ~ 8]
Band number of IGP, defined in WAAS spec 4.4.9.
Enable one or more IGPs in the IGP mask by highlighting the corresponding button in green.
Issue of data for IGP mask.
To configure message type 25, click MT 25 node .
Coupling: d_x_rate, d_y_rate, d_z_rate and d_af1 are only visible when Velocity Code is 1.
[ 0 | 1]
Velocity code indicates whether or not this half-message includes clock drift and velocity component error estimates.
[0 ~ 51]
Sequence number of the bits set in the 210 bit mask.PRN Mask assignments is set up to 51 of 210 bits.
Display the PRN of the satellite.
[0 ~ 255]
Issue of ephemeris data for GPS
[-128 ~ 128]
Delta to calculated location in {x, y, z} axis
[-0.625 ~ 0.625]
Rate of delta to calculated location in {x, y, z} axis
[-2^21 ~ 2^21]
Delta of time gap to SNT
[-2^32 ~ 2^32]
Rate of delta of time gap to SNT
[0 ~ 3]
Issue of data for PRN mask.
To configure message type 26, click MT 26 node .
Coupling:Message type 18 (IGP Mask) indicates which IGPs are included in MT 26 (ionosphere correction). Therefore, when type 18 mask changes, block list under Type 26 will be rebuilt based on the new mask.
[0 ~ 8]
Band number of IGP, defined in WAAS spec 4.4.9.
[0 ~ 13]
Block ID in the specified IGP band.
IODI Issue of data for IGP mask
[0 ~ 63.875]
The estimation of vertical delay for a specified IGP.
[0 ~ 15]
Grid Ionospheric Vertical Error Indicator.