Real Time

802.15.4g MR-FSK

The multi-rate and multi-regional frequency shift keying (MR-FSK) provides good transmit power efficiency due to the constant envelope of the transmit signal.

Packet/Frame Structure

802.15.4g MR-FSK signal is generated on a packet/frame basis. A packet shall include SHR, PHR, PSDU parts as defined in the spec and possibly the ramp up & down and idle interval as configured by user. Below is a figure illustrating the structure of a FSK packet. A waveform can include one or more packets, depending on user's setting. When idle interval is set to zero, a continuous (non-bursted) will be generated without any ramp up & down and idle interval.

 

The PPDU format for MR-MSK is illustrated as follows.

  Octets
2 Variable
SHR PHR PHY Payload
Preamble SFD
Mode Switch FCS Type Data Whitening Frame Length
PSDU

 

SHR PHR
Preamble SFD
Mode Switch MS Parameter Entry New Mode FEC New Mode Checksum Parity Check

The modulation for MR-FSK is either a 2- or a 4- level filtered FSK.

802.15.4g-2012 defines various operating modes for MR-FSK using various frequency bands, data rates, modulation and channel spacing. All fields in the MR-FSK PPDU shall use the same symbol rate and modulation order.

ClosedModulation and coding for 802.15.4g MR-FSK
ClosedFrequency Deviation for 802.15.4g MR-FSK
ClosedModulation Quality for 802.15.4g MR-FSK