View popup View popup View popup View popup View popup View popup Go to description Go to description Go to description Go to description Go to description Go to description

XM Terrestrial Carrier

1. Basic

State

Choices: On | Off

Turn on or turn off the carrier.

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:STATe ON|OFF|1|0

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:STATe ?

Relative Power

Range: -60.00 to 0.00 dB

Default: 0.00 dB

Set the carrier's relative power. This is relative power among carriers, which means a carrier with relative power=-10dB is -10dB lower than the carrier with relative power=0dB.

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:POWer <val>

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:POWer ?

Frequency Offset

Range: -10 MHz to 10 MHz

Set the frequency offset of this carrier. Frequency offset is the difference between this carrier and the frequency of signal generator in the instrument node.

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:FOFfset <val>

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:FOFfset ?

Frequency

Shows the frequency of this carrier. This is read only and calculated by instrument frequency and frequency offset.

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:FREQuency <val>

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:FREQuency ?

Relative Delay

Range: 0 ms to 432 ms

Set the relative delay of this carrier. This parameter can not change when Real-time state is On.

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:DELay <val>

[:SOURce]:RADio:XM[:BBG]:ENA|ENB:CARrier1|2|3:DELay ?