2. Configuring Parameters in the N7614C Software for the M9384B VXG

The following figure shows the block view settings in N7614C for DPD measurement. In this example, the Envelope Tracking block is turned Off.

The remaining section of this topic provides an example procedure of setting N7614C for DPD measurement. Note that for different PA, the settings are different.

Step 1: Set the Waveform Block

Step 2: Set the Crest Factor Reduction Block

Step 3: Set the Digital Predistortion Block

Step 4: Set the RF Signal Generator Block

Step 5: Set the PA Block

Step 6: Set the Signal Analyzer Block

Step 7: Set the Measurement View

Step 1: Set the Waveform Block

Click on the Waveform block icon on the UI. In the right panel, do the following:

  1. Select Preloaded as the Waveform Type and select the "LTE_FDD_5M_QPSK_FullRB.wfm" file.

    If you want to use a waveform generated by another Keysight signal studio, set Waveform Type to Signal Studio and select the file.
    Note that to use a waveform generated by another signal studio software for DPD test, the instrument needs to have the corresponding license. For this example, to use LTE waveform, the N7624B license needs to be installed in the instrument.
  2. Set the Bandwidth to 5 MHz according to the waveform bandwidth.

  3. Set the Resampling Ratio to 3.

    To extract the DPD model, it is expected that the oversampling ratio of the waveform is no less than 3. If the selected waveform has less oversampling ratio, you can set the oversampling ratio. For example, if the oversampling ratio for the original waveform is 2, and the oversampling ratio here is set to 3, then the final oversampling ratio will be 6, which is sufficient to perform DPD measurement.

Step 2: Set the Crest Factor Reduction Block

Step 3: Set the Digital Predistortion Block

  1. Select Extract and Apply as the DPD Mode.

    Two modes are supported to perform the digital predistortion.

  2. Set the Number of Iteration to 1. By setting this parameter, the extraction model will be repeated by feeding its output to the input to minimize error. Typically, setting it to 3 is enough.

  3. Set the PA Model Type to Look-up Table. Refer to DPD Concept for details about different PA model types.

  4. Set the LUT Size to 128, AM/AM Polynomial Order to 5, and AM/PM Polynomial Order to 5.

Different PAs may have different characteristics, which will need different DPD models to simulate the DPD performance. In DPD test, if the measurement results are not as expected, you can try to change the the parameters for DPD model extraction. If the DUT is memoryless, it is recommended to set the PA Model Type to Look-up Table, or to set the PA Model Type to Memory Polynomial or Volterra Series and set the Memory Order to 0 or 1. If the DUT is memory device, it is recommended to set the PA Model Type to Memory Polynomial or Volterra Series.

Step 4: Set the RF Signal Generator Block

Click on the RF Signal Generator block icon on the UI. In the right panel, do the following:

  1. Set Frequency to 5.18 GHz.

Step 5: Set the PA Block

Click on the PA block icon on the UI. In the right panel, do the following:

  1. Enter the PA information by setting the Loss In, Loss Out, and PA Gain.

  2. Select PA Output as the Power Mode and set Power Servo to On.

    After turning on the Power Servo, N7614C Signal Studio for Power Amplifier Test 2022 will adjust the output power of the RF Signal Generator according to the power received by the Signal Analyzer to make sure the PA output power is close to the specified value.
  3. Set Power to 17.00 dBm and Power Tolerance to 1 dB. This is to set the output power of the PA and the accuracy of the power servo.

    The initial Amplitude setting in RF Signal Generator block will be set to (Power - PA Gain + Loss In) automatically.

    When the output power level of the RF Signal Generator is high, the DPD model extracted is a combination of the RF Signal Generator and the DUT.

Step 6: Set the Signal Analyzer Block

Click on the Signal Analyzer block icon on the UI. In the right panel, do the following:

  1. Note that the Frequency value is coupled to the frequency setting in RF Signal Generator block.

  2. Set the Trigger Source to External 1 and adjust Trigger Delay value as needed. For most cases, you can use the default value.

Step 7: Set the Measurement View

You can turn Intermediate Result to On and set the ACP parameters as required. In this example, the default settings are used.