Go to topic Go to topic Go to topic Go to topic Go to topic Go to topic Go to topic Go to description Go to description Go to description Go to description Go to description

8. Real-time Noise Setup

Real-time Noise features require connection to a signal generator with option 403.

Real-time Noise

Choice: On | Off

Default: Off

This cell enables or disables adding real-time, non-repeating additive white Gaussian noise (AWGN) to the carrier being modulated by the waveform being played.

Carrier to Noise Ratio

Range: –100 dB to 100 dB

Default: 20 dB

This cell selects the noise power to be applied to a waveform. The carrier power is defined as the total modulated signal power before noise power is added. The noise power is the in-channel noise power. A positive value makes C larger than N.

Carrier Bandwidth

Range: 1 Hz to 80.0 MHz

Default: 16.25 MHz

Sets the carrier bandwidth. This should be the same as the bandwidth of the target carrier.

Noise Bandwidth Factor

Range: 1 to 2

Default: 1

This cell displays the noise bandwidth factor. (Read-only).

The Noise Bandwidth is calculated as following:

The noise bandwidth is at least 0.8 * [ARB Sample Clock] * [Noise Bandwidth Factor]

This parameter is not available with all instrument model numbers and may be grayed out.

Noise Bandwidth

Range: 1 Hz to 100 MHz

Default: 1.0 Hz

This cell displays the noise bandwidth.

This parameter is not available with all instrument model numbers and may be grayed out.