In order for the N7623C Signal Studio for Digital Video 2026 software to generate signals, you must have a properly configured PC and properly configured signal generation hardware, all of which meet the system requirements.
|
Instruments |
Requirements |
|---|---|
|
N5186A MXG vector signal generator |
Firmware:
|
|
M9383B/M9384B/M9484C VXG signal generator |
Firmware:
|
|
N5172B EXG X-Series RF vector signal generator |
Firmware:
Required options for ARB:
Recommended options for ARB:
Required options for real time:
Recommended options for real time:
|
|
N5182B MXG X-Series RF vector signal generator |
Firmware:
Required options for ARB:
Recommended options ARB:
Required options for real time:
Recommended options for real time:
|
|
E8267D PSG vector signal generator |
Firmware:
Required options:
Recommended options:
|
|
M8190A arbitrary waveform generator |
Firmware:
Required options:
Recommended options:
|
|
M9381A PXIe vector signal generator |
Driver:
|
1 For MXG, when CMMB or DVB-S2 format is selected, the minimal options should include Option 019 in addition to Option 651/652/654.
2 For ESG, when CMMB or DVB-S2 format is selected, the minimal options should be Option 602 instead of Option 601.
3 For ESG, option 506 requires UNJ (enhanced noise option).
200 GB HDD with 2 GB free disk space at runtime (5 GB or higher recommended)
1024 x 768 screen resolution (1280 x 1024 recommended)
If you use a high-resolution display, the GUI's font size may appear too small to read. To resolve this, lower your PC's display resolution, but make sure the display scaling remains set at 100 percent, otherwise portions of the GUI will become truncated and hidden from view.
Windows 11 (64 bit)
Windows 10 (64 bit):
1 GHz or faster
8 GB of memory minimum
1.5 GB hard disk space (includes 1 GB for Microsoft .NET Framework and 65 MB for the Keysight IO Libraries)
Microsoft Internet Explorer 11.0 or later
128 MB graphics memory with DirectX 9 graphics support (recommended)
Microsoft .NET Framework 4.5.2 or later
Keysight IO Libraries, version 18.0 or later
Keysight License Manager 5 (4. Downloading and Installing Keysight License Manager 5)
Keysight License Service (included with installer)
Keysight Host Processor Platform (included with installer)
Installed GPIB IO interface card, LAN interface card, or USB/GPIB interface connector
Keysight VISA
Microsoft Windows Installer version 2.0 or later