Click the
button to add a PLP. The PLP maximum is 16.
[:SOURce]:RADio:DVBT2[:BBG]:ADDPlp
Click the
button to remove the last PLP that was added.
[:SOURce]:RADio:DVBT2[:BBG]:REMPlp
|
1. OFDM Settings |
2. Frame Settings |
|---|---|
|
|
|
|
3. Interface Settings |
4. MultiPath |
| Multi-path Channel | |
Choice: SISO| MISO
Default: SISO
Displays the P2 type. Currently only SISO is supported.
[:SOURce]:RADio:DVBT2[:BBG]:P2 SISO|MISO
[:SOURce]:RADio:DVBT2[:BBG]:P2?
Choice: 1.7MHz| 5MHz| 6MHz| 7MHz| 8MHz| 10MHz
Default: 8 MHz
Double-click or use the drop-down menu to select the bandwidth.
[:SOURce]:RADio:DVBT2[:BBG]:BANDwidth BW1|BW5|BW6|BW7|BW8|BW10
[:SOURce]:RADio:DVBT2[:BBG]:BANDwidth?
Choice: No PAPR| TR-PAPR
Default: No PAPR
Double-click or use the drop-down menu to select the PAPR type. To allow for processing time, the iteration number of the TR algorithm is 10, which is more effective for a small FFT size.
[:SOURce]:RADio:DVBT2[:BBG]:PAPR NONE|TR
[:SOURce]:RADio:DVBT2[:BBG]:PAPR?
Choice: 1/128| 1/32| 1/16| 19/256| 1/8| 19/128| 1/4
Default: 1/128
Double-click or use the drop-down menu to select the guard interval. The available choices are determined by the FFT Size setting.
[:SOURce]:RADio:DVBT2[:BBG]:GINTerval GI1D128|GI1D32|GI1D16|GI19D256|GI1D8|GI19D128|GI1D4
[:SOURce]:RADio:DVBT2[:BBG]:GINTerval?
Choice: 1K| 2K| 4K| 8K| 16K|32K
Default: 32K
Double-click or use the drop-down menu to select the FFT size.
[:SOURce]:RADio:DVBT2[:BBG]:NFFT N1K|N2K|N4K|N8K|N16K|N32K
[:SOURce]:RADio:DVBT2[:BBG]:NFFT?
Choice: PP1 to PP8
Default: PP7
Double-click or use the drop-down menu to select the pilot pattern. The available choices are determined by the FFT Size and Guard Interval settings as shown in the table below.
|
FFT Size |
Guard Interval |
||||||
|---|---|---|---|---|---|---|---|
|
1/128 |
1/32 |
1/16 |
19/256 |
1/8 |
19/128 |
1/4 |
|
|
32K |
PP7 |
PP4 PP6 |
PP2 PP8 PP4 |
PP2 PP8 PP4 |
PP2 PP8 |
PP2 PP8 |
NA |
|
16K |
PP7 |
PP7 PP4 PP6 |
PP2 PP8 PP4 PP5 |
PP2 PP8 PP4 PP5 |
PP2 PP3 PP8 |
PP2 PP3 PP8 |
PP1 PP8 |
|
8k |
PP7 |
PP7 PP4 |
PP8 PP4 PP5 |
PP8 PP4 PP5 |
PP2 PP3 PP8 |
PP2 PP3 PP8 |
PP1 PP8 |
|
4K, 2K |
NA |
PP7 PP4 |
PP4 PP5 |
NA |
PP2 PP3 |
NA |
PP1 |
|
1K |
NA |
NA |
PP4 PP5 |
NA |
PP2 PP3 |
NA |
PP1 |
[:SOURce]:RADio:DVBT2[:BBG]:PIlot PP1|PP2|PP3|PP4|PP5|PP6|PP7|PP8
[:SOURce]:RADio:DVBT2[:BBG]:PIlot?
Choice: Normal | Extended
Default: Extended
Double-click or use the drop-down menu to select the carrier mode. For an FFT Size from 1k to 4k, only normal mode is available. For an FFT Size above 8k, both normal and extended mode are available.
[:SOURce]:RADio:DVBT2[:BBG]:CMODE NM|EXT
[:SOURce]:RADio:DVBT2[:BBG]:CMODE?
Range: different settings correspond to different range values.
Default: 59
Set the data OFDM symbol number.
[:SOURce]:RADio:DVBT2[:BBG]:LDATA <val>
[:SOURce]:RADio:DVBT2[:BBG]:LDATA?
Range: 1 to 4
Default: 2
Set the frame number per super frame.
[:SOURce]:RADio:DVBT2[:BBG]:NFRAMer <val>
[:SOURce]:RADio:DVBT2[:BBG]:NFRAMer?
Choice: BPSK | QPSK | 16QAM | 64QAM
Default: 64QAM
Double-click or use the drop-down menu to select the Layer 1 modulation type.
[:SOURce]:RADio:DVBT2[:BBG]:L1MODulation BPSK|QPSK|QAM16|QAM64
[:SOURce]:RADio:DVBT2[:BBG]:L1MODulation?
Range: 0 to 65535
Default: 12421
Set the network ID for the DVB-T2 signal.
[:SOURce]:RADio:DVBT2[:BBG]:NID <val>
[:SOURce]:RADio:DVBT2[:BBG]:NID?
Range: 0 to 65535
Default: 0
Set the cell ID for the DVB-T2 signal.
[:SOURce]:RADio:DVBT2[:BBG]:CID <val>
[:SOURce]:RADio:DVBT2[:BBG]:CID?
Range: 0 to 65535
Default: 32769
Set the T2 system ID for the DVB-T2 signal.
[:SOURce]:RADio:DVBT2[:BBG]:T2ID <val>
[:SOURce]:RADio:DVBT2[:BBG]:T2ID?
Choice: On| Off
Default: Off
Double-click or use the drop-down menu to enable or disable input stream synchronization.
[:SOURce]:RADio:DVBT2[:BBG]:ISS 1|0
[:SOURce]:RADio:DVBT2[:BBG]:ISS?
Choice: High Efficiency Mode| Normal Mode
Default: High Efficiency Mode
Double-click or use the drop-down menu to select the stream mode.
[:SOURce]:RADio:DVBT2[:BBG]:SMODE HEM|NM
[:SOURce]:RADio:DVBT2[:BBG]:SMODE?
Choice: On| Off
Default: Off
Currently displays the null packet delete state.
[:SOURce]:RADio:DVBT2[:BBG]:NPD?
Choice: Off | 1 Path | 2 Path | 3 Path | 4 Path
Default: Off
Click on the right side of the cell to open the Multi-path Channel dialog box. Use the dialog box to configure up to 4 static paths. For each path, you can set amplitude attenuation (r), time delay (t [ms]), phase offset (q [rad]), and frequency offset (w [kHz]).