|
1. PLP Settings |
2. Payload |
|---|---|
| Data Source Type | |
| File Location | |
| Sync Insert | |
| Pattern Bits | |
| Useful Bit Rate | |
| Stream Bit Rate | |
Choice: Normal | Short
Default: Normal
Double-click or use the drop-down menu to select normal LDPC block size or short LDPC block size for DVB-T2.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:FECFrame Short|Normal
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:FECFrame?
Choice: 1/2 | 3/5 | 2/3 | 3/4 |4/5 | 5/6
Default: 2/3 for PLP 1 and 3/5 for PLP 2 through PLP 16
Double-click or use the drop-down menu to select the LDPC code rate for DVB-T2.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:CRATe CR1D2|CR3D5|CR2D3|CR3D4|CR4D5|CR5D6
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:CRATe?
Range: minimum is 0, maximum determined by various settings
Default: 29 for PLP 1, 32 for PLP 2, and 1 for PLP 3 through PLP 16
Set the FEC block number in a T2 frame.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:FECNumber <val>
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:FECNumber?
Choice: QPSK | 16QAM | 64QAM | 256QAM
Default: 256 QAM for PLP1, 16 QAM for PLP2, and 256 QAM for PLP 3 through PLP 16
Double-click or use the drop-down menu to select the modulation type.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:MODUlation QPSK|QAM16|QAM64|QAM256
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:MODUlation?
Choice: On| Off
Default: On
Double-click or use the drop-down menu to enable or disable constellation rotation.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:CROTation ON|OFF|1|0
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:CROTation?
Range: 0 to FEC Block Number
Default: 3 for PLP 1 and PLP 2, 1 for PLP 3 through PLP 16
Set the number of time interleaving blocks per interleaving frame. The value “0” means no time interleaving is applied.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:TILEnghth <val>
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:TILEnghth?
Default: TYPE 0
Displays the time interleaving type. Currently only TYPE 0 is supported.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:TITYpe?
Default: 1
Displays the IF number per T2 frame. Currently only 1 IF per T2 frame is supported.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:IFNUm?
Default: 234900 for PLP 1, 518400 for PLP 2, and 8100 for PLP 3 through PLP 16
Displays the PLP Number in one frame.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:CELNumber?
Range: 0 to 255
Default: 0 for PLP 1, 1 for PLP 2, 2 for PLP 3, ... 15 for PLP 16
Set the PLP ID for this PLP.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PID <val>
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PID?
Range: 0 to 255
Default: 0
Set the PLP Group ID for this PLP.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:GID <val>
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:GID?
Choice: Demo File | TS File | Null TS Packet | Pattern | PN9 | PN15 | PN23
Default: Demo File for PLP 1 and NULL TS Packet for PLP 2 through PLP 16
Double-click or use the drop-down menu to select which type to use as the data source.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:TYPE DEMOfile|FILE|NULL|PATtern|PN9|PN15|PN23
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:TYPE?
Choice: Local| Instrument
Default: Local
Couplings: Displayed only when the Data Source Type is TS File.
Double-click or use the drop-down menu to set the TS file location to local computer or instrument. As a best practice, save the TS file to the local computer and set File Location to Local.
Couplings: Displayed only when the Data Source Type is TS File.
Click on the right side of the cell to browse your computer and
select the TS file.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:FILE "<file path/file name>"
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:FILE?
Choice: NULL Packet Header (0x471FFF10) | SYNC Byte(0x47) | None
Default: SYNC byte (0x47)
Couplings: Displayed only when the Data Source Type is Pattern, PN9, PN15, or PN23.
Double-click or use the drop-down menu to insert a SYNC byte (0x47) or a NULL packet header(0x471FFF10) into the test pattern.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:SYNC NULL|BYTE|NONE
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:SYNC?
Couplings: Displayed only when the Data Source Type is Pattern.
Enter the data bits to use in a test pattern.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:PATTern <val>
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:PATTern?
Couplings: Displayed only when the Data Source Type is Demo File or TS File.
Displays the useful bit rate for the current settings.
[:SOURce]:RADio:DVBT2[:BBG]:PLP[1:16]:PAYLoad:UBITrate?
Couplings: Displayed only when the Data Source Type is Demo File or TS File.
Displays the stream bit rate for the current TS file.